.. _SYSTEM_RESET_INTERFACE: SYSTEM_RESET_INTERFACE ---------------------- This parameter specifies the 'Reset Output' interface of the QSys module that supplies the system reset. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ The 'Reset Output' interface of the QSys module that supplies the system reset. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Related parameters: :ref:`SYSTEM_RESET_MODULE` Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_RESET_INTERFACE clk_reset`` .. image:: images/SYSTEM_images/clk_clk_reset.png --------------------------------------------------------------------------------