.. _SYSTEM_PROCESSOR_NAME: SYSTEM_PROCESSOR_NAME --------------------- This parameter specifies the QSys module that supplies the system processor. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ The name of the QSys processor module. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_PROCESSOR_NAME Tiger_MIPS`` .. image:: images/SYSTEM_images/Tiger_MIPS.png --------------------------------------------------------------------------------