.. _SYSTEM_PROCESSOR_ARCHITECTURE: SYSTEM_PROCESSOR_ARCHITECTURE ----------------------------- This parameter specifies the architecture of the processor in the QSys system. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ MIPSI, ARMA9 Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_PROCESSOR_ARCHITECTURE MIPSI`` --------------------------------------------------------------------------------