.. _SDC_MULTIPUMP: SDC_MULTIPUMP ------------- This parameter schedules more multipliers into the same state for multi-pumping. If two multipliers are scheduled into the same state then we can replace them with a multi-pumped DSP and save DSP blocks (with multi-pumping on) Category +++++++++ HLS Constraints Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ 0 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ MULTIPUMPING Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SDC_MULTIPUMP 1`` --------------------------------------------------------------------------------