.. _PRINT_FUNCTION_START_FINISH: PRINT_FUNCTION_START_FINISH ------------- When this parameter is enabled, additional simulation messages will be displayed to show the functions' starting cycles and finish cycles. Category +++++++++ Simulation Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ unset (0) Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter PRINT_FUNCTION_START_FINISH 1`` --------------------------------------------------------------------------------