.. _NO_LOOP_PIPELINING: NO_LOOP_PIPELINING ------------------- This parameter turns off loop pipelining. Category +++++++++ HLS Constraints Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ 0 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter NO_LOOP_PIPELINING 1`` --------------------------------------------------------------------------------