.. _MULTI_CYCLE_REMOVE_CMP_REG: MULTI_CYCLE_REMOVE_CMP_REG ---------------- Setting this to 1 removes the unnecessary output register associated with compare instructions. Category +++++++++ HLS Constraints Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ 1 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ :ref:`MULTI_CYCLE_REMOVE_REG` Related parameters: :ref:`MULTI_CYCLE_ADD_THROUGH_CONSTRAINTS`, :ref:`MULTI_CYCLE_DEBUG`, :ref:`MULTI_CYCLE_REMOVE_REG_DIVIDERS`, :ref:`MULTI_CYCLE_DUPLICATE_LOAD_REG`, :ref:`MULTI_CYCLE_DISABLE_REG_MERGING` Applicable Flows +++++++++++++++++ Pure hardware flow with no multipumping and no loop pipelining. Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter MULTI_CYCLE_REMOVE_REG 1`` --------------------------------------------------------------------------------