.. _MULTI_CYCLE_DUPLICATE_LOAD_REG: MULTI_CYCLE_DUPLICATE_LOAD_REG ---------------- Enabling this parameter will duplicate load registers. This is used to allow loads from global memory to be incorporated into multi-cycle paths. Category +++++++++ HLS Constraints Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ 0 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ :ref:`MULTI_CYCLE_REMOVE_REG` Related parameters: :ref:`MULTI_CYCLE_ADD_THROUGH_CONSTRAINTS`, :ref:`MULTI_CYCLE_DEBUG`, i :ref:`MULTI_CYCLE_REMOVE_REG_DIVIDERS`, :ref:`MULTI_CYCLE_REMOVE_CMP_REG`, :ref:`MULTI_CYCLE_DISABLE_REG_MERGING` Applicable Flows +++++++++++++++++ Pure hardware flow with no multipumping and no loop pipelining. Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter MULTI_CYCLE_DUPLICATE_LOAD_REG 1`` --------------------------------------------------------------------------------