.. _MODULO_DEBUG: MODULO_DEBUG ------------- This parameter show some high level debugging information from the loop pipelining (modulo) scheduler. For instance, the final initiation interval (II) and how many backtracking attempts were made. Category +++++++++ Debugging Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ 0 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter MODULO_DEBUG 1`` --------------------------------------------------------------------------------