.. _INSPECT_ONCHIP_BUG_DETECT_DEBUG: INSPECT_ONCHIP_BUG_DETECT_DEBUG ------------- Creates partial debugging information for Inspect Debugger. This parameter should only be set when Inspect ON_CHIP_BUG_DETECT mode is required. Requires INSPECT_DEBUG parameter to be enabled. Category +++++++++ Debugging Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ 0 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ :ref:`INSPECT_DEBUG` Applicable Flows +++++++++++++++++ Inspect debugger for pure hardware Test Status ++++++++++++ Prototype functionality Examples +++++++++ ``set_parameter INSPECT_ONCHIP_BUG_DETECT_DEBUG 1`` --------------------------------------------------------------------------------