-- FAMILY: SmartFusion2 -- DEVICE: M2S025T -- PACKAGE: FCSG158 -- DESIGNER VERSION: 2022.3.0.8 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity M2S025Tfcsg158 is generic (PHYSICAL_PIN_MAP : string := "fcsg158"); port( DEVRST_N :linkage bit; IO_A2 :inout bit; IO_A3 :inout bit; IO_A5 :inout bit; IO_A7 :inout bit; IO_B1 :inout bit; IO_B2 :inout bit; IO_B3 :inout bit; IO_B4 :inout bit; IO_B5 :inout bit; IO_B6 :inout bit; IO_B7 :inout bit; IO_B8 :inout bit; IO_B9 :inout bit; IO_C1 :inout bit; IO_C2 :inout bit; IO_D2 :inout bit; IO_D4 :inout bit; IO_D5 :inout bit; IO_D8 :inout bit; IO_D9 :inout bit; IO_E1 :inout bit; IO_E2 :inout bit; IO_F2 :inout bit; IO_G1 :inout bit; IO_G2 :inout bit; IO_H2 :inout bit; IO_J2 :inout bit; IO_K1 :inout bit; IO_K2 :inout bit; IO_L2 :inout bit; IO_M1 :inout bit; IO_M2 :inout bit; IO_P1 :inout bit; IO_P2 :inout bit; IO_R1 :inout bit; IO_R2 :inout bit; IO_R3 :inout bit; IO_R4 :inout bit; IO_R5 :inout bit; IO_R6 :inout bit; IO_R7 :inout bit; IO_R8 :inout bit; IO_T2 :inout bit; IO_T3 :inout bit; IO_T5 :inout bit; IO_T7 :inout bit; IO_A10 :inout bit; IO_A12 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_B10 :inout bit; IO_B11 :inout bit; IO_B12 :inout bit; IO_B13 :inout bit; IO_B14 :inout bit; IO_B15 :inout bit; IO_B16 :inout bit; IO_C15 :inout bit; IO_C16 :inout bit; IO_D15 :inout bit; IO_E13 :inout bit; IO_E15 :inout bit; IO_E16 :inout bit; IO_F15 :inout bit; IO_G15 :inout bit; IO_G16 :inout bit; IO_H13 :inout bit; IO_H15 :inout bit; IO_J13 :inout bit; IO_J15 :inout bit; IO_K15 :inout bit; IO_K16 :inout bit; IO_L15 :inout bit; IO_M15 :inout bit; IO_M16 :inout bit; IO_N15 :inout bit; IO_P15 :inout bit; IO_P16 :inout bit; IO_R14 :inout bit; IO_R15 :inout bit; IO_R16 :inout bit; IO_T14 :inout bit; JTAGSEL :linkage bit; SERDES_0_RXD0_N:linkage bit; SERDES_0_RXD0_P:linkage bit; SERDES_0_TXD0_N:linkage bit; SERDES_0_TXD0_P:linkage bit; SERDES_0_L01_REXT:linkage bit; SERDES_0_L01_REFRET:linkage bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 8 ); VDDA0 :linkage bit_vector (0 to 6 ); VDDI1 :linkage bit; VDDI2 :linkage bit_vector (0 to 1 ); VDDI3 :linkage bit; VDDI4 :linkage bit_vector (0 to 1 ); VDDI5 :linkage bit; VDDI6 :linkage bit_vector (0 to 1 ); VDDI7 :linkage bit_vector (0 to 2 ); VPP :linkage bit_vector (0 to 1 ); VPPNVM :linkage bit; VSS :linkage bit_vector (0 to 24 ); VSSA0 :linkage bit_vector (0 to 3 ); VSSNVM :linkage bit; XTLOSC_MAIN_XTAL:linkage bit; XTLOSC_MAIN_EXTAL:linkage bit ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of M2S025Tfcsg158: entity is "STD_1149_1_1993"; attribute PIN_MAP of M2S025Tfcsg158 : entity is PHYSICAL_PIN_MAP; constant fcsg158 : PIN_MAP_STRING:= "DEVRST_N :L6, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A5 :A5, "& "IO_A7 :A7, "& "IO_B1 :B1, "& "IO_B2 :B2, "& "IO_B3 :B3, "& "IO_B4 :B4, "& "IO_B5 :B5, "& "IO_B6 :B6, "& "IO_B7 :B7, "& "IO_B8 :B8, "& "IO_B9 :B9, "& "IO_C1 :C1, "& "IO_C2 :C2, "& "IO_D2 :D2, "& "IO_D4 :D4, "& "IO_D5 :D5, "& "IO_D8 :D8, "& "IO_D9 :D9, "& "IO_E1 :E1, "& "IO_E2 :E2, "& "IO_F2 :F2, "& "IO_G1 :G1, "& "IO_G2 :G2, "& "IO_H2 :H2, "& "IO_J2 :J2, "& "IO_K1 :K1, "& "IO_K2 :K2, "& "IO_L2 :L2, "& "IO_M1 :M1, "& "IO_M2 :M2, "& "IO_P1 :P1, "& "IO_P2 :P2, "& "IO_R1 :R1, "& "IO_R2 :R2, "& "IO_R3 :R3, "& "IO_R4 :R4, "& "IO_R5 :R5, "& "IO_R6 :R6, "& "IO_R7 :R7, "& "IO_R8 :R8, "& "IO_T2 :T2, "& "IO_T3 :T3, "& "IO_T5 :T5, "& "IO_T7 :T7, "& "IO_A10 :A10, "& "IO_A12 :A12, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_B10 :B10, "& "IO_B11 :B11, "& "IO_B12 :B12, "& "IO_B13 :B13, "& "IO_B14 :B14, "& "IO_B15 :B15, "& "IO_B16 :B16, "& "IO_C15 :C15, "& "IO_C16 :C16, "& "IO_D15 :D15, "& "IO_E13 :E13, "& "IO_E15 :E15, "& "IO_E16 :E16, "& "IO_F15 :F15, "& "IO_G15 :G15, "& "IO_G16 :G16, "& "IO_H13 :H13, "& "IO_H15 :H15, "& "IO_J13 :J13, "& "IO_J15 :J15, "& "IO_K15 :K15, "& "IO_K16 :K16, "& "IO_L15 :L15, "& "IO_M15 :M15, "& "IO_M16 :M16, "& "IO_N15 :N15, "& "IO_P15 :P15, "& "IO_P16 :P16, "& "IO_R14 :R14, "& "IO_R15 :R15, "& "IO_R16 :R16, "& "IO_T14 :T14, "& "JTAGSEL :L4, "& "SERDES_0_RXD0_N:T12, "& "SERDES_0_RXD0_P:R12, "& "SERDES_0_TXD0_N:R10, "& "SERDES_0_TXD0_P:T10, "& "SERDES_0_L01_REXT:N11, "& "SERDES_0_L01_REFRET:N10, "& "TCK :E4, "& "TDI :M4, "& "TDO :G4, "& "TMS :K4, "& "TRST :F4, "& "VDD :(G8, G9, J10, J11, K10, K11, F8, "& "F7, F9), "& "VDDA0 :(N9, N12, L11, R11, R13, G7, F10), "& "VDDI1 :D7, "& "VDDI2 :(G6, H4), "& "VDDI3 :K6, "& "VDDI4 :(N5, N7), "& "VDDI5 :T15, "& "VDDI6 :(K13, M13), "& "VDDI7 :(D11, D13, F13), "& "VPP :(L7, F6), "& "VPPNVM :K7, "& "VSS :(G11, N6, N8, L8, R9, T1, T11, "& "T13, A1, A16, D6, D10, D12, G10, "& "T16, G13, H6, H10, H11, J4, J6, "& "K8, K9, L9, L13), "& "VSSA0 :(H7, F11, L10, N13), "& "VSSNVM :J7, "& "XTLOSC_MAIN_XTAL:N4, "& "XTLOSC_MAIN_EXTAL:N2 "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.00e+07, BOTH); attribute INSTRUCTION_LENGTH of M2S025Tfcsg158 : entity is 8; attribute INSTRUCTION_OPCODE of M2S025Tfcsg158 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "INTEST (00000110), "& "USERCODE (00001110) "; attribute INSTRUCTION_CAPTURE of M2S025Tfcsg158 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of M2S025Tfcsg158 : entity is "XXXX1111100000000100000111001111"; attribute USERCODE_REGISTER of M2S025Tfcsg158 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of M2S025Tfcsg158 : entity is "BOUNDARY(EXTEST, SAMPLE, INTEST), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of M2S025Tfcsg158 : entity is 882; attribute BOUNDARY_REGISTER of M2S025Tfcsg158 : entity is -- num cell port function safe [ccell disval rslt] --BSR Pad not Bonded. Scan Cell 0 " 0 (BC_1, *,internal, X), "& " 1 (BC_1, *,internal, X), "& " 2 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 1 " 3 (BC_1, *,internal, X), "& " 4 (BC_1, *,internal, X), "& " 5 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 2 " 6 (BC_1, *,internal, X), "& " 7 (BC_1, *,internal, X), "& " 8 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 3 " 9 (BC_1, *,internal, X), "& " 10 (BC_1, *,internal, X), "& " 11 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 4 " 12 (BC_1, *,internal, X), "& " 13 (BC_1, *,internal, X), "& " 14 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 5 " 15 (BC_1, *,internal, X), "& " 16 (BC_1, *,internal, X), "& " 17 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 6 " 18 (BC_1, *,internal, X), "& " 19 (BC_1, *,internal, X), "& " 20 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 7 " 21 (BC_1, *,internal, X), "& " 22 (BC_1, *,internal, X), "& " 23 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 8 " 24 (BC_1, *,internal, X), "& " 25 (BC_1, *,internal, X), "& " 26 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 9 " 27 (BC_1, *,internal, X), "& " 28 (BC_1, *,internal, X), "& " 29 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 10 " 30 (BC_1, *,internal, X), "& " 31 (BC_1, *,internal, X), "& " 32 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 11 " 33 (BC_1, *,internal, X), "& " 34 (BC_1, *,internal, X), "& " 35 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 12 " 36 (BC_1, *,internal, X), "& " 37 (BC_1, *,internal, X), "& " 38 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 13 " 39 (BC_1, *,internal, X), "& " 40 (BC_1, *,internal, X), "& " 41 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 14 " 42 (BC_1, *,internal, X), "& " 43 (BC_1, *,internal, X), "& " 44 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 15 " 45 (BC_1, *,internal, X), "& " 46 (BC_1, *,internal, X), "& " 47 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 16 " 48 (BC_1, *,internal, X), "& " 49 (BC_1, *,internal, X), "& " 50 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 17 " 51 (BC_1, *,internal, X), "& " 52 (BC_1, *,internal, X), "& " 53 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 18 " 54 (BC_1, *,internal, X), "& " 55 (BC_1, *,internal, X), "& " 56 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 19 " 57 (BC_1, *,internal, X), "& " 58 (BC_1, *,internal, X), "& " 59 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 20 " 60 (BC_1, *,internal, X), "& " 61 (BC_1, *,internal, X), "& " 62 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 21 " 63 (BC_1, *,internal, X), "& " 64 (BC_1, *,internal, X), "& " 65 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 22 " 66 (BC_1, *,internal, X), "& " 67 (BC_1, *,internal, X), "& " 68 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 23 " 69 (BC_1, *,internal, X), "& " 70 (BC_1, *,internal, X), "& " 71 (BC_1, *,internal, X), "& --BSR M1 IO_M1. Scan Cell 24 " 72 (BC_1, IO_M1, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_M1, input, X), "& --BSR M2 IO_M2. Scan Cell 25 " 75 (BC_1, IO_M2, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_M2, input, X), "& --BSR P2 IO_P2. Scan Cell 26 " 78 (BC_1, IO_P2, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_P2, input, X), "& --BSR R2 IO_R2. Scan Cell 27 " 81 (BC_1, IO_R2, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_R2, input, X), "& --BSR Pad not Bonded. Scan Cell 28 " 84 (BC_1, *,internal, X), "& " 85 (BC_1, *,internal, X), "& " 86 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 29 " 87 (BC_1, *,internal, X), "& " 88 (BC_1, *,internal, X), "& " 89 (BC_1, *,internal, X), "& --BSR R1 IO_R1. Scan Cell 30 " 90 (BC_1, IO_R1, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_R1, input, X), "& --BSR P1 IO_P1. Scan Cell 31 " 93 (BC_1, IO_P1, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_P1, input, X), "& --BSR T2 IO_T2. Scan Cell 32 " 96 (BC_1, IO_T2, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_T2, input, X), "& --BSR T3 IO_T3. Scan Cell 33 " 99 (BC_1, IO_T3, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_T3, input, X), "& --BSR R5 IO_R5. Scan Cell 34 " 102 (BC_1, IO_R5, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_R5, input, X), "& --BSR T5 IO_T5. Scan Cell 35 " 105 (BC_1, IO_T5, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_T5, input, X), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 39 " 117 (BC_1, *,internal, X), "& " 118 (BC_1, *,internal, X), "& " 119 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 40 " 120 (BC_1, *,internal, X), "& " 121 (BC_1, *,internal, X), "& " 122 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 41 " 123 (BC_1, *,internal, X), "& " 124 (BC_1, *,internal, X), "& " 125 (BC_1, *,internal, X), "& --BSR R3 IO_R3. Scan Cell 42 " 126 (BC_1, IO_R3, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_R3, input, X), "& --BSR R4 IO_R4. Scan Cell 43 " 129 (BC_1, IO_R4, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_R4, input, X), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 45 " 135 (BC_1, *,internal, X), "& " 136 (BC_1, *,internal, X), "& " 137 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, *,internal, X), "& " 140 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 47 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, *,internal, X), "& " 143 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 48 " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 49 " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR R6 IO_R6. Scan Cell 50 " 150 (BC_1, IO_R6, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, IO_R6, input, X), "& --BSR T7 IO_T7. Scan Cell 51 " 153 (BC_1, IO_T7, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, IO_T7, input, X), "& --BSR R8 IO_R8. Scan Cell 52 " 156 (BC_1, IO_R8, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, IO_R8, input, X), "& --BSR R7 IO_R7. Scan Cell 53 " 159 (BC_1, IO_R7, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, IO_R7, input, X), "& --BSR Pad not Bonded. Scan Cell 54 " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& " 164 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 55 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, *,internal, X), "& " 167 (BC_1, *,internal, X), "& --BSR R14 IO_R14. Scan Cell 56 " 168 (BC_1, IO_R14, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, IO_R14, input, X), "& --BSR T14 IO_T14. Scan Cell 57 " 171 (BC_1, IO_T14, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, IO_T14, input, X), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 59 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& " 179 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 60 " 180 (BC_1, *,internal, X), "& " 181 (BC_1, *,internal, X), "& " 182 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 61 " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 62 " 186 (BC_1, *,internal, X), "& " 187 (BC_1, *,internal, X), "& " 188 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 63 " 189 (BC_1, *,internal, X), "& " 190 (BC_1, *,internal, X), "& " 191 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 64 " 192 (BC_1, *,internal, X), "& " 193 (BC_1, *,internal, X), "& " 194 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 65 " 195 (BC_1, *,internal, X), "& " 196 (BC_1, *,internal, X), "& " 197 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 66 " 198 (BC_1, *,internal, X), "& " 199 (BC_1, *,internal, X), "& " 200 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 67 " 201 (BC_1, *,internal, X), "& " 202 (BC_1, *,internal, X), "& " 203 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 68 " 204 (BC_1, *,internal, X), "& " 205 (BC_1, *,internal, X), "& " 206 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 69 " 207 (BC_1, *,internal, X), "& " 208 (BC_1, *,internal, X), "& " 209 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 70 " 210 (BC_1, *,internal, X), "& " 211 (BC_1, *,internal, X), "& " 212 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 71 " 213 (BC_1, *,internal, X), "& " 214 (BC_1, *,internal, X), "& " 215 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 72 " 216 (BC_1, *,internal, X), "& " 217 (BC_1, *,internal, X), "& " 218 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 73 " 219 (BC_1, *,internal, X), "& " 220 (BC_1, *,internal, X), "& " 221 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 74 " 222 (BC_1, *,internal, X), "& " 223 (BC_1, *,internal, X), "& " 224 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 75 " 225 (BC_1, *,internal, X), "& " 226 (BC_1, *,internal, X), "& " 227 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 76 " 228 (BC_1, *,internal, X), "& " 229 (BC_1, *,internal, X), "& " 230 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 77 " 231 (BC_1, *,internal, X), "& " 232 (BC_1, *,internal, X), "& " 233 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 78 " 234 (BC_1, *,internal, X), "& " 235 (BC_1, *,internal, X), "& " 236 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 79 " 237 (BC_1, *,internal, X), "& " 238 (BC_1, *,internal, X), "& " 239 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 80 " 240 (BC_1, *,internal, X), "& " 241 (BC_1, *,internal, X), "& " 242 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 81 " 243 (BC_1, *,internal, X), "& " 244 (BC_1, *,internal, X), "& " 245 (BC_1, *,internal, X), "& --BSR P15 IO_P15. Scan Cell 82 " 246 (BC_1, IO_P15, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_P15, input, X), "& --BSR R15 IO_R15. Scan Cell 83 " 249 (BC_1, IO_R15, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_R15, input, X), "& --BSR Pad not Bonded. Scan Cell 84 " 252 (BC_1, *,internal, X), "& " 253 (BC_1, *,internal, X), "& " 254 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 85 " 255 (BC_1, *,internal, X), "& " 256 (BC_1, *,internal, X), "& " 257 (BC_1, *,internal, X), "& --BSR R16 IO_R16. Scan Cell 86 " 258 (BC_1, IO_R16, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, IO_R16, input, X), "& --BSR P16 IO_P16. Scan Cell 87 " 261 (BC_1, IO_P16, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, IO_P16, input, X), "& --BSR N15 IO_N15. Scan Cell 88 " 264 (BC_1, IO_N15, output3, X, 265, 0, Z), "& " 265 (BC_1, *, control, 0), "& " 266 (BC_1, IO_N15, input, X), "& --BSR M16 IO_M16. Scan Cell 89 " 267 (BC_1, IO_M16, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, IO_M16, input, X), "& --BSR M15 IO_M15. Scan Cell 90 " 270 (BC_1, IO_M15, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_M15, input, X), "& --BSR L15 IO_L15. Scan Cell 91 " 273 (BC_1, IO_L15, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_L15, input, X), "& --BSR K15 IO_K15. Scan Cell 92 " 276 (BC_1, IO_K15, output3, X, 277, 0, Z), "& " 277 (BC_1, *, control, 0), "& " 278 (BC_1, IO_K15, input, X), "& --BSR K16 IO_K16. Scan Cell 93 " 279 (BC_1, IO_K16, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, IO_K16, input, X), "& --BSR H15 IO_H15. Scan Cell 94 " 282 (BC_1, IO_H15, output3, X, 283, 0, Z), "& " 283 (BC_1, *, control, 0), "& " 284 (BC_1, IO_H15, input, X), "& --BSR J15 IO_J15. Scan Cell 95 " 285 (BC_1, IO_J15, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, IO_J15, input, X), "& --BSR H13 IO_H13. Scan Cell 96 " 288 (BC_1, IO_H13, output3, X, 289, 0, Z), "& " 289 (BC_1, *, control, 0), "& " 290 (BC_1, IO_H13, input, X), "& --BSR J13 IO_J13. Scan Cell 97 " 291 (BC_1, IO_J13, output3, X, 292, 0, Z), "& " 292 (BC_1, *, control, 0), "& " 293 (BC_1, IO_J13, input, X), "& --BSR E13 IO_E13. Scan Cell 98 " 294 (BC_1, IO_E13, output3, X, 295, 0, Z), "& " 295 (BC_1, *, control, 0), "& " 296 (BC_1, IO_E13, input, X), "& --BSR F15 IO_F15. Scan Cell 99 " 297 (BC_1, IO_F15, output3, X, 298, 0, Z), "& " 298 (BC_1, *, control, 0), "& " 299 (BC_1, IO_F15, input, X), "& --BSR G16 IO_G16. Scan Cell 100 " 300 (BC_1, IO_G16, output3, X, 301, 0, Z), "& " 301 (BC_1, *, control, 0), "& " 302 (BC_1, IO_G16, input, X), "& --BSR G15 IO_G15. Scan Cell 101 " 303 (BC_1, IO_G15, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, IO_G15, input, X), "& --BSR Pad not Bonded. Scan Cell 102 " 306 (BC_1, *,internal, X), "& " 307 (BC_1, *,internal, X), "& " 308 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 103 " 309 (BC_1, *,internal, X), "& " 310 (BC_1, *,internal, X), "& " 311 (BC_1, *,internal, X), "& --BSR C15 IO_C15. Scan Cell 104 " 312 (BC_1, IO_C15, output3, X, 313, 0, Z), "& " 313 (BC_1, *, control, 0), "& " 314 (BC_1, IO_C15, input, X), "& --BSR D15 IO_D15. Scan Cell 105 " 315 (BC_1, IO_D15, output3, X, 316, 0, Z), "& " 316 (BC_1, *, control, 0), "& " 317 (BC_1, IO_D15, input, X), "& --BSR B16 IO_B16. Scan Cell 106 " 318 (BC_1, IO_B16, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, IO_B16, input, X), "& --BSR C16 IO_C16. Scan Cell 107 " 321 (BC_1, IO_C16, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, IO_C16, input, X), "& --BSR Pad not Bonded. Scan Cell 108 " 324 (BC_1, *,internal, X), "& " 325 (BC_1, *,internal, X), "& " 326 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 109 " 327 (BC_1, *,internal, X), "& " 328 (BC_1, *,internal, X), "& " 329 (BC_1, *,internal, X), "& --BSR E15 IO_E15. Scan Cell 110 " 330 (BC_1, IO_E15, output3, X, 331, 0, Z), "& " 331 (BC_1, *, control, 0), "& " 332 (BC_1, IO_E15, input, X), "& --BSR E16 IO_E16. Scan Cell 111 " 333 (BC_1, IO_E16, output3, X, 334, 0, Z), "& " 334 (BC_1, *, control, 0), "& " 335 (BC_1, IO_E16, input, X), "& --BSR Pad not Bonded. Scan Cell 112 " 336 (BC_1, *,internal, X), "& " 337 (BC_1, *,internal, X), "& " 338 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 113 " 339 (BC_1, *,internal, X), "& " 340 (BC_1, *,internal, X), "& " 341 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 114 " 342 (BC_1, *,internal, X), "& " 343 (BC_1, *,internal, X), "& " 344 (BC_1, *,internal, X), "& --BSR B9 IO_B9. Scan Cell 115 " 345 (BC_1, IO_B9, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, IO_B9, input, X), "& --BSR Pad not Bonded. Scan Cell 116 " 348 (BC_1, *,internal, X), "& " 349 (BC_1, *,internal, X), "& " 350 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 117 " 351 (BC_1, *,internal, X), "& " 352 (BC_1, *,internal, X), "& " 353 (BC_1, *,internal, X), "& --BSR B10 IO_B10. Scan Cell 118 " 354 (BC_1, IO_B10, output3, X, 355, 0, Z), "& " 355 (BC_1, *, control, 0), "& " 356 (BC_1, IO_B10, input, X), "& --BSR A10 IO_A10. Scan Cell 119 " 357 (BC_1, IO_A10, output3, X, 358, 0, Z), "& " 358 (BC_1, *, control, 0), "& " 359 (BC_1, IO_A10, input, X), "& --BSR B11 IO_B11. Scan Cell 120 " 360 (BC_1, IO_B11, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_B11, input, X), "& --BSR B12 IO_B12. Scan Cell 121 " 363 (BC_1, IO_B12, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_B12, input, X), "& --BSR B15 IO_B15. Scan Cell 122 " 366 (BC_1, IO_B15, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_B15, input, X), "& --BSR A15 IO_A15. Scan Cell 123 " 369 (BC_1, IO_A15, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_A15, input, X), "& --BSR Pad not Bonded. Scan Cell 124 " 372 (BC_1, *,internal, X), "& " 373 (BC_1, *,internal, X), "& " 374 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 125 " 375 (BC_1, *,internal, X), "& " 376 (BC_1, *,internal, X), "& " 377 (BC_1, *,internal, X), "& --BSR A14 IO_A14. Scan Cell 126 " 378 (BC_1, IO_A14, output3, X, 379, 0, Z), "& " 379 (BC_1, *, control, 0), "& " 380 (BC_1, IO_A14, input, X), "& --BSR B14 IO_B14. Scan Cell 127 " 381 (BC_1, IO_B14, output3, X, 382, 0, Z), "& " 382 (BC_1, *, control, 0), "& " 383 (BC_1, IO_B14, input, X), "& --BSR A12 IO_A12. Scan Cell 128 " 384 (BC_1, IO_A12, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_A12, input, X), "& --BSR B13 IO_B13. Scan Cell 129 " 387 (BC_1, IO_B13, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_B13, input, X), "& --BSR Pad not Bonded. Scan Cell 130 " 390 (BC_1, *,internal, X), "& " 391 (BC_1, *,internal, X), "& " 392 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 131 " 393 (BC_1, *,internal, X), "& " 394 (BC_1, *,internal, X), "& " 395 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 132 " 396 (BC_1, *,internal, X), "& " 397 (BC_1, *,internal, X), "& " 398 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 133 " 399 (BC_1, *,internal, X), "& " 400 (BC_1, *,internal, X), "& " 401 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 134 " 402 (BC_1, *,internal, X), "& " 403 (BC_1, *,internal, X), "& " 404 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 135 " 405 (BC_1, *,internal, X), "& " 406 (BC_1, *,internal, X), "& " 407 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 136 " 408 (BC_1, *,internal, X), "& " 409 (BC_1, *,internal, X), "& " 410 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 137 " 411 (BC_1, *,internal, X), "& " 412 (BC_1, *,internal, X), "& " 413 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 138 " 414 (BC_1, *,internal, X), "& " 415 (BC_1, *,internal, X), "& " 416 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 139 " 417 (BC_1, *,internal, X), "& " 418 (BC_1, *,internal, X), "& " 419 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 140 " 420 (BC_1, *,internal, X), "& " 421 (BC_1, *,internal, X), "& " 422 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 141 " 423 (BC_1, *,internal, X), "& " 424 (BC_1, *,internal, X), "& " 425 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 142 " 426 (BC_1, *,internal, X), "& " 427 (BC_1, *,internal, X), "& " 428 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 143 " 429 (BC_1, *,internal, X), "& " 430 (BC_1, *,internal, X), "& " 431 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 144 " 432 (BC_1, *,internal, X), "& " 433 (BC_1, *,internal, X), "& " 434 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 145 " 435 (BC_1, *,internal, X), "& " 436 (BC_1, *,internal, X), "& " 437 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 146 " 438 (BC_1, *,internal, X), "& " 439 (BC_1, *,internal, X), "& " 440 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 147 " 441 (BC_1, *,internal, X), "& " 442 (BC_1, *,internal, X), "& " 443 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 148 " 444 (BC_1, *,internal, X), "& " 445 (BC_1, *,internal, X), "& " 446 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 149 " 447 (BC_1, *,internal, X), "& " 448 (BC_1, *,internal, X), "& " 449 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 150 " 450 (BC_1, *,internal, X), "& " 451 (BC_1, *,internal, X), "& " 452 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 151 " 453 (BC_1, *,internal, X), "& " 454 (BC_1, *,internal, X), "& " 455 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 152 " 456 (BC_1, *,internal, X), "& " 457 (BC_1, *,internal, X), "& " 458 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 153 " 459 (BC_1, *,internal, X), "& " 460 (BC_1, *,internal, X), "& " 461 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 154 " 462 (BC_1, *,internal, X), "& " 463 (BC_1, *,internal, X), "& " 464 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 155 " 465 (BC_1, *,internal, X), "& " 466 (BC_1, *,internal, X), "& " 467 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 156 " 468 (BC_1, *,internal, X), "& " 469 (BC_1, *,internal, X), "& " 470 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 157 " 471 (BC_1, *,internal, X), "& " 472 (BC_1, *,internal, X), "& " 473 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 158 " 474 (BC_1, *,internal, X), "& " 475 (BC_1, *,internal, X), "& " 476 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 159 " 477 (BC_1, *,internal, X), "& " 478 (BC_1, *,internal, X), "& " 479 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 160 " 480 (BC_1, *,internal, X), "& " 481 (BC_1, *,internal, X), "& " 482 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 161 " 483 (BC_1, *,internal, X), "& " 484 (BC_1, *,internal, X), "& " 485 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 162 " 486 (BC_1, *,internal, X), "& " 487 (BC_1, *,internal, X), "& " 488 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 163 " 489 (BC_1, *,internal, X), "& " 490 (BC_1, *,internal, X), "& " 491 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 164 " 492 (BC_1, *,internal, X), "& " 493 (BC_1, *,internal, X), "& " 494 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 165 " 495 (BC_1, *,internal, X), "& " 496 (BC_1, *,internal, X), "& " 497 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 166 " 498 (BC_1, *,internal, X), "& " 499 (BC_1, *,internal, X), "& " 500 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 167 " 501 (BC_1, *,internal, X), "& " 502 (BC_1, *,internal, X), "& " 503 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 168 " 504 (BC_1, *,internal, X), "& " 505 (BC_1, *,internal, X), "& " 506 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 169 " 507 (BC_1, *,internal, X), "& " 508 (BC_1, *,internal, X), "& " 509 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 170 " 510 (BC_1, *,internal, X), "& " 511 (BC_1, *,internal, X), "& " 512 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 171 " 513 (BC_1, *,internal, X), "& " 514 (BC_1, *,internal, X), "& " 515 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 172 " 516 (BC_1, *,internal, X), "& " 517 (BC_1, *,internal, X), "& " 518 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 173 " 519 (BC_1, *,internal, X), "& " 520 (BC_1, *,internal, X), "& " 521 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 174 " 522 (BC_1, *,internal, X), "& " 523 (BC_1, *,internal, X), "& " 524 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 175 " 525 (BC_1, *,internal, X), "& " 526 (BC_1, *,internal, X), "& " 527 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 176 " 528 (BC_1, *,internal, X), "& " 529 (BC_1, *,internal, X), "& " 530 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 177 " 531 (BC_1, *,internal, X), "& " 532 (BC_1, *,internal, X), "& " 533 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 178 " 534 (BC_1, *,internal, X), "& " 535 (BC_1, *,internal, X), "& " 536 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 179 " 537 (BC_1, *,internal, X), "& " 538 (BC_1, *,internal, X), "& " 539 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 180 " 540 (BC_1, *,internal, X), "& " 541 (BC_1, *,internal, X), "& " 542 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 181 " 543 (BC_1, *,internal, X), "& " 544 (BC_1, *,internal, X), "& " 545 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 182 " 546 (BC_1, *,internal, X), "& " 547 (BC_1, *,internal, X), "& " 548 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 183 " 549 (BC_1, *,internal, X), "& " 550 (BC_1, *,internal, X), "& " 551 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 184 " 552 (BC_1, *,internal, X), "& " 553 (BC_1, *,internal, X), "& " 554 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 185 " 555 (BC_1, *,internal, X), "& " 556 (BC_1, *,internal, X), "& " 557 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 186 " 558 (BC_1, *,internal, X), "& " 559 (BC_1, *,internal, X), "& " 560 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 187 " 561 (BC_1, *,internal, X), "& " 562 (BC_1, *,internal, X), "& " 563 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 188 " 564 (BC_1, *,internal, X), "& " 565 (BC_1, *,internal, X), "& " 566 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 189 " 567 (BC_1, *,internal, X), "& " 568 (BC_1, *,internal, X), "& " 569 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 190 " 570 (BC_1, *,internal, X), "& " 571 (BC_1, *,internal, X), "& " 572 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 191 " 573 (BC_1, *,internal, X), "& " 574 (BC_1, *,internal, X), "& " 575 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 192 " 576 (BC_1, *,internal, X), "& " 577 (BC_1, *,internal, X), "& " 578 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 193 " 579 (BC_1, *,internal, X), "& " 580 (BC_1, *,internal, X), "& " 581 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 194 " 582 (BC_1, *,internal, X), "& " 583 (BC_1, *,internal, X), "& " 584 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 195 " 585 (BC_1, *,internal, X), "& " 586 (BC_1, *,internal, X), "& " 587 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 196 " 588 (BC_1, *,internal, X), "& " 589 (BC_1, *,internal, X), "& " 590 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 197 " 591 (BC_1, *,internal, X), "& " 592 (BC_1, *,internal, X), "& " 593 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 198 " 594 (BC_1, *,internal, X), "& " 595 (BC_1, *,internal, X), "& " 596 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 199 " 597 (BC_1, *,internal, X), "& " 598 (BC_1, *,internal, X), "& " 599 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 200 " 600 (BC_1, *,internal, X), "& " 601 (BC_1, *,internal, X), "& " 602 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 201 " 603 (BC_1, *,internal, X), "& " 604 (BC_1, *,internal, X), "& " 605 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 202 " 606 (BC_1, *,internal, X), "& " 607 (BC_1, *,internal, X), "& " 608 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 203 " 609 (BC_1, *,internal, X), "& " 610 (BC_1, *,internal, X), "& " 611 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 204 " 612 (BC_1, *,internal, X), "& " 613 (BC_1, *,internal, X), "& " 614 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 205 " 615 (BC_1, *,internal, X), "& " 616 (BC_1, *,internal, X), "& " 617 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 206 " 618 (BC_1, *,internal, X), "& " 619 (BC_1, *,internal, X), "& " 620 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 207 " 621 (BC_1, *,internal, X), "& " 622 (BC_1, *,internal, X), "& " 623 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 208 " 624 (BC_1, *,internal, X), "& " 625 (BC_1, *,internal, X), "& " 626 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 209 " 627 (BC_1, *,internal, X), "& " 628 (BC_1, *,internal, X), "& " 629 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 210 " 630 (BC_1, *,internal, X), "& " 631 (BC_1, *,internal, X), "& " 632 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 211 " 633 (BC_1, *,internal, X), "& " 634 (BC_1, *,internal, X), "& " 635 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 212 " 636 (BC_1, *,internal, X), "& " 637 (BC_1, *,internal, X), "& " 638 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 213 " 639 (BC_1, *,internal, X), "& " 640 (BC_1, *,internal, X), "& " 641 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 214 " 642 (BC_1, *,internal, X), "& " 643 (BC_1, *,internal, X), "& " 644 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 215 " 645 (BC_1, *,internal, X), "& " 646 (BC_1, *,internal, X), "& " 647 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 216 " 648 (BC_1, *,internal, X), "& " 649 (BC_1, *,internal, X), "& " 650 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 217 " 651 (BC_1, *,internal, X), "& " 652 (BC_1, *,internal, X), "& " 653 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 218 " 654 (BC_1, *,internal, X), "& " 655 (BC_1, *,internal, X), "& " 656 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 219 " 657 (BC_1, *,internal, X), "& " 658 (BC_1, *,internal, X), "& " 659 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 220 " 660 (BC_1, *,internal, X), "& " 661 (BC_1, *,internal, X), "& " 662 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 221 " 663 (BC_1, *,internal, X), "& " 664 (BC_1, *,internal, X), "& " 665 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 222 " 666 (BC_1, *,internal, X), "& " 667 (BC_1, *,internal, X), "& " 668 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 223 " 669 (BC_1, *,internal, X), "& " 670 (BC_1, *,internal, X), "& " 671 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 224 " 672 (BC_1, *,internal, X), "& " 673 (BC_1, *,internal, X), "& " 674 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 225 " 675 (BC_1, *,internal, X), "& " 676 (BC_1, *,internal, X), "& " 677 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 226 " 678 (BC_1, *,internal, X), "& " 679 (BC_1, *,internal, X), "& " 680 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 227 " 681 (BC_1, *,internal, X), "& " 682 (BC_1, *,internal, X), "& " 683 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 228 " 684 (BC_1, *,internal, X), "& " 685 (BC_1, *,internal, X), "& " 686 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 229 " 687 (BC_1, *,internal, X), "& " 688 (BC_1, *,internal, X), "& " 689 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 230 " 690 (BC_1, *,internal, X), "& " 691 (BC_1, *,internal, X), "& " 692 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 231 " 693 (BC_1, *,internal, X), "& " 694 (BC_1, *,internal, X), "& " 695 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 232 " 696 (BC_1, *,internal, X), "& " 697 (BC_1, *,internal, X), "& " 698 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 233 " 699 (BC_1, *,internal, X), "& " 700 (BC_1, *,internal, X), "& " 701 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 234 " 702 (BC_1, *,internal, X), "& " 703 (BC_1, *,internal, X), "& " 704 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 235 " 705 (BC_1, *,internal, X), "& " 706 (BC_1, *,internal, X), "& " 707 (BC_1, *,internal, X), "& --BSR A7 IO_A7. Scan Cell 236 " 708 (BC_1, IO_A7, output3, X, 709, 0, Z), "& " 709 (BC_1, *, control, 0), "& " 710 (BC_1, IO_A7, input, X), "& --BSR B8 IO_B8. Scan Cell 237 " 711 (BC_1, IO_B8, output3, X, 712, 0, Z), "& " 712 (BC_1, *, control, 0), "& " 713 (BC_1, IO_B8, input, X), "& --BSR D8 IO_D8. Scan Cell 238 " 714 (BC_1, IO_D8, output3, X, 715, 0, Z), "& " 715 (BC_1, *, control, 0), "& " 716 (BC_1, IO_D8, input, X), "& --BSR D9 IO_D9. Scan Cell 239 " 717 (BC_1, IO_D9, output3, X, 718, 0, Z), "& " 718 (BC_1, *, control, 0), "& " 719 (BC_1, IO_D9, input, X), "& --BSR B4 IO_B4. Scan Cell 240 " 720 (BC_1, IO_B4, output3, X, 721, 0, Z), "& " 721 (BC_1, *, control, 0), "& " 722 (BC_1, IO_B4, input, X), "& --BSR D5 IO_D5. Scan Cell 241 " 723 (BC_1, IO_D5, output3, X, 724, 0, Z), "& " 724 (BC_1, *, control, 0), "& " 725 (BC_1, IO_D5, input, X), "& --BSR B7 IO_B7. Scan Cell 242 " 726 (BC_1, IO_B7, output3, X, 727, 0, Z), "& " 727 (BC_1, *, control, 0), "& " 728 (BC_1, IO_B7, input, X), "& --BSR B6 IO_B6. Scan Cell 243 " 729 (BC_1, IO_B6, output3, X, 730, 0, Z), "& " 730 (BC_1, *, control, 0), "& " 731 (BC_1, IO_B6, input, X), "& --BSR B5 IO_B5. Scan Cell 244 " 732 (BC_1, IO_B5, output3, X, 733, 0, Z), "& " 733 (BC_1, *, control, 0), "& " 734 (BC_1, IO_B5, input, X), "& --BSR A5 IO_A5. Scan Cell 245 " 735 (BC_1, IO_A5, output3, X, 736, 0, Z), "& " 736 (BC_1, *, control, 0), "& " 737 (BC_1, IO_A5, input, X), "& --BSR Pad not Bonded. Scan Cell 246 " 738 (BC_1, *,internal, X), "& " 739 (BC_1, *,internal, X), "& " 740 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 247 " 741 (BC_1, *,internal, X), "& " 742 (BC_1, *,internal, X), "& " 743 (BC_1, *,internal, X), "& --BSR A2 IO_A2. Scan Cell 248 " 744 (BC_1, IO_A2, output3, X, 745, 0, Z), "& " 745 (BC_1, *, control, 0), "& " 746 (BC_1, IO_A2, input, X), "& --BSR B2 IO_B2. Scan Cell 249 " 747 (BC_1, IO_B2, output3, X, 748, 0, Z), "& " 748 (BC_1, *, control, 0), "& " 749 (BC_1, IO_B2, input, X), "& --BSR A3 IO_A3. Scan Cell 250 " 750 (BC_1, IO_A3, output3, X, 751, 0, Z), "& " 751 (BC_1, *, control, 0), "& " 752 (BC_1, IO_A3, input, X), "& --BSR B3 IO_B3. Scan Cell 251 " 753 (BC_1, IO_B3, output3, X, 754, 0, Z), "& " 754 (BC_1, *, control, 0), "& " 755 (BC_1, IO_B3, input, X), "& --BSR B1 IO_B1. Scan Cell 252 " 756 (BC_1, IO_B1, output3, X, 757, 0, Z), "& " 757 (BC_1, *, control, 0), "& " 758 (BC_1, IO_B1, input, X), "& --BSR C1 IO_C1. Scan Cell 253 " 759 (BC_1, IO_C1, output3, X, 760, 0, Z), "& " 760 (BC_1, *, control, 0), "& " 761 (BC_1, IO_C1, input, X), "& --BSR Pad not Bonded. Scan Cell 254 " 762 (BC_1, *,internal, X), "& " 763 (BC_1, *,internal, X), "& " 764 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 255 " 765 (BC_1, *,internal, X), "& " 766 (BC_1, *,internal, X), "& " 767 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 256 " 768 (BC_1, *,internal, X), "& " 769 (BC_1, *,internal, X), "& " 770 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 257 " 771 (BC_1, *,internal, X), "& " 772 (BC_1, *,internal, X), "& " 773 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 258 " 774 (BC_1, *,internal, X), "& " 775 (BC_1, *,internal, X), "& " 776 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 259 " 777 (BC_1, *,internal, X), "& " 778 (BC_1, *,internal, X), "& " 779 (BC_1, *,internal, X), "& --BSR C2 IO_C2. Scan Cell 260 " 780 (BC_1, IO_C2, output3, X, 781, 0, Z), "& " 781 (BC_1, *, control, 0), "& " 782 (BC_1, IO_C2, input, X), "& --BSR D4 IO_D4. Scan Cell 261 " 783 (BC_1, IO_D4, output3, X, 784, 0, Z), "& " 784 (BC_1, *, control, 0), "& " 785 (BC_1, IO_D4, input, X), "& --BSR Pad not Bonded. Scan Cell 262 " 786 (BC_1, *,internal, X), "& " 787 (BC_1, *,internal, X), "& " 788 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 263 " 789 (BC_1, *,internal, X), "& " 790 (BC_1, *,internal, X), "& " 791 (BC_1, *,internal, X), "& --BSR D2 IO_D2. Scan Cell 264 " 792 (BC_1, IO_D2, output3, X, 793, 0, Z), "& " 793 (BC_1, *, control, 0), "& " 794 (BC_1, IO_D2, input, X), "& --BSR E1 IO_E1. Scan Cell 265 " 795 (BC_1, IO_E1, output3, X, 796, 0, Z), "& " 796 (BC_1, *, control, 0), "& " 797 (BC_1, IO_E1, input, X), "& --BSR E2 IO_E2. Scan Cell 266 " 798 (BC_1, IO_E2, output3, X, 799, 0, Z), "& " 799 (BC_1, *, control, 0), "& " 800 (BC_1, IO_E2, input, X), "& --BSR F2 IO_F2. Scan Cell 267 " 801 (BC_1, IO_F2, output3, X, 802, 0, Z), "& " 802 (BC_1, *, control, 0), "& " 803 (BC_1, IO_F2, input, X), "& --BSR G2 IO_G2. Scan Cell 268 " 804 (BC_1, IO_G2, output3, X, 805, 0, Z), "& " 805 (BC_1, *, control, 0), "& " 806 (BC_1, IO_G2, input, X), "& --BSR G1 IO_G1. Scan Cell 269 " 807 (BC_1, IO_G1, output3, X, 808, 0, Z), "& " 808 (BC_1, *, control, 0), "& " 809 (BC_1, IO_G1, input, X), "& --BSR J2 IO_J2. Scan Cell 270 " 810 (BC_1, IO_J2, output3, X, 811, 0, Z), "& " 811 (BC_1, *, control, 0), "& " 812 (BC_1, IO_J2, input, X), "& --BSR H2 IO_H2. Scan Cell 271 " 813 (BC_1, IO_H2, output3, X, 814, 0, Z), "& " 814 (BC_1, *, control, 0), "& " 815 (BC_1, IO_H2, input, X), "& --BSR Pad not Bonded. Scan Cell 272 " 816 (BC_1, *,internal, X), "& " 817 (BC_1, *,internal, X), "& " 818 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 273 " 819 (BC_1, *,internal, X), "& " 820 (BC_1, *,internal, X), "& " 821 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 274 " 822 (BC_1, *,internal, X), "& " 823 (BC_1, *,internal, X), "& " 824 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 275 " 825 (BC_1, *,internal, X), "& " 826 (BC_1, *,internal, X), "& " 827 (BC_1, *,internal, X), "& --BSR K1 IO_K1. Scan Cell 276 " 828 (BC_1, IO_K1, output3, X, 829, 0, Z), "& " 829 (BC_1, *, control, 0), "& " 830 (BC_1, IO_K1, input, X), "& --BSR K2 IO_K2. Scan Cell 277 " 831 (BC_1, IO_K2, output3, X, 832, 0, Z), "& " 832 (BC_1, *, control, 0), "& " 833 (BC_1, IO_K2, input, X), "& --BSR L2 IO_L2. Scan Cell 278 " 834 (BC_1, IO_L2, output3, X, 835, 0, Z), "& " 835 (BC_1, *, control, 0), "& " 836 (BC_1, IO_L2, input, X), "& --BSR Pad not Bonded. Scan Cell 279 " 837 (BC_1, *,internal, X), "& " 838 (BC_1, *,internal, X), "& " 839 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 280 " 840 (BC_1, *,internal, X), "& " 841 (BC_1, *,internal, X), "& " 842 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 281 " 843 (BC_1, *,internal, X), "& " 844 (BC_1, *,internal, X), "& " 845 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 282 " 846 (BC_1, *,internal, X), "& " 847 (BC_1, *,internal, X), "& " 848 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 283 " 849 (BC_1, *,internal, X), "& " 850 (BC_1, *,internal, X), "& " 851 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 284 " 852 (BC_1, *,internal, X), "& " 853 (BC_1, *,internal, X), "& " 854 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 285 " 855 (BC_1, *,internal, X), "& " 856 (BC_1, *,internal, X), "& " 857 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 286 " 858 (BC_1, *,internal, X), "& " 859 (BC_1, *,internal, X), "& " 860 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 287 " 861 (BC_1, *,internal, X), "& " 862 (BC_1, *,internal, X), "& " 863 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 288 " 864 (BC_1, *,internal, X), "& " 865 (BC_1, *,internal, X), "& " 866 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 289 " 867 (BC_1, *,internal, X), "& " 868 (BC_1, *,internal, X), "& " 869 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 290 " 870 (BC_1, *,internal, X), "& " 871 (BC_1, *,internal, X), "& " 872 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 291 " 873 (BC_1, *,internal, X), "& " 874 (BC_1, *,internal, X), "& " 875 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 292 " 876 (BC_1, *,internal, X), "& " 877 (BC_1, *,internal, X), "& " 878 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 293 " 879 (BC_1, *,internal, X), "& " 880 (BC_1, *,internal, X), "& " 881 (BC_1, *,internal, X) "; end M2S025Tfcsg158;