-- FAMILY: PolarFireSoC -- DEVICE: MPFS095T -- PACKAGE: FCSG536 -- DESIGNER VERSION: 2025.1.0.14 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity MPFS095Tfcsg536 is generic (PHYSICAL_PIN_MAP : string := "fcsg536"); port( DEVRST_N :linkage bit; IO_F1 :inout bit; IO_F8 :inout bit; IO_G1 :inout bit; IO_G4 :inout bit; IO_G5 :inout bit; IO_G6 :inout bit; IO_G8 :inout bit; IO_H1 :inout bit; IO_H3 :inout bit; IO_H4 :inout bit; IO_H5 :inout bit; IO_H6 :inout bit; IO_H7 :inout bit; IO_J1 :inout bit; IO_K1 :inout bit; IO_K3 :inout bit; IO_K6 :inout bit; IO_K7 :inout bit; IO_L3 :inout bit; IO_L4 :inout bit; IO_L5 :inout bit; IO_L6 :inout bit; IO_L7 :inout bit; IO_M1 :inout bit; IO_N1 :inout bit; IO_N3 :inout bit; IO_N4 :inout bit; IO_N6 :inout bit; IO_N8 :inout bit; IO_N9 :inout bit; IO_P3 :inout bit; IO_P4 :inout bit; IO_P5 :inout bit; IO_P7 :inout bit; IO_P8 :inout bit; IO_P9 :inout bit; IO_T1 :inout bit; IO_U1 :inout bit; IO_U3 :inout bit; IO_U4 :in bit; IO_U5 :in bit; IO_U7 :inout bit; IO_U8 :inout bit; IO_V1 :inout bit; IO_V3 :inout bit; IO_V5 :inout bit; IO_V6 :inout bit; IO_V7 :inout bit; IO_V8 :inout bit; IO_V9 :inout bit; IO_W1 :inout bit; IO_Y3 :inout bit; IO_Y4 :inout bit; IO_Y5 :inout bit; IO_Y6 :inout bit; IO_Y8 :inout bit; IO_Y9 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_A17 :inout bit; IO_A18 :inout bit; IO_A19 :inout bit; IO_A20 :inout bit; IO_A22 :inout bit; IO_A23 :inout bit; IO_A24 :inout bit; IO_A25 :inout bit; IO_A27 :inout bit; IO_A28 :inout bit; IO_A29 :inout bit; IO_AA1 :inout bit; IO_AA3 :inout bit; IO_AA4 :inout bit; IO_AA6 :inout bit; IO_AA7 :inout bit; IO_AA8 :inout bit; IO_AA9 :inout bit; IO_AB1 :inout bit; IO_AC1 :inout bit; IO_AC4 :inout bit; IO_AC5 :inout bit; IO_AC6 :inout bit; IO_AC7 :inout bit; IO_AD1 :inout bit; IO_AD3 :inout bit; IO_AD4 :inout bit; IO_AD5 :inout bit; IO_AD6 :inout bit; IO_AD8 :inout bit; IO_AE7 :inout bit; IO_AF1 :inout bit; IO_AF3 :inout bit; IO_AF4 :inout bit; IO_AF7 :inout bit; IO_AF8 :inout bit; IO_AG1 :inout bit; IO_AG3 :inout bit; IO_AG7 :inout bit; IO_AG8 :inout bit; IO_AH1 :inout bit; IO_AH3 :inout bit; IO_AH4 :inout bit; IO_AH5 :inout bit; IO_AH7 :inout bit; IO_AJ1 :inout bit; IO_AK2 :inout bit; IO_AK3 :inout bit; IO_AK4 :inout bit; IO_AK5 :inout bit; IO_AK7 :inout bit; IO_AK8 :inout bit; IO_AK9 :inout bit; IO_B30 :inout bit; IO_C10 :inout bit; IO_C11 :inout bit; IO_C13 :inout bit; IO_C14 :inout bit; IO_C17 :inout bit; IO_C18 :inout bit; IO_C20 :inout bit; IO_C21 :inout bit; IO_C23 :inout bit; IO_C24 :inout bit; IO_C26 :inout bit; IO_C27 :inout bit; IO_C28 :inout bit; IO_D10 :inout bit; IO_D11 :inout bit; IO_D14 :inout bit; IO_D17 :inout bit; IO_D20 :inout bit; IO_D21 :inout bit; IO_D23 :inout bit; IO_D26 :inout bit; IO_D28 :inout bit; IO_D30 :buffer bit; IO_E11 :inout bit; IO_E13 :inout bit; IO_E14 :inout bit; IO_E17 :inout bit; IO_E18 :inout bit; IO_E20 :inout bit; IO_E23 :inout bit; IO_E24 :inout bit; IO_E27 :inout bit; IO_E28 :inout bit; IO_E30 :linkage bit; IO_F10 :inout bit; IO_F11 :inout bit; IO_F13 :inout bit; IO_F18 :inout bit; IO_F20 :inout bit; IO_F21 :inout bit; IO_F23 :inout bit; IO_F24 :inout bit; IO_G10 :inout bit; IO_G13 :inout bit; IO_G14 :inout bit; IO_G17 :inout bit; IO_G18 :inout bit; IO_G21 :inout bit; IO_G23 :inout bit; IO_G25 :inout bit; IO_G26 :inout bit; IO_G27 :inout bit; IO_G28 :inout bit; IO_G30 :in bit; IO_H17 :inout bit; IO_H20 :inout bit; IO_H21 :inout bit; IO_H25 :inout bit; IO_H30 :in bit; IO_J17 :inout bit; IO_J18 :inout bit; IO_J20 :inout bit; IO_J21 :inout bit; IO_K17 :inout bit; IO_K20 :inout bit; IO_K22 :inout bit; IO_K23 :inout bit; IO_K30 :in bit; IO_L17 :inout bit; IO_L18 :inout bit; IO_L20 :inout bit; IO_L21 :inout bit; IO_L22 :inout bit; IO_L30 :in bit; IO_N30 :buffer bit; IO_P27 :in bit; IO_P28 :in bit; IO_P30 :linkage bit; IO_U27 :in bit; IO_U28 :in bit; IO_U30 :buffer bit; IO_V10 :inout bit; IO_V30 :linkage bit; IO_Y10 :inout bit; IO_Y14 :inout bit; IO_Y17 :inout bit; IO_Y23 :inout bit; IO_Y27 :in bit; IO_Y28 :in bit; IO_Y30 :in bit; IO_AA11 :inout bit; IO_AA13 :inout bit; IO_AA14 :inout bit; IO_AA17 :inout bit; IO_AA18 :inout bit; IO_AA20 :inout bit; IO_AA21 :inout bit; IO_AA22 :inout bit; IO_AA23 :inout bit; IO_AA30 :in bit; IO_AB10 :inout bit; IO_AB11 :inout bit; IO_AB13 :inout bit; IO_AB18 :inout bit; IO_AB21 :inout bit; IO_AC10 :inout bit; IO_AC11 :inout bit; IO_AC13 :inout bit; IO_AC14 :inout bit; IO_AC17 :inout bit; IO_AC18 :inout bit; IO_AC20 :inout bit; IO_AC21 :inout bit; IO_AC30 :in bit; IO_AD10 :inout bit; IO_AD13 :inout bit; IO_AD14 :inout bit; IO_AD17 :inout bit; IO_AD18 :inout bit; IO_AD20 :inout bit; IO_AD21 :inout bit; IO_AD23 :inout bit; IO_AD24 :inout bit; IO_AD25 :inout bit; IO_AD26 :inout bit; IO_AD27 :inout bit; IO_AD28 :inout bit; IO_AD30 :in bit; IO_AE10 :inout bit; IO_AE11 :inout bit; IO_AE13 :inout bit; IO_AE18 :inout bit; IO_AE20 :inout bit; IO_AE21 :inout bit; IO_AE23 :inout bit; IO_AE24 :inout bit; IO_AF11 :inout bit; IO_AF13 :inout bit; IO_AF14 :inout bit; IO_AF17 :inout bit; IO_AF18 :inout bit; IO_AF20 :inout bit; IO_AF24 :inout bit; IO_AF27 :inout bit; IO_AF28 :inout bit; IO_AF30 :buffer bit; IO_AG10 :inout bit; IO_AG11 :inout bit; IO_AG14 :inout bit; IO_AG17 :inout bit; IO_AG20 :inout bit; IO_AG21 :inout bit; IO_AG23 :inout bit; IO_AG26 :inout bit; IO_AG28 :inout bit; IO_AG30 :linkage bit; IO_AH10 :inout bit; IO_AH11 :inout bit; IO_AH13 :inout bit; IO_AH14 :inout bit; IO_AH17 :inout bit; IO_AH18 :inout bit; IO_AH20 :inout bit; IO_AH21 :inout bit; IO_AH23 :inout bit; IO_AH24 :inout bit; IO_AH26 :inout bit; IO_AH27 :inout bit; IO_AH28 :inout bit; IO_AJ30 :inout bit; IO_AK10 :inout bit; IO_AK12 :inout bit; IO_AK13 :inout bit; IO_AK14 :inout bit; IO_AK15 :inout bit; IO_AK17 :inout bit; IO_AK18 :inout bit; IO_AK19 :inout bit; IO_AK20 :inout bit; IO_AK22 :inout bit; IO_AK23 :inout bit; IO_AK24 :inout bit; IO_AK25 :inout bit; IO_AK27 :inout bit; IO_AK28 :inout bit; IO_AK29 :inout bit; IO_CFG_INTF :in bit; MSS_DDR_VREF_IN:linkage bit; NC :linkage bit_vector (0 to 23 ); RESERVED :in bit; SCK :inout bit; SDI :in bit; SDO :out bit; SPI_EN :in bit; SS :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 15 ); VDD18 :linkage bit_vector (0 to 6 ); VDD25 :linkage bit_vector (0 to 5 ); VDDA0 :linkage bit_vector (0 to 23 ); VDDI0 :linkage bit_vector (0 to 7 ); VDDI1 :linkage bit_vector (0 to 10 ); VDDI2 :linkage bit_vector (0 to 2 ); VDDI3 :linkage bit_vector (0 to 1 ); VDDI4 :linkage bit_vector (0 to 1 ); VDDI5 :linkage bit_vector (0 to 1 ); VDDI6 :linkage bit_vector (0 to 10 ); VDDI7 :linkage bit_vector (0 to 2 ); VDD_XCVR_CLK:linkage bit_vector (0 to 1 ); VSS :linkage bit_vector (0 to 97 ); XCVR_VREF :linkage bit_vector (0 to 1 ) ); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of MPFS095Tfcsg536: entity is "STD_1149_1_2001"; attribute PIN_MAP of MPFS095Tfcsg536 : entity is PHYSICAL_PIN_MAP; constant fcsg536 : PIN_MAP_STRING:= "DEVRST_N :K8, "& "IO_F1 :F1, "& "IO_F8 :F8, "& "IO_G1 :G1, "& "IO_G4 :G4, "& "IO_G5 :G5, "& "IO_G6 :G6, "& "IO_G8 :G8, "& "IO_H1 :H1, "& "IO_H3 :H3, "& "IO_H4 :H4, "& "IO_H5 :H5, "& "IO_H6 :H6, "& "IO_H7 :H7, "& "IO_J1 :J1, "& "IO_K1 :K1, "& "IO_K3 :K3, "& "IO_K6 :K6, "& "IO_K7 :K7, "& "IO_L3 :L3, "& "IO_L4 :L4, "& "IO_L5 :L5, "& "IO_L6 :L6, "& "IO_L7 :L7, "& "IO_M1 :M1, "& "IO_N1 :N1, "& "IO_N3 :N3, "& "IO_N4 :N4, "& "IO_N6 :N6, "& "IO_N8 :N8, "& "IO_N9 :N9, "& "IO_P3 :P3, "& "IO_P4 :P4, "& "IO_P5 :P5, "& "IO_P7 :P7, "& "IO_P8 :P8, "& "IO_P9 :P9, "& "IO_T1 :T1, "& "IO_U1 :U1, "& "IO_U3 :U3, "& "IO_U4 :U4, "& "IO_U5 :U5, "& "IO_U7 :U7, "& "IO_U8 :U8, "& "IO_V1 :V1, "& "IO_V3 :V3, "& "IO_V5 :V5, "& "IO_V6 :V6, "& "IO_V7 :V7, "& "IO_V8 :V8, "& "IO_V9 :V9, "& "IO_W1 :W1, "& "IO_Y3 :Y3, "& "IO_Y4 :Y4, "& "IO_Y5 :Y5, "& "IO_Y6 :Y6, "& "IO_Y8 :Y8, "& "IO_Y9 :Y9, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_A17 :A17, "& "IO_A18 :A18, "& "IO_A19 :A19, "& "IO_A20 :A20, "& "IO_A22 :A22, "& "IO_A23 :A23, "& "IO_A24 :A24, "& "IO_A25 :A25, "& "IO_A27 :A27, "& "IO_A28 :A28, "& "IO_A29 :A29, "& "IO_AA1 :AA1, "& "IO_AA3 :AA3, "& "IO_AA4 :AA4, "& "IO_AA6 :AA6, "& "IO_AA7 :AA7, "& "IO_AA8 :AA8, "& "IO_AA9 :AA9, "& "IO_AB1 :AB1, "& "IO_AC1 :AC1, "& "IO_AC4 :AC4, "& "IO_AC5 :AC5, "& "IO_AC6 :AC6, "& "IO_AC7 :AC7, "& "IO_AD1 :AD1, "& "IO_AD3 :AD3, "& "IO_AD4 :AD4, "& "IO_AD5 :AD5, "& "IO_AD6 :AD6, "& "IO_AD8 :AD8, "& "IO_AE7 :AE7, "& "IO_AF1 :AF1, "& "IO_AF3 :AF3, "& "IO_AF4 :AF4, "& "IO_AF7 :AF7, "& "IO_AF8 :AF8, "& "IO_AG1 :AG1, "& "IO_AG3 :AG3, "& "IO_AG7 :AG7, "& "IO_AG8 :AG8, "& "IO_AH1 :AH1, "& "IO_AH3 :AH3, "& "IO_AH4 :AH4, "& "IO_AH5 :AH5, "& "IO_AH7 :AH7, "& "IO_AJ1 :AJ1, "& "IO_AK2 :AK2, "& "IO_AK3 :AK3, "& "IO_AK4 :AK4, "& "IO_AK5 :AK5, "& "IO_AK7 :AK7, "& "IO_AK8 :AK8, "& "IO_AK9 :AK9, "& "IO_B30 :B30, "& "IO_C10 :C10, "& "IO_C11 :C11, "& "IO_C13 :C13, "& "IO_C14 :C14, "& "IO_C17 :C17, "& "IO_C18 :C18, "& "IO_C20 :C20, "& "IO_C21 :C21, "& "IO_C23 :C23, "& "IO_C24 :C24, "& "IO_C26 :C26, "& "IO_C27 :C27, "& "IO_C28 :C28, "& "IO_D10 :D10, "& "IO_D11 :D11, "& "IO_D14 :D14, "& "IO_D17 :D17, "& "IO_D20 :D20, "& "IO_D21 :D21, "& "IO_D23 :D23, "& "IO_D26 :D26, "& "IO_D28 :D28, "& "IO_D30 :D30, "& "IO_E11 :E11, "& "IO_E13 :E13, "& "IO_E14 :E14, "& "IO_E17 :E17, "& "IO_E18 :E18, "& "IO_E20 :E20, "& "IO_E23 :E23, "& "IO_E24 :E24, "& "IO_E27 :E27, "& "IO_E28 :E28, "& "IO_E30 :E30, "& "IO_F10 :F10, "& "IO_F11 :F11, "& "IO_F13 :F13, "& "IO_F18 :F18, "& "IO_F20 :F20, "& "IO_F21 :F21, "& "IO_F23 :F23, "& "IO_F24 :F24, "& "IO_G10 :G10, "& "IO_G13 :G13, "& "IO_G14 :G14, "& "IO_G17 :G17, "& "IO_G18 :G18, "& "IO_G21 :G21, "& "IO_G23 :G23, "& "IO_G25 :G25, "& "IO_G26 :G26, "& "IO_G27 :G27, "& "IO_G28 :G28, "& "IO_G30 :G30, "& "IO_H17 :H17, "& "IO_H20 :H20, "& "IO_H21 :H21, "& "IO_H25 :H25, "& "IO_H30 :H30, "& "IO_J17 :J17, "& "IO_J18 :J18, "& "IO_J20 :J20, "& "IO_J21 :J21, "& "IO_K17 :K17, "& "IO_K20 :K20, "& "IO_K22 :K22, "& "IO_K23 :K23, "& "IO_K30 :K30, "& "IO_L17 :L17, "& "IO_L18 :L18, "& "IO_L20 :L20, "& "IO_L21 :L21, "& "IO_L22 :L22, "& "IO_L30 :L30, "& "IO_N30 :N30, "& "IO_P27 :P27, "& "IO_P28 :P28, "& "IO_P30 :P30, "& "IO_U27 :U27, "& "IO_U28 :U28, "& "IO_U30 :U30, "& "IO_V10 :V10, "& "IO_V30 :V30, "& "IO_Y10 :Y10, "& "IO_Y14 :Y14, "& "IO_Y17 :Y17, "& "IO_Y23 :Y23, "& "IO_Y27 :Y27, "& "IO_Y28 :Y28, "& "IO_Y30 :Y30, "& "IO_AA11 :AA11, "& "IO_AA13 :AA13, "& "IO_AA14 :AA14, "& "IO_AA17 :AA17, "& "IO_AA18 :AA18, "& "IO_AA20 :AA20, "& "IO_AA21 :AA21, "& "IO_AA22 :AA22, "& "IO_AA23 :AA23, "& "IO_AA30 :AA30, "& "IO_AB10 :AB10, "& "IO_AB11 :AB11, "& "IO_AB13 :AB13, "& "IO_AB18 :AB18, "& "IO_AB21 :AB21, "& "IO_AC10 :AC10, "& "IO_AC11 :AC11, "& "IO_AC13 :AC13, "& "IO_AC14 :AC14, "& "IO_AC17 :AC17, "& "IO_AC18 :AC18, "& "IO_AC20 :AC20, "& "IO_AC21 :AC21, "& "IO_AC30 :AC30, "& "IO_AD10 :AD10, "& "IO_AD13 :AD13, "& "IO_AD14 :AD14, "& "IO_AD17 :AD17, "& "IO_AD18 :AD18, "& "IO_AD20 :AD20, "& "IO_AD21 :AD21, "& "IO_AD23 :AD23, "& "IO_AD24 :AD24, "& "IO_AD25 :AD25, "& "IO_AD26 :AD26, "& "IO_AD27 :AD27, "& "IO_AD28 :AD28, "& "IO_AD30 :AD30, "& "IO_AE10 :AE10, "& "IO_AE11 :AE11, "& "IO_AE13 :AE13, "& "IO_AE18 :AE18, "& "IO_AE20 :AE20, "& "IO_AE21 :AE21, "& "IO_AE23 :AE23, "& "IO_AE24 :AE24, "& "IO_AF11 :AF11, "& "IO_AF13 :AF13, "& "IO_AF14 :AF14, "& "IO_AF17 :AF17, "& "IO_AF18 :AF18, "& "IO_AF20 :AF20, "& "IO_AF24 :AF24, "& "IO_AF27 :AF27, "& "IO_AF28 :AF28, "& "IO_AF30 :AF30, "& "IO_AG10 :AG10, "& "IO_AG11 :AG11, "& "IO_AG14 :AG14, "& "IO_AG17 :AG17, "& "IO_AG20 :AG20, "& "IO_AG21 :AG21, "& "IO_AG23 :AG23, "& "IO_AG26 :AG26, "& "IO_AG28 :AG28, "& "IO_AG30 :AG30, "& "IO_AH10 :AH10, "& "IO_AH11 :AH11, "& "IO_AH13 :AH13, "& "IO_AH14 :AH14, "& "IO_AH17 :AH17, "& "IO_AH18 :AH18, "& "IO_AH20 :AH20, "& "IO_AH21 :AH21, "& "IO_AH23 :AH23, "& "IO_AH24 :AH24, "& "IO_AH26 :AH26, "& "IO_AH27 :AH27, "& "IO_AH28 :AH28, "& "IO_AJ30 :AJ30, "& "IO_AK10 :AK10, "& "IO_AK12 :AK12, "& "IO_AK13 :AK13, "& "IO_AK14 :AK14, "& "IO_AK15 :AK15, "& "IO_AK17 :AK17, "& "IO_AK18 :AK18, "& "IO_AK19 :AK19, "& "IO_AK20 :AK20, "& "IO_AK22 :AK22, "& "IO_AK23 :AK23, "& "IO_AK24 :AK24, "& "IO_AK25 :AK25, "& "IO_AK27 :AK27, "& "IO_AK28 :AK28, "& "IO_AK29 :AK29, "& "IO_CFG_INTF:L14, "& "MSS_DDR_VREF_IN:AG5, "& "NC :(A10, A2, A3, A4, A5, A7, A8, "& "A9, B1, C1, C3, C4, C5, C7, "& "D1, D3, D5, D7, D8, E3, E4, "& "E7, E8, F7), "& "RESERVED :L9, "& "SCK :H13, "& "SDI :H14, "& "SDO :K13, "& "SPI_EN :J13, "& "SS :L13, "& "TCK :J11, "& "TDI :H10, "& "TDO :H11, "& "TMS :K11, "& "TRST :L10, "& "VDD :(U17, V22, N13, N18, N20, N22, P12, "& "P14, P19, P21, U12, U19, U21, V13, "& "V18, V20), "& "VDD18 :(U11, V11, W14, W17, Y11, Y20, Y22), "& "VDD25 :(P17, U14, AC8, AC23, H23, J10), "& "VDDA0 :(H8, K9, AA26, AC27, H27, K26, L25, "& "N24, P26, U26, V24, Y25, AA24, K24, "& "P23, U23, K14, K18, M14, M17, L8, "& "N7, N11, P10), "& "VDDI0 :(AB17, AB20, AC25, AF23, AG18, AG27, AK21, "& "Y18), "& "VDDI1 :(A11, A21, A30, D18, D27, F14, G11, "& "G20, G24, H18, L23), "& "VDDI2 :(G3, K4, L1), "& "VDDI3 :(L11, M13), "& "VDDI4 :(N5, P1), "& "VDDI5 :(U10, U6), "& "VDDI6 :(Y7, Y13, AC3, AD11, AE8, AE14, AF5, "& "AH8, AK1, AK11, Y1), "& "VDDI7 :(A1, C8, E5), "& "VDD_XCVR_CLK:(N25, V25), "& "VSS :(AC24, Y24, A6, A16, A26, AA5, AA10, "& "AB14, AK30, AD7, AE1, AE17, AF10, AF21, "& "AF26, AG4, AG13, AG24, AK6, AK16, AK26, "& "Y26, D4, D13, D24, E1, E10, E21, "& "E26, F17, G7, H24, J14, K5, K10, "& "K21, M18, N10, N12, N14, N17, N19, "& "N21, P6, P11, P13, P18, P20, P22, "& "R1, U9, U13, U18, U20, U22, V4, "& "V12, V14, V17, V19, V21, W13, W18, "& "Y21, AA25, AA27, AA28, AB30, AC26, AC28, "& "AE30, AH30, C30, F30, H26, H28, J30, "& "K25, K27, K28, L24, L26, M30, N23, "& "N26, N27, N28, P24, P25, R30, T30, "& "U24, U25, V23, V26, V27, V28, W30), "& "XCVR_VREF :(L28, L27) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.50e+07, BOTH); attribute INSTRUCTION_LENGTH of MPFS095Tfcsg536 : entity is 8; attribute INSTRUCTION_OPCODE of MPFS095Tfcsg536 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "EXTEST2 (00001001), "& "PRELOAD (00000001), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "USERCODE (00001110), "& "EXTEST_PULSE (00000110), "& "EXTEST_TRAIN (00001010) "; attribute INSTRUCTION_CAPTURE of MPFS095Tfcsg536 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of MPFS095Tfcsg536 : entity is "XXXX1111100000011000000111001111"; attribute USERCODE_REGISTER of MPFS095Tfcsg536 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of MPFS095Tfcsg536 : entity is "BOUNDARY(EXTEST, EXTEST2, PRELOAD, SAMPLE, EXTEST_PULSE, EXTEST_TRAIN), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of MPFS095Tfcsg536 : entity is 1263; attribute BOUNDARY_REGISTER of MPFS095Tfcsg536 : entity is -- num cell port function safe [ccell disval rslt] --BSR E17 IO_E17. Scan Cell 0 " 0 (BC_1, IO_E17, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_E17, input, X), "& --BSR D17 IO_D17. Scan Cell 1 " 3 (BC_1, IO_D17, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_D17, input, X), "& --BSR F18 IO_F18. Scan Cell 2 " 6 (BC_1, IO_F18, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_F18, input, X), "& --BSR E18 IO_E18. Scan Cell 3 " 9 (BC_1, IO_E18, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_E18, input, X), "& --BSR J17 IO_J17. Scan Cell 4 " 12 (BC_1, IO_J17, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_J17, input, X), "& --BSR K17 IO_K17. Scan Cell 5 " 15 (BC_1, IO_K17, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_K17, input, X), "& --BSR G17 IO_G17. Scan Cell 6 " 18 (BC_1, IO_G17, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_G17, input, X), "& --BSR G18 IO_G18. Scan Cell 7 " 21 (BC_1, IO_G18, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_G18, input, X), "& --BSR H17 IO_H17. Scan Cell 8 " 24 (BC_1, IO_H17, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_H17, input, X), "& --BSR J18 IO_J18. Scan Cell 9 " 27 (BC_1, IO_J18, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_J18, input, X), "& --BSR L18 IO_L18. Scan Cell 10 " 30 (BC_1, IO_L18, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_L18, input, X), "& --BSR L17 IO_L17. Scan Cell 11 " 33 (BC_1, IO_L17, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_L17, input, X), "& --BSR A13 IO_A13. Scan Cell 12 " 36 (BC_1, IO_A13, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_A13, input, X), "& --BSR A12 IO_A12. Scan Cell 13 " 39 (BC_1, IO_A12, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_A12, input, X), "& --BSR E14 IO_E14. Scan Cell 14 " 42 (BC_1, IO_E14, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_E14, input, X), "& --BSR D14 IO_D14. Scan Cell 15 " 45 (BC_1, IO_D14, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_D14, input, X), "& --BSR A18 IO_A18. Scan Cell 16 " 48 (BC_1, IO_A18, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_A18, input, X), "& --BSR A17 IO_A17. Scan Cell 17 " 51 (BC_1, IO_A17, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_A17, input, X), "& --BSR C17 IO_C17. Scan Cell 18 " 54 (BC_1, IO_C17, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, IO_C17, input, X), "& --BSR C18 IO_C18. Scan Cell 19 " 57 (BC_1, IO_C18, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, IO_C18, input, X), "& --BSR A14 IO_A14. Scan Cell 20 " 60 (BC_1, IO_A14, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_A14, input, X), "& --BSR A15 IO_A15. Scan Cell 21 " 63 (BC_1, IO_A15, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_A15, input, X), "& --BSR C14 IO_C14. Scan Cell 22 " 66 (BC_1, IO_C14, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_C14, input, X), "& --BSR C13 IO_C13. Scan Cell 23 " 69 (BC_1, IO_C13, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_C13, input, X), "& --BSR F10 IO_F10. Scan Cell 24 " 72 (BC_1, IO_F10, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_F10, input, X), "& --BSR G10 IO_G10. Scan Cell 25 " 75 (BC_1, IO_G10, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_G10, input, X), "& --BSR C11 IO_C11. Scan Cell 26 " 78 (BC_1, IO_C11, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_C11, input, X), "& --BSR C10 IO_C10. Scan Cell 27 " 81 (BC_1, IO_C10, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_C10, input, X), "& --BSR F13 IO_F13. Scan Cell 28 " 84 (BC_1, IO_F13, output3, X, 85, 0, Z), "& " 85 (BC_1, *, control, 0), "& " 86 (BC_1, IO_F13, input, X), "& --BSR E13 IO_E13. Scan Cell 29 " 87 (BC_1, IO_E13, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, IO_E13, input, X), "& --BSR F11 IO_F11. Scan Cell 30 " 90 (BC_1, IO_F11, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_F11, input, X), "& --BSR E11 IO_E11. Scan Cell 31 " 93 (BC_1, IO_E11, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_E11, input, X), "& --BSR D10 IO_D10. Scan Cell 32 " 96 (BC_1, IO_D10, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_D10, input, X), "& --BSR D11 IO_D11. Scan Cell 33 " 99 (BC_1, IO_D11, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_D11, input, X), "& --BSR G14 IO_G14. Scan Cell 34 " 102 (BC_1, IO_G14, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_G14, input, X), "& --BSR G13 IO_G13. Scan Cell 35 " 105 (BC_1, IO_G13, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_G13, input, X), "& --BSR H7 IO_H7. Scan Cell 36 " 108 (BC_1, IO_H7, output3, X, 109, 0, Z), "& " 109 (BC_1, *, control, 0), "& " 110 (BC_1, IO_H7, input, X), "& --BSR H6 IO_H6. Scan Cell 37 " 111 (BC_1, IO_H6, output3, X, 112, 0, Z), "& " 112 (BC_1, *, control, 0), "& " 113 (BC_1, IO_H6, input, X), "& --BSR G6 IO_G6. Scan Cell 38 " 114 (BC_1, IO_G6, output3, X, 115, 0, Z), "& " 115 (BC_1, *, control, 0), "& " 116 (BC_1, IO_G6, input, X), "& --BSR G5 IO_G5. Scan Cell 39 " 117 (BC_1, IO_G5, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& " 119 (BC_1, IO_G5, input, X), "& --BSR G4 IO_G4. Scan Cell 40 " 120 (BC_1, IO_G4, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& " 122 (BC_1, IO_G4, input, X), "& --BSR H4 IO_H4. Scan Cell 41 " 123 (BC_1, IO_H4, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, IO_H4, input, X), "& --BSR G8 IO_G8. Scan Cell 42 " 126 (BC_1, IO_G8, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_G8, input, X), "& --BSR F8 IO_F8. Scan Cell 43 " 129 (BC_1, IO_F8, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_F8, input, X), "& --BSR F1 IO_F1. Scan Cell 44 " 132 (BC_1, IO_F1, output3, X, 133, 0, Z), "& " 133 (BC_1, *, control, 0), "& " 134 (BC_1, IO_F1, input, X), "& --BSR G1 IO_G1. Scan Cell 45 " 135 (BC_1, IO_G1, output3, X, 136, 0, Z), "& " 136 (BC_1, *, control, 0), "& " 137 (BC_1, IO_G1, input, X), "& --BSR H3 IO_H3. Scan Cell 46 " 138 (BC_1, IO_H3, output3, X, 139, 0, Z), "& " 139 (BC_1, *, control, 0), "& " 140 (BC_1, IO_H3, input, X), "& --BSR H5 IO_H5. Scan Cell 47 " 141 (BC_1, IO_H5, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& " 143 (BC_1, IO_H5, input, X), "& --BSR K6 IO_K6. Scan Cell 48 " 144 (BC_1, IO_K6, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& " 146 (BC_1, IO_K6, input, X), "& --BSR L5 IO_L5. Scan Cell 49 " 147 (BC_1, IO_L5, output3, X, 148, 0, Z), "& " 148 (BC_1, *, control, 0), "& " 149 (BC_1, IO_L5, input, X), "& --BSR K7 IO_K7. Scan Cell 50 " 150 (BC_1, IO_K7, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, IO_K7, input, X), "& --BSR L7 IO_L7. Scan Cell 51 " 153 (BC_1, IO_L7, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, IO_L7, input, X), "& --BSR L3 IO_L3. Scan Cell 52 " 156 (BC_1, IO_L3, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, IO_L3, input, X), "& --BSR L4 IO_L4. Scan Cell 53 " 159 (BC_1, IO_L4, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, IO_L4, input, X), "& --BSR M1 IO_M1. Scan Cell 54 " 162 (BC_1, IO_M1, output3, X, 163, 0, Z), "& " 163 (BC_1, *, control, 0), "& " 164 (BC_1, IO_M1, input, X), "& --BSR K1 IO_K1. Scan Cell 55 " 165 (BC_1, IO_K1, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& " 167 (BC_1, IO_K1, input, X), "& --BSR K3 IO_K3. Scan Cell 56 " 168 (BC_1, IO_K3, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, IO_K3, input, X), "& --BSR L6 IO_L6. Scan Cell 57 " 171 (BC_1, IO_L6, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, IO_L6, input, X), "& --BSR J1 IO_J1. Scan Cell 58 " 174 (BC_1, IO_J1, output3, X, 175, 0, Z), "& " 175 (BC_1, *, control, 0), "& " 176 (BC_1, IO_J1, input, X), "& --BSR H1 IO_H1. Scan Cell 59 " 177 (BC_1, IO_H1, output3, X, 178, 0, Z), "& " 178 (BC_1, *, control, 0), "& " 179 (BC_1, IO_H1, input, X), "& --BSR N6 IO_N6. Scan Cell 60 " 180 (BC_1, IO_N6, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, IO_N6, input, X), "& --BSR N3 IO_N3. Scan Cell 61 " 183 (BC_1, IO_N3, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, IO_N3, input, X), "& --BSR P5 IO_P5. Scan Cell 62 " 186 (BC_1, IO_P5, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, IO_P5, input, X), "& --BSR N1 IO_N1. Scan Cell 63 " 189 (BC_1, IO_N1, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, IO_N1, input, X), "& --BSR P8 IO_P8. Scan Cell 64 " 192 (BC_1, IO_P8, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, IO_P8, input, X), "& --BSR N9 IO_N9. Scan Cell 65 " 195 (BC_1, IO_N9, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, IO_N9, input, X), "& --BSR T1 IO_T1. Scan Cell 66 " 198 (BC_1, IO_T1, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_T1, input, X), "& --BSR P3 IO_P3. Scan Cell 67 " 201 (BC_1, IO_P3, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_P3, input, X), "& --BSR P9 IO_P9. Scan Cell 68 " 204 (BC_1, IO_P9, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, IO_P9, input, X), "& --BSR P7 IO_P7. Scan Cell 69 " 207 (BC_1, IO_P7, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, IO_P7, input, X), "& --BSR U1 IO_U1. Scan Cell 70 " 210 (BC_1, IO_U1, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_U1, input, X), "& --BSR N4 IO_N4. Scan Cell 71 " 213 (BC_1, IO_N4, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_N4, input, X), "& --BSR N8 IO_N8. Scan Cell 72 " 216 (BC_1, IO_N8, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, IO_N8, input, X), "& --BSR P4 IO_P4. Scan Cell 73 " 219 (BC_1, IO_P4, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, IO_P4, input, X), "& --BSR U4 IO_U4. Scan Cell 74 " 222 (BC_4, IO_U4, observe_only, X), "& --BSR U5 IO_U5. Scan Cell 75 " 223 (BC_4, IO_U5, observe_only, X), "& --BSR V5 IO_V5. Scan Cell 76 " 224 (BC_1, IO_V5, output3, X, 225, 0, Z), "& " 225 (BC_1, *, control, 0), "& " 226 (BC_1, IO_V5, input, X), "& --BSR V6 IO_V6. Scan Cell 77 " 227 (BC_1, IO_V6, output3, X, 228, 0, Z), "& " 228 (BC_1, *, control, 0), "& " 229 (BC_1, IO_V6, input, X), "& --BSR V10 IO_V10. Scan Cell 78 " 230 (BC_1, IO_V10, output3, X, 231, 0, Z), "& " 231 (BC_1, *, control, 0), "& " 232 (BC_1, IO_V10, input, X), "& --BSR V9 IO_V9. Scan Cell 79 " 233 (BC_1, IO_V9, output3, X, 234, 0, Z), "& " 234 (BC_1, *, control, 0), "& " 235 (BC_1, IO_V9, input, X), "& --BSR U7 IO_U7. Scan Cell 80 " 236 (BC_1, IO_U7, output3, X, 237, 0, Z), "& " 237 (BC_1, *, control, 0), "& " 238 (BC_1, IO_U7, input, X), "& --BSR V7 IO_V7. Scan Cell 81 " 239 (BC_1, IO_V7, output3, X, 240, 0, Z), "& " 240 (BC_1, *, control, 0), "& " 241 (BC_1, IO_V7, input, X), "& --BSR V8 IO_V8. Scan Cell 82 " 242 (BC_1, IO_V8, output3, X, 243, 0, Z), "& " 243 (BC_1, *, control, 0), "& " 244 (BC_1, IO_V8, input, X), "& --BSR U8 IO_U8. Scan Cell 83 " 245 (BC_1, IO_U8, output3, X, 246, 0, Z), "& " 246 (BC_1, *, control, 0), "& " 247 (BC_1, IO_U8, input, X), "& --BSR AA9 IO_AA9. Scan Cell 84 " 248 (BC_1, IO_AA9, output3, X, 249, 0, Z), "& " 249 (BC_1, *, control, 0), "& " 250 (BC_1, IO_AA9, input, X), "& --BSR Y8 IO_Y8. Scan Cell 85 " 251 (BC_1, IO_Y8, output3, X, 252, 0, Z), "& " 252 (BC_1, *, control, 0), "& " 253 (BC_1, IO_Y8, input, X), "& --BSR Y10 IO_Y10. Scan Cell 86 " 254 (BC_1, IO_Y10, output3, X, 255, 0, Z), "& " 255 (BC_1, *, control, 0), "& " 256 (BC_1, IO_Y10, input, X), "& --BSR Y9 IO_Y9. Scan Cell 87 " 257 (BC_1, IO_Y9, output3, X, 258, 0, Z), "& " 258 (BC_1, *, control, 0), "& " 259 (BC_1, IO_Y9, input, X), "& --BSR W1 IO_W1. Scan Cell 88 " 260 (BC_1, IO_W1, output3, X, 261, 0, Z), "& " 261 (BC_1, *, control, 0), "& " 262 (BC_1, IO_W1, input, X), "& --BSR V3 IO_V3. Scan Cell 89 " 263 (BC_1, IO_V3, output3, X, 264, 0, Z), "& " 264 (BC_1, *, control, 0), "& " 265 (BC_1, IO_V3, input, X), "& --BSR Y6 IO_Y6. Scan Cell 90 " 266 (BC_1, IO_Y6, output3, X, 267, 0, Z), "& " 267 (BC_1, *, control, 0), "& " 268 (BC_1, IO_Y6, input, X), "& --BSR Y5 IO_Y5. Scan Cell 91 " 269 (BC_1, IO_Y5, output3, X, 270, 0, Z), "& " 270 (BC_1, *, control, 0), "& " 271 (BC_1, IO_Y5, input, X), "& --BSR V1 IO_V1. Scan Cell 92 " 272 (BC_1, IO_V1, output3, X, 273, 0, Z), "& " 273 (BC_1, *, control, 0), "& " 274 (BC_1, IO_V1, input, X), "& --BSR U3 IO_U3. Scan Cell 93 " 275 (BC_1, IO_U3, output3, X, 276, 0, Z), "& " 276 (BC_1, *, control, 0), "& " 277 (BC_1, IO_U3, input, X), "& --BSR Y3 IO_Y3. Scan Cell 94 " 278 (BC_1, IO_Y3, output3, X, 279, 0, Z), "& " 279 (BC_1, *, control, 0), "& " 280 (BC_1, IO_Y3, input, X), "& --BSR Y4 IO_Y4. Scan Cell 95 " 281 (BC_1, IO_Y4, output3, X, 282, 0, Z), "& " 282 (BC_1, *, control, 0), "& " 283 (BC_1, IO_Y4, input, X), "& --BSR AB1 IO_AB1. Scan Cell 96 " 284 (BC_1, IO_AB1, output3, X, 285, 0, Z), "& " 285 (BC_1, *, control, 0), "& " 286 (BC_1, IO_AB1, input, X), "& --BSR AC1 IO_AC1. Scan Cell 97 " 287 (BC_1, IO_AC1, output3, X, 288, 0, Z), "& " 288 (BC_1, *, control, 0), "& " 289 (BC_1, IO_AC1, input, X), "& --BSR AC6 IO_AC6. Scan Cell 98 " 290 (BC_1, IO_AC6, output3, X, 291, 0, Z), "& " 291 (BC_1, *, control, 0), "& " 292 (BC_1, IO_AC6, input, X), "& --BSR AC5 IO_AC5. Scan Cell 99 " 293 (BC_1, IO_AC5, output3, X, 294, 0, Z), "& " 294 (BC_1, *, control, 0), "& " 295 (BC_1, IO_AC5, input, X), "& --BSR AC4 IO_AC4. Scan Cell 100 " 296 (BC_1, IO_AC4, output3, X, 297, 0, Z), "& " 297 (BC_1, *, control, 0), "& " 298 (BC_1, IO_AC4, input, X), "& --BSR AA1 IO_AA1. Scan Cell 101 " 299 (BC_1, IO_AA1, output3, X, 300, 0, Z), "& " 300 (BC_1, *, control, 0), "& " 301 (BC_1, IO_AA1, input, X), "& --BSR AA4 IO_AA4. Scan Cell 102 " 302 (BC_1, IO_AA4, output3, X, 303, 0, Z), "& " 303 (BC_1, *, control, 0), "& " 304 (BC_1, IO_AA4, input, X), "& --BSR AA6 IO_AA6. Scan Cell 103 " 305 (BC_1, IO_AA6, output3, X, 306, 0, Z), "& " 306 (BC_1, *, control, 0), "& " 307 (BC_1, IO_AA6, input, X), "& --BSR AA8 IO_AA8. Scan Cell 104 " 308 (BC_1, IO_AA8, output3, X, 309, 0, Z), "& " 309 (BC_1, *, control, 0), "& " 310 (BC_1, IO_AA8, input, X), "& --BSR AA3 IO_AA3. Scan Cell 105 " 311 (BC_1, IO_AA3, output3, X, 312, 0, Z), "& " 312 (BC_1, *, control, 0), "& " 313 (BC_1, IO_AA3, input, X), "& --BSR AC7 IO_AC7. Scan Cell 106 " 314 (BC_1, IO_AC7, output3, X, 315, 0, Z), "& " 315 (BC_1, *, control, 0), "& " 316 (BC_1, IO_AC7, input, X), "& --BSR AA7 IO_AA7. Scan Cell 107 " 317 (BC_1, IO_AA7, output3, X, 318, 0, Z), "& " 318 (BC_1, *, control, 0), "& " 319 (BC_1, IO_AA7, input, X), "& --BSR AD3 IO_AD3. Scan Cell 108 " 320 (BC_1, IO_AD3, output3, X, 321, 0, Z), "& " 321 (BC_1, *, control, 0), "& " 322 (BC_1, IO_AD3, input, X), "& --BSR AD5 IO_AD5. Scan Cell 109 " 323 (BC_1, IO_AD5, output3, X, 324, 0, Z), "& " 324 (BC_1, *, control, 0), "& " 325 (BC_1, IO_AD5, input, X), "& --BSR AD4 IO_AD4. Scan Cell 110 " 326 (BC_1, IO_AD4, output3, X, 327, 0, Z), "& " 327 (BC_1, *, control, 0), "& " 328 (BC_1, IO_AD4, input, X), "& --BSR AD6 IO_AD6. Scan Cell 111 " 329 (BC_1, IO_AD6, output3, X, 330, 0, Z), "& " 330 (BC_1, *, control, 0), "& " 331 (BC_1, IO_AD6, input, X), "& --BSR AD1 IO_AD1. Scan Cell 112 " 332 (BC_1, IO_AD1, output3, X, 333, 0, Z), "& " 333 (BC_1, *, control, 0), "& " 334 (BC_1, IO_AD1, input, X), "& --BSR AF4 IO_AF4. Scan Cell 113 " 335 (BC_1, IO_AF4, output3, X, 336, 0, Z), "& " 336 (BC_1, *, control, 0), "& " 337 (BC_1, IO_AF4, input, X), "& --BSR AH1 IO_AH1. Scan Cell 114 " 338 (BC_1, IO_AH1, output3, X, 339, 0, Z), "& " 339 (BC_1, *, control, 0), "& " 340 (BC_1, IO_AH1, input, X), "& --BSR AJ1 IO_AJ1. Scan Cell 115 " 341 (BC_1, IO_AJ1, output3, X, 342, 0, Z), "& " 342 (BC_1, *, control, 0), "& " 343 (BC_1, IO_AJ1, input, X), "& --BSR AF3 IO_AF3. Scan Cell 116 " 344 (BC_1, IO_AF3, output3, X, 345, 0, Z), "& " 345 (BC_1, *, control, 0), "& " 346 (BC_1, IO_AF3, input, X), "& --BSR AG3 IO_AG3. Scan Cell 117 " 347 (BC_1, IO_AG3, output3, X, 348, 0, Z), "& " 348 (BC_1, *, control, 0), "& " 349 (BC_1, IO_AG3, input, X), "& --BSR AF1 IO_AF1. Scan Cell 118 " 350 (BC_1, IO_AF1, output3, X, 351, 0, Z), "& " 351 (BC_1, *, control, 0), "& " 352 (BC_1, IO_AF1, input, X), "& --BSR AG1 IO_AG1. Scan Cell 119 " 353 (BC_1, IO_AG1, output3, X, 354, 0, Z), "& " 354 (BC_1, *, control, 0), "& " 355 (BC_1, IO_AG1, input, X), "& --BSR AH4 IO_AH4. Scan Cell 120 " 356 (BC_1, IO_AH4, output3, X, 357, 0, Z), "& " 357 (BC_1, *, control, 0), "& " 358 (BC_1, IO_AH4, input, X), "& --BSR AH3 IO_AH3. Scan Cell 121 " 359 (BC_1, IO_AH3, output3, X, 360, 0, Z), "& " 360 (BC_1, *, control, 0), "& " 361 (BC_1, IO_AH3, input, X), "& --BSR AH5 IO_AH5. Scan Cell 122 " 362 (BC_1, IO_AH5, output3, X, 363, 0, Z), "& " 363 (BC_1, *, control, 0), "& " 364 (BC_1, IO_AH5, input, X), "& --BSR AK4 IO_AK4. Scan Cell 123 " 365 (BC_1, IO_AK4, output3, X, 366, 0, Z), "& " 366 (BC_1, *, control, 0), "& " 367 (BC_1, IO_AK4, input, X), "& --BSR AK3 IO_AK3. Scan Cell 124 " 368 (BC_1, IO_AK3, output3, X, 369, 0, Z), "& " 369 (BC_1, *, control, 0), "& " 370 (BC_1, IO_AK3, input, X), "& --BSR AK2 IO_AK2. Scan Cell 125 " 371 (BC_1, IO_AK2, output3, X, 372, 0, Z), "& " 372 (BC_1, *, control, 0), "& " 373 (BC_1, IO_AK2, input, X), "& --BSR AK5 IO_AK5. Scan Cell 126 " 374 (BC_1, IO_AK5, output3, X, 375, 0, Z), "& " 375 (BC_1, *, control, 0), "& " 376 (BC_1, IO_AK5, input, X), "& --BSR AF7 IO_AF7. Scan Cell 127 " 377 (BC_1, IO_AF7, output3, X, 378, 0, Z), "& " 378 (BC_1, *, control, 0), "& " 379 (BC_1, IO_AF7, input, X), "& --BSR AH7 IO_AH7. Scan Cell 128 " 380 (BC_1, IO_AH7, output3, X, 381, 0, Z), "& " 381 (BC_1, *, control, 0), "& " 382 (BC_1, IO_AH7, input, X), "& --BSR AK8 IO_AK8. Scan Cell 129 " 383 (BC_1, IO_AK8, output3, X, 384, 0, Z), "& " 384 (BC_1, *, control, 0), "& " 385 (BC_1, IO_AK8, input, X), "& --BSR AK7 IO_AK7. Scan Cell 130 " 386 (BC_1, IO_AK7, output3, X, 387, 0, Z), "& " 387 (BC_1, *, control, 0), "& " 388 (BC_1, IO_AK7, input, X), "& --BSR AK9 IO_AK9. Scan Cell 131 " 389 (BC_1, IO_AK9, output3, X, 390, 0, Z), "& " 390 (BC_1, *, control, 0), "& " 391 (BC_1, IO_AK9, input, X), "& --BSR AK10 IO_AK10. Scan Cell 132 " 392 (BC_1, IO_AK10, output3, X, 393, 0, Z), "& " 393 (BC_1, *, control, 0), "& " 394 (BC_1, IO_AK10, input, X), "& --BSR AE7 IO_AE7. Scan Cell 133 " 395 (BC_1, IO_AE7, output3, X, 396, 0, Z), "& " 396 (BC_1, *, control, 0), "& " 397 (BC_1, IO_AE7, input, X), "& --BSR AD8 IO_AD8. Scan Cell 134 " 398 (BC_1, IO_AD8, output3, X, 399, 0, Z), "& " 399 (BC_1, *, control, 0), "& " 400 (BC_1, IO_AD8, input, X), "& --BSR AG8 IO_AG8. Scan Cell 135 " 401 (BC_1, IO_AG8, output3, X, 402, 0, Z), "& " 402 (BC_1, *, control, 0), "& " 403 (BC_1, IO_AG8, input, X), "& --BSR AG7 IO_AG7. Scan Cell 136 " 404 (BC_1, IO_AG7, output3, X, 405, 0, Z), "& " 405 (BC_1, *, control, 0), "& " 406 (BC_1, IO_AG7, input, X), "& --BSR AF8 IO_AF8. Scan Cell 137 " 407 (BC_1, IO_AF8, output3, X, 408, 0, Z), "& " 408 (BC_1, *, control, 0), "& " 409 (BC_1, IO_AF8, input, X), "& --BSR AA11 IO_AA11. Scan Cell 138 " 410 (BC_1, IO_AA11, output3, X, 411, 0, Z), "& " 411 (BC_1, *, control, 0), "& " 412 (BC_1, IO_AA11, input, X), "& --BSR AB10 IO_AB10. Scan Cell 139 " 413 (BC_1, IO_AB10, output3, X, 414, 0, Z), "& " 414 (BC_1, *, control, 0), "& " 415 (BC_1, IO_AB10, input, X), "& --BSR AH10 IO_AH10. Scan Cell 140 " 416 (BC_1, IO_AH10, output3, X, 417, 0, Z), "& " 417 (BC_1, *, control, 0), "& " 418 (BC_1, IO_AH10, input, X), "& --BSR AG10 IO_AG10. Scan Cell 141 " 419 (BC_1, IO_AG10, output3, X, 420, 0, Z), "& " 420 (BC_1, *, control, 0), "& " 421 (BC_1, IO_AG10, input, X), "& --BSR AB11 IO_AB11. Scan Cell 142 " 422 (BC_1, IO_AB11, output3, X, 423, 0, Z), "& " 423 (BC_1, *, control, 0), "& " 424 (BC_1, IO_AB11, input, X), "& --BSR AC11 IO_AC11. Scan Cell 143 " 425 (BC_1, IO_AC11, output3, X, 426, 0, Z), "& " 426 (BC_1, *, control, 0), "& " 427 (BC_1, IO_AC11, input, X), "& --BSR AF11 IO_AF11. Scan Cell 144 " 428 (BC_1, IO_AF11, output3, X, 429, 0, Z), "& " 429 (BC_1, *, control, 0), "& " 430 (BC_1, IO_AF11, input, X), "& --BSR AE11 IO_AE11. Scan Cell 145 " 431 (BC_1, IO_AE11, output3, X, 432, 0, Z), "& " 432 (BC_1, *, control, 0), "& " 433 (BC_1, IO_AE11, input, X), "& --BSR AD10 IO_AD10. Scan Cell 146 " 434 (BC_1, IO_AD10, output3, X, 435, 0, Z), "& " 435 (BC_1, *, control, 0), "& " 436 (BC_1, IO_AD10, input, X), "& --BSR AC10 IO_AC10. Scan Cell 147 " 437 (BC_1, IO_AC10, output3, X, 438, 0, Z), "& " 438 (BC_1, *, control, 0), "& " 439 (BC_1, IO_AC10, input, X), "& --BSR AE10 IO_AE10. Scan Cell 148 " 440 (BC_1, IO_AE10, output3, X, 441, 0, Z), "& " 441 (BC_1, *, control, 0), "& " 442 (BC_1, IO_AE10, input, X), "& --BSR AG11 IO_AG11. Scan Cell 149 " 443 (BC_1, IO_AG11, output3, X, 444, 0, Z), "& " 444 (BC_1, *, control, 0), "& " 445 (BC_1, IO_AG11, input, X), "& --BSR AH11 IO_AH11. Scan Cell 150 " 446 (BC_1, IO_AH11, output3, X, 447, 0, Z), "& " 447 (BC_1, *, control, 0), "& " 448 (BC_1, IO_AH11, input, X), "& --BSR AH14 IO_AH14. Scan Cell 151 " 449 (BC_1, IO_AH14, output3, X, 450, 0, Z), "& " 450 (BC_1, *, control, 0), "& " 451 (BC_1, IO_AH14, input, X), "& --BSR AK12 IO_AK12. Scan Cell 152 " 452 (BC_1, IO_AK12, output3, X, 453, 0, Z), "& " 453 (BC_1, *, control, 0), "& " 454 (BC_1, IO_AK12, input, X), "& --BSR AK13 IO_AK13. Scan Cell 153 " 455 (BC_1, IO_AK13, output3, X, 456, 0, Z), "& " 456 (BC_1, *, control, 0), "& " 457 (BC_1, IO_AK13, input, X), "& --BSR AK14 IO_AK14. Scan Cell 154 " 458 (BC_1, IO_AK14, output3, X, 459, 0, Z), "& " 459 (BC_1, *, control, 0), "& " 460 (BC_1, IO_AK14, input, X), "& --BSR AH13 IO_AH13. Scan Cell 155 " 461 (BC_1, IO_AH13, output3, X, 462, 0, Z), "& " 462 (BC_1, *, control, 0), "& " 463 (BC_1, IO_AH13, input, X), "& --BSR AG14 IO_AG14. Scan Cell 156 " 464 (BC_1, IO_AG14, output3, X, 465, 0, Z), "& " 465 (BC_1, *, control, 0), "& " 466 (BC_1, IO_AG14, input, X), "& --BSR AK15 IO_AK15. Scan Cell 157 " 467 (BC_1, IO_AK15, output3, X, 468, 0, Z), "& " 468 (BC_1, *, control, 0), "& " 469 (BC_1, IO_AK15, input, X), "& --BSR AK17 IO_AK17. Scan Cell 158 " 470 (BC_1, IO_AK17, output3, X, 471, 0, Z), "& " 471 (BC_1, *, control, 0), "& " 472 (BC_1, IO_AK17, input, X), "& --BSR AK18 IO_AK18. Scan Cell 159 " 473 (BC_1, IO_AK18, output3, X, 474, 0, Z), "& " 474 (BC_1, *, control, 0), "& " 475 (BC_1, IO_AK18, input, X), "& --BSR Y14 IO_Y14. Scan Cell 160 " 476 (BC_1, IO_Y14, output3, X, 477, 0, Z), "& " 477 (BC_1, *, control, 0), "& " 478 (BC_1, IO_Y14, input, X), "& --BSR AA14 IO_AA14. Scan Cell 161 " 479 (BC_1, IO_AA14, output3, X, 480, 0, Z), "& " 480 (BC_1, *, control, 0), "& " 481 (BC_1, IO_AA14, input, X), "& --BSR AF13 IO_AF13. Scan Cell 162 " 482 (BC_1, IO_AF13, output3, X, 483, 0, Z), "& " 483 (BC_1, *, control, 0), "& " 484 (BC_1, IO_AF13, input, X), "& --BSR AF14 IO_AF14. Scan Cell 163 " 485 (BC_1, IO_AF14, output3, X, 486, 0, Z), "& " 486 (BC_1, *, control, 0), "& " 487 (BC_1, IO_AF14, input, X), "& --BSR AA13 IO_AA13. Scan Cell 164 " 488 (BC_1, IO_AA13, output3, X, 489, 0, Z), "& " 489 (BC_1, *, control, 0), "& " 490 (BC_1, IO_AA13, input, X), "& --BSR AB13 IO_AB13. Scan Cell 165 " 491 (BC_1, IO_AB13, output3, X, 492, 0, Z), "& " 492 (BC_1, *, control, 0), "& " 493 (BC_1, IO_AB13, input, X), "& --BSR AD13 IO_AD13. Scan Cell 166 " 494 (BC_1, IO_AD13, output3, X, 495, 0, Z), "& " 495 (BC_1, *, control, 0), "& " 496 (BC_1, IO_AD13, input, X), "& --BSR AD14 IO_AD14. Scan Cell 167 " 497 (BC_1, IO_AD14, output3, X, 498, 0, Z), "& " 498 (BC_1, *, control, 0), "& " 499 (BC_1, IO_AD14, input, X), "& --BSR AC13 IO_AC13. Scan Cell 168 " 500 (BC_1, IO_AC13, output3, X, 501, 0, Z), "& " 501 (BC_1, *, control, 0), "& " 502 (BC_1, IO_AC13, input, X), "& --BSR AC14 IO_AC14. Scan Cell 169 " 503 (BC_1, IO_AC14, output3, X, 504, 0, Z), "& " 504 (BC_1, *, control, 0), "& " 505 (BC_1, IO_AC14, input, X), "& --BSR AE13 IO_AE13. Scan Cell 170 " 506 (BC_1, IO_AE13, output3, X, 507, 0, Z), "& " 507 (BC_1, *, control, 0), "& " 508 (BC_1, IO_AE13, input, X), "& --BSR Pad not Bonded. Scan Cell 171 " 509 (BC_1, *,internal, X), "& " 510 (BC_1, *,internal, X), "& " 511 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 172 " 512 (BC_1, *,internal, X), "& " 513 (BC_1, *,internal, X), "& " 514 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 173 " 515 (BC_1, *,internal, X), "& " 516 (BC_1, *,internal, X), "& " 517 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 174 " 518 (BC_1, *,internal, X), "& " 519 (BC_1, *,internal, X), "& " 520 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 175 " 521 (BC_1, *,internal, X), "& " 522 (BC_1, *,internal, X), "& " 523 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 176 " 524 (BC_1, *,internal, X), "& " 525 (BC_1, *,internal, X), "& " 526 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 177 " 527 (BC_1, *,internal, X), "& " 528 (BC_1, *,internal, X), "& " 529 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 178 " 530 (BC_1, *,internal, X), "& " 531 (BC_1, *,internal, X), "& " 532 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 179 " 533 (BC_1, *,internal, X), "& " 534 (BC_1, *,internal, X), "& " 535 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 180 " 536 (BC_1, *,internal, X), "& " 537 (BC_1, *,internal, X), "& " 538 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 181 " 539 (BC_1, *,internal, X), "& " 540 (BC_1, *,internal, X), "& " 541 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 182 " 542 (BC_1, *,internal, X), "& " 543 (BC_1, *,internal, X), "& " 544 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 183 " 545 (BC_1, *,internal, X), "& " 546 (BC_1, *,internal, X), "& " 547 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 184 " 548 (BC_1, *,internal, X), "& " 549 (BC_1, *,internal, X), "& " 550 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 185 " 551 (BC_1, *,internal, X), "& " 552 (BC_1, *,internal, X), "& " 553 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 186 " 554 (BC_1, *,internal, X), "& " 555 (BC_1, *,internal, X), "& " 556 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 187 " 557 (BC_1, *,internal, X), "& " 558 (BC_1, *,internal, X), "& " 559 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 188 " 560 (BC_1, *,internal, X), "& " 561 (BC_1, *,internal, X), "& " 562 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 189 " 563 (BC_1, *,internal, X), "& " 564 (BC_1, *,internal, X), "& " 565 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 190 " 566 (BC_1, *,internal, X), "& " 567 (BC_1, *,internal, X), "& " 568 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 191 " 569 (BC_1, *,internal, X), "& " 570 (BC_1, *,internal, X), "& " 571 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 192 " 572 (BC_1, *,internal, X), "& " 573 (BC_1, *,internal, X), "& " 574 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 193 " 575 (BC_1, *,internal, X), "& " 576 (BC_1, *,internal, X), "& " 577 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 194 " 578 (BC_1, *,internal, X), "& " 579 (BC_1, *,internal, X), "& " 580 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 195 " 581 (BC_1, *,internal, X), "& " 582 (BC_1, *,internal, X), "& " 583 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 196 " 584 (BC_1, *,internal, X), "& " 585 (BC_1, *,internal, X), "& " 586 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 197 " 587 (BC_1, *,internal, X), "& " 588 (BC_1, *,internal, X), "& " 589 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 198 " 590 (BC_1, *,internal, X), "& " 591 (BC_1, *,internal, X), "& " 592 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 199 " 593 (BC_1, *,internal, X), "& " 594 (BC_1, *,internal, X), "& " 595 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 200 " 596 (BC_1, *,internal, X), "& " 597 (BC_1, *,internal, X), "& " 598 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 201 " 599 (BC_1, *,internal, X), "& " 600 (BC_1, *,internal, X), "& " 601 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 202 " 602 (BC_1, *,internal, X), "& " 603 (BC_1, *,internal, X), "& " 604 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 203 " 605 (BC_1, *,internal, X), "& " 606 (BC_1, *,internal, X), "& " 607 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 204 " 608 (BC_1, *,internal, X), "& " 609 (BC_1, *,internal, X), "& " 610 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 205 " 611 (BC_1, *,internal, X), "& " 612 (BC_1, *,internal, X), "& " 613 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 206 " 614 (BC_1, *,internal, X), "& " 615 (BC_1, *,internal, X), "& " 616 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 207 " 617 (BC_1, *,internal, X), "& " 618 (BC_1, *,internal, X), "& " 619 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 208 " 620 (BC_1, *,internal, X), "& " 621 (BC_1, *,internal, X), "& " 622 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 209 " 623 (BC_1, *,internal, X), "& " 624 (BC_1, *,internal, X), "& " 625 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 210 " 626 (BC_1, *,internal, X), "& " 627 (BC_1, *,internal, X), "& " 628 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 211 " 629 (BC_1, *,internal, X), "& " 630 (BC_1, *,internal, X), "& " 631 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 212 " 632 (BC_1, *,internal, X), "& " 633 (BC_1, *,internal, X), "& " 634 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 213 " 635 (BC_1, *,internal, X), "& " 636 (BC_1, *,internal, X), "& " 637 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 214 " 638 (BC_1, *,internal, X), "& " 639 (BC_1, *,internal, X), "& " 640 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 215 " 641 (BC_1, *,internal, X), "& " 642 (BC_1, *,internal, X), "& " 643 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 216 " 644 (BC_1, *,internal, X), "& " 645 (BC_1, *,internal, X), "& " 646 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 217 " 647 (BC_1, *,internal, X), "& " 648 (BC_1, *,internal, X), "& " 649 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 218 " 650 (BC_1, *,internal, X), "& " 651 (BC_1, *,internal, X), "& " 652 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 219 " 653 (BC_1, *,internal, X), "& " 654 (BC_1, *,internal, X), "& " 655 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 220 " 656 (BC_1, *,internal, X), "& " 657 (BC_1, *,internal, X), "& " 658 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 221 " 659 (BC_1, *,internal, X), "& " 660 (BC_1, *,internal, X), "& " 661 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 222 " 662 (BC_1, *,internal, X), "& " 663 (BC_1, *,internal, X), "& " 664 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 223 " 665 (BC_1, *,internal, X), "& " 666 (BC_1, *,internal, X), "& " 667 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 224 " 668 (BC_1, *,internal, X), "& " 669 (BC_1, *,internal, X), "& " 670 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 225 " 671 (BC_1, *,internal, X), "& " 672 (BC_1, *,internal, X), "& " 673 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 226 " 674 (BC_1, *,internal, X), "& " 675 (BC_1, *,internal, X), "& " 676 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 227 " 677 (BC_1, *,internal, X), "& " 678 (BC_1, *,internal, X), "& " 679 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 228 " 680 (BC_1, *,internal, X), "& " 681 (BC_1, *,internal, X), "& " 682 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 229 " 683 (BC_1, *,internal, X), "& " 684 (BC_1, *,internal, X), "& " 685 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 230 " 686 (BC_1, *,internal, X), "& " 687 (BC_1, *,internal, X), "& " 688 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 231 " 689 (BC_1, *,internal, X), "& " 690 (BC_1, *,internal, X), "& " 691 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 232 " 692 (BC_1, *,internal, X), "& " 693 (BC_1, *,internal, X), "& " 694 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 233 " 695 (BC_1, *,internal, X), "& " 696 (BC_1, *,internal, X), "& " 697 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 234 " 698 (BC_1, *,internal, X), "& " 699 (BC_1, *,internal, X), "& " 700 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 235 " 701 (BC_1, *,internal, X), "& " 702 (BC_1, *,internal, X), "& " 703 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 236 " 704 (BC_1, *,internal, X), "& " 705 (BC_1, *,internal, X), "& " 706 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 237 " 707 (BC_1, *,internal, X), "& " 708 (BC_1, *,internal, X), "& " 709 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 238 " 710 (BC_1, *,internal, X), "& " 711 (BC_1, *,internal, X), "& " 712 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 239 " 713 (BC_1, *,internal, X), "& " 714 (BC_1, *,internal, X), "& " 715 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 240 " 716 (BC_1, *,internal, X), "& " 717 (BC_1, *,internal, X), "& " 718 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 241 " 719 (BC_1, *,internal, X), "& " 720 (BC_1, *,internal, X), "& " 721 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 242 " 722 (BC_1, *,internal, X), "& " 723 (BC_1, *,internal, X), "& " 724 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 243 " 725 (BC_1, *,internal, X), "& " 726 (BC_1, *,internal, X), "& " 727 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 244 " 728 (BC_1, *,internal, X), "& " 729 (BC_1, *,internal, X), "& " 730 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 245 " 731 (BC_1, *,internal, X), "& " 732 (BC_1, *,internal, X), "& " 733 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 246 " 734 (BC_1, *,internal, X), "& " 735 (BC_1, *,internal, X), "& " 736 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 247 " 737 (BC_1, *,internal, X), "& " 738 (BC_1, *,internal, X), "& " 739 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 248 " 740 (BC_1, *,internal, X), "& " 741 (BC_1, *,internal, X), "& " 742 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 249 " 743 (BC_1, *,internal, X), "& " 744 (BC_1, *,internal, X), "& " 745 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 250 " 746 (BC_1, *,internal, X), "& " 747 (BC_1, *,internal, X), "& " 748 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 251 " 749 (BC_1, *,internal, X), "& " 750 (BC_1, *,internal, X), "& " 751 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 252 " 752 (BC_1, *,internal, X), "& " 753 (BC_1, *,internal, X), "& " 754 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 253 " 755 (BC_1, *,internal, X), "& " 756 (BC_1, *,internal, X), "& " 757 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 254 " 758 (BC_1, *,internal, X), "& " 759 (BC_1, *,internal, X), "& " 760 (BC_1, *,internal, X), "& --BSR AE18 IO_AE18. Scan Cell 255 " 761 (BC_1, IO_AE18, output3, X, 762, 0, Z), "& " 762 (BC_1, *, control, 0), "& " 763 (BC_1, IO_AE18, input, X), "& --BSR AF18 IO_AF18. Scan Cell 256 " 764 (BC_1, IO_AF18, output3, X, 765, 0, Z), "& " 765 (BC_1, *, control, 0), "& " 766 (BC_1, IO_AF18, input, X), "& --BSR AC18 IO_AC18. Scan Cell 257 " 767 (BC_1, IO_AC18, output3, X, 768, 0, Z), "& " 768 (BC_1, *, control, 0), "& " 769 (BC_1, IO_AC18, input, X), "& --BSR AD18 IO_AD18. Scan Cell 258 " 770 (BC_1, IO_AD18, output3, X, 771, 0, Z), "& " 771 (BC_1, *, control, 0), "& " 772 (BC_1, IO_AD18, input, X), "& --BSR AB18 IO_AB18. Scan Cell 259 " 773 (BC_1, IO_AB18, output3, X, 774, 0, Z), "& " 774 (BC_1, *, control, 0), "& " 775 (BC_1, IO_AB18, input, X), "& --BSR AA18 IO_AA18. Scan Cell 260 " 776 (BC_1, IO_AA18, output3, X, 777, 0, Z), "& " 777 (BC_1, *, control, 0), "& " 778 (BC_1, IO_AA18, input, X), "& --BSR AD17 IO_AD17. Scan Cell 261 " 779 (BC_1, IO_AD17, output3, X, 780, 0, Z), "& " 780 (BC_1, *, control, 0), "& " 781 (BC_1, IO_AD17, input, X), "& --BSR AC17 IO_AC17. Scan Cell 262 " 782 (BC_1, IO_AC17, output3, X, 783, 0, Z), "& " 783 (BC_1, *, control, 0), "& " 784 (BC_1, IO_AC17, input, X), "& --BSR AA17 IO_AA17. Scan Cell 263 " 785 (BC_1, IO_AA17, output3, X, 786, 0, Z), "& " 786 (BC_1, *, control, 0), "& " 787 (BC_1, IO_AA17, input, X), "& --BSR Y17 IO_Y17. Scan Cell 264 " 788 (BC_1, IO_Y17, output3, X, 789, 0, Z), "& " 789 (BC_1, *, control, 0), "& " 790 (BC_1, IO_Y17, input, X), "& --BSR AG17 IO_AG17. Scan Cell 265 " 791 (BC_1, IO_AG17, output3, X, 792, 0, Z), "& " 792 (BC_1, *, control, 0), "& " 793 (BC_1, IO_AG17, input, X), "& --BSR AF17 IO_AF17. Scan Cell 266 " 794 (BC_1, IO_AF17, output3, X, 795, 0, Z), "& " 795 (BC_1, *, control, 0), "& " 796 (BC_1, IO_AF17, input, X), "& --BSR AB21 IO_AB21. Scan Cell 267 " 797 (BC_1, IO_AB21, output3, X, 798, 0, Z), "& " 798 (BC_1, *, control, 0), "& " 799 (BC_1, IO_AB21, input, X), "& --BSR AA20 IO_AA20. Scan Cell 268 " 800 (BC_1, IO_AA20, output3, X, 801, 0, Z), "& " 801 (BC_1, *, control, 0), "& " 802 (BC_1, IO_AA20, input, X), "& --BSR AC20 IO_AC20. Scan Cell 269 " 803 (BC_1, IO_AC20, output3, X, 804, 0, Z), "& " 804 (BC_1, *, control, 0), "& " 805 (BC_1, IO_AC20, input, X), "& --BSR AD20 IO_AD20. Scan Cell 270 " 806 (BC_1, IO_AD20, output3, X, 807, 0, Z), "& " 807 (BC_1, *, control, 0), "& " 808 (BC_1, IO_AD20, input, X), "& --BSR Y23 IO_Y23. Scan Cell 271 " 809 (BC_1, IO_Y23, output3, X, 810, 0, Z), "& " 810 (BC_1, *, control, 0), "& " 811 (BC_1, IO_Y23, input, X), "& --BSR AA23 IO_AA23. Scan Cell 272 " 812 (BC_1, IO_AA23, output3, X, 813, 0, Z), "& " 813 (BC_1, *, control, 0), "& " 814 (BC_1, IO_AA23, input, X), "& --BSR AC21 IO_AC21. Scan Cell 273 " 815 (BC_1, IO_AC21, output3, X, 816, 0, Z), "& " 816 (BC_1, *, control, 0), "& " 817 (BC_1, IO_AC21, input, X), "& --BSR AD21 IO_AD21. Scan Cell 274 " 818 (BC_1, IO_AD21, output3, X, 819, 0, Z), "& " 819 (BC_1, *, control, 0), "& " 820 (BC_1, IO_AD21, input, X), "& --BSR AA21 IO_AA21. Scan Cell 275 " 821 (BC_1, IO_AA21, output3, X, 822, 0, Z), "& " 822 (BC_1, *, control, 0), "& " 823 (BC_1, IO_AA21, input, X), "& --BSR AA22 IO_AA22. Scan Cell 276 " 824 (BC_1, IO_AA22, output3, X, 825, 0, Z), "& " 825 (BC_1, *, control, 0), "& " 826 (BC_1, IO_AA22, input, X), "& --BSR AE21 IO_AE21. Scan Cell 277 " 827 (BC_1, IO_AE21, output3, X, 828, 0, Z), "& " 828 (BC_1, *, control, 0), "& " 829 (BC_1, IO_AE21, input, X), "& --BSR AE20 IO_AE20. Scan Cell 278 " 830 (BC_1, IO_AE20, output3, X, 831, 0, Z), "& " 831 (BC_1, *, control, 0), "& " 832 (BC_1, IO_AE20, input, X), "& --BSR AK23 IO_AK23. Scan Cell 279 " 833 (BC_1, IO_AK23, output3, X, 834, 0, Z), "& " 834 (BC_1, *, control, 0), "& " 835 (BC_1, IO_AK23, input, X), "& --BSR AK22 IO_AK22. Scan Cell 280 " 836 (BC_1, IO_AK22, output3, X, 837, 0, Z), "& " 837 (BC_1, *, control, 0), "& " 838 (BC_1, IO_AK22, input, X), "& --BSR AH23 IO_AH23. Scan Cell 281 " 839 (BC_1, IO_AH23, output3, X, 840, 0, Z), "& " 840 (BC_1, *, control, 0), "& " 841 (BC_1, IO_AH23, input, X), "& --BSR AH21 IO_AH21. Scan Cell 282 " 842 (BC_1, IO_AH21, output3, X, 843, 0, Z), "& " 843 (BC_1, *, control, 0), "& " 844 (BC_1, IO_AH21, input, X), "& --BSR AH20 IO_AH20. Scan Cell 283 " 845 (BC_1, IO_AH20, output3, X, 846, 0, Z), "& " 846 (BC_1, *, control, 0), "& " 847 (BC_1, IO_AH20, input, X), "& --BSR AG21 IO_AG21. Scan Cell 284 " 848 (BC_1, IO_AG21, output3, X, 849, 0, Z), "& " 849 (BC_1, *, control, 0), "& " 850 (BC_1, IO_AG21, input, X), "& --BSR AK20 IO_AK20. Scan Cell 285 " 851 (BC_1, IO_AK20, output3, X, 852, 0, Z), "& " 852 (BC_1, *, control, 0), "& " 853 (BC_1, IO_AK20, input, X), "& --BSR AK19 IO_AK19. Scan Cell 286 " 854 (BC_1, IO_AK19, output3, X, 855, 0, Z), "& " 855 (BC_1, *, control, 0), "& " 856 (BC_1, IO_AK19, input, X), "& --BSR AH18 IO_AH18. Scan Cell 287 " 857 (BC_1, IO_AH18, output3, X, 858, 0, Z), "& " 858 (BC_1, *, control, 0), "& " 859 (BC_1, IO_AH18, input, X), "& --BSR AH17 IO_AH17. Scan Cell 288 " 860 (BC_1, IO_AH17, output3, X, 861, 0, Z), "& " 861 (BC_1, *, control, 0), "& " 862 (BC_1, IO_AH17, input, X), "& --BSR AG20 IO_AG20. Scan Cell 289 " 863 (BC_1, IO_AG20, output3, X, 864, 0, Z), "& " 864 (BC_1, *, control, 0), "& " 865 (BC_1, IO_AG20, input, X), "& --BSR AF20 IO_AF20. Scan Cell 290 " 866 (BC_1, IO_AF20, output3, X, 867, 0, Z), "& " 867 (BC_1, *, control, 0), "& " 868 (BC_1, IO_AF20, input, X), "& --BSR AE23 IO_AE23. Scan Cell 291 " 869 (BC_1, IO_AE23, output3, X, 870, 0, Z), "& " 870 (BC_1, *, control, 0), "& " 871 (BC_1, IO_AE23, input, X), "& --BSR AD23 IO_AD23. Scan Cell 292 " 872 (BC_1, IO_AD23, output3, X, 873, 0, Z), "& " 873 (BC_1, *, control, 0), "& " 874 (BC_1, IO_AD23, input, X), "& --BSR AG23 IO_AG23. Scan Cell 293 " 875 (BC_1, IO_AG23, output3, X, 876, 0, Z), "& " 876 (BC_1, *, control, 0), "& " 877 (BC_1, IO_AG23, input, X), "& --BSR AH24 IO_AH24. Scan Cell 294 " 878 (BC_1, IO_AH24, output3, X, 879, 0, Z), "& " 879 (BC_1, *, control, 0), "& " 880 (BC_1, IO_AH24, input, X), "& --BSR AD26 IO_AD26. Scan Cell 295 " 881 (BC_1, IO_AD26, output3, X, 882, 0, Z), "& " 882 (BC_1, *, control, 0), "& " 883 (BC_1, IO_AD26, input, X), "& --BSR AD27 IO_AD27. Scan Cell 296 " 884 (BC_1, IO_AD27, output3, X, 885, 0, Z), "& " 885 (BC_1, *, control, 0), "& " 886 (BC_1, IO_AD27, input, X), "& --BSR AE24 IO_AE24. Scan Cell 297 " 887 (BC_1, IO_AE24, output3, X, 888, 0, Z), "& " 888 (BC_1, *, control, 0), "& " 889 (BC_1, IO_AE24, input, X), "& --BSR AF24 IO_AF24. Scan Cell 298 " 890 (BC_1, IO_AF24, output3, X, 891, 0, Z), "& " 891 (BC_1, *, control, 0), "& " 892 (BC_1, IO_AF24, input, X), "& --BSR AD24 IO_AD24. Scan Cell 299 " 893 (BC_1, IO_AD24, output3, X, 894, 0, Z), "& " 894 (BC_1, *, control, 0), "& " 895 (BC_1, IO_AD24, input, X), "& --BSR AD25 IO_AD25. Scan Cell 300 " 896 (BC_1, IO_AD25, output3, X, 897, 0, Z), "& " 897 (BC_1, *, control, 0), "& " 898 (BC_1, IO_AD25, input, X), "& --BSR AK24 IO_AK24. Scan Cell 301 " 899 (BC_1, IO_AK24, output3, X, 900, 0, Z), "& " 900 (BC_1, *, control, 0), "& " 901 (BC_1, IO_AK24, input, X), "& --BSR AK25 IO_AK25. Scan Cell 302 " 902 (BC_1, IO_AK25, output3, X, 903, 0, Z), "& " 903 (BC_1, *, control, 0), "& " 904 (BC_1, IO_AK25, input, X), "& --BSR AG28 IO_AG28. Scan Cell 303 " 905 (BC_1, IO_AG28, output3, X, 906, 0, Z), "& " 906 (BC_1, *, control, 0), "& " 907 (BC_1, IO_AG28, input, X), "& --BSR AH28 IO_AH28. Scan Cell 304 " 908 (BC_1, IO_AH28, output3, X, 909, 0, Z), "& " 909 (BC_1, *, control, 0), "& " 910 (BC_1, IO_AH28, input, X), "& --BSR AH27 IO_AH27. Scan Cell 305 " 911 (BC_1, IO_AH27, output3, X, 912, 0, Z), "& " 912 (BC_1, *, control, 0), "& " 913 (BC_1, IO_AH27, input, X), "& --BSR AH26 IO_AH26. Scan Cell 306 " 914 (BC_1, IO_AH26, output3, X, 915, 0, Z), "& " 915 (BC_1, *, control, 0), "& " 916 (BC_1, IO_AH26, input, X), "& --BSR AF28 IO_AF28. Scan Cell 307 " 917 (BC_1, IO_AF28, output3, X, 918, 0, Z), "& " 918 (BC_1, *, control, 0), "& " 919 (BC_1, IO_AF28, input, X), "& --BSR AD28 IO_AD28. Scan Cell 308 " 920 (BC_1, IO_AD28, output3, X, 921, 0, Z), "& " 921 (BC_1, *, control, 0), "& " 922 (BC_1, IO_AD28, input, X), "& --BSR AJ30 IO_AJ30. Scan Cell 309 " 923 (BC_1, IO_AJ30, output3, X, 924, 0, Z), "& " 924 (BC_1, *, control, 0), "& " 925 (BC_1, IO_AJ30, input, X), "& --BSR AK29 IO_AK29. Scan Cell 310 " 926 (BC_1, IO_AK29, output3, X, 927, 0, Z), "& " 927 (BC_1, *, control, 0), "& " 928 (BC_1, IO_AK29, input, X), "& --BSR AK28 IO_AK28. Scan Cell 311 " 929 (BC_1, IO_AK28, output3, X, 930, 0, Z), "& " 930 (BC_1, *, control, 0), "& " 931 (BC_1, IO_AK28, input, X), "& --BSR AK27 IO_AK27. Scan Cell 312 " 932 (BC_1, IO_AK27, output3, X, 933, 0, Z), "& " 933 (BC_1, *, control, 0), "& " 934 (BC_1, IO_AK27, input, X), "& --BSR AF27 IO_AF27. Scan Cell 313 " 935 (BC_1, IO_AF27, output3, X, 936, 0, Z), "& " 936 (BC_1, *, control, 0), "& " 937 (BC_1, IO_AF27, input, X), "& --BSR AG26 IO_AG26. Scan Cell 314 " 938 (BC_1, IO_AG26, output3, X, 939, 0, Z), "& " 939 (BC_1, *, control, 0), "& " 940 (BC_1, IO_AG26, input, X), "& --BSR Y27 IO_Y27. Scan Cell 315 " 941 (BC_4, IO_Y27, clock, X), "& --BSR Y28 IO_Y28. Scan Cell 316 " 942 (BC_4, IO_Y28, clock, X), "& --BSR AF30 IO_AF30. Scan Cell 317 " 943 (AC_1, IO_AF30, output2, X), "& --BSR AG30 IO_AG30. Scan Cell 318 " 944 (BC_1, *,internal, 0), "& --BSR AC30 IO_AC30. Scan Cell 319 " 945 (BC_4, IO_AC30, observe_only, X), "& --BSR AD30 IO_AD30. Scan Cell 320 " 946 (BC_4, IO_AD30, observe_only, X), "& --BSR Y30 IO_Y30. Scan Cell 321 " 947 (BC_4, IO_Y30, observe_only, X), "& --BSR AA30 IO_AA30. Scan Cell 322 " 948 (BC_4, IO_AA30, observe_only, X), "& --BSR U30 IO_U30. Scan Cell 323 " 949 (AC_1, IO_U30, output2, X), "& --BSR V30 IO_V30. Scan Cell 324 " 950 (BC_1, *,internal, 0), "& --BSR U27 IO_U27. Scan Cell 325 " 951 (BC_4, IO_U27, clock, X), "& --BSR U28 IO_U28. Scan Cell 326 " 952 (BC_4, IO_U28, clock, X), "& --BSR N30 IO_N30. Scan Cell 327 " 953 (AC_1, IO_N30, output2, X), "& --BSR P30 IO_P30. Scan Cell 328 " 954 (BC_1, *,internal, 0), "& --BSR K30 IO_K30. Scan Cell 329 " 955 (BC_4, IO_K30, observe_only, X), "& --BSR L30 IO_L30. Scan Cell 330 " 956 (BC_4, IO_L30, observe_only, X), "& --BSR G30 IO_G30. Scan Cell 331 " 957 (BC_4, IO_G30, observe_only, X), "& --BSR H30 IO_H30. Scan Cell 332 " 958 (BC_4, IO_H30, observe_only, X), "& --BSR D30 IO_D30. Scan Cell 333 " 959 (AC_1, IO_D30, output2, X), "& --BSR E30 IO_E30. Scan Cell 334 " 960 (BC_1, *,internal, 0), "& --BSR P27 IO_P27. Scan Cell 335 " 961 (BC_4, IO_P27, clock, X), "& --BSR P28 IO_P28. Scan Cell 336 " 962 (BC_4, IO_P28, clock, X), "& --BSR Pad not Bonded. Scan Cell 337 " 963 (BC_1, *,internal, X), "& " 964 (BC_1, *,internal, X), "& " 965 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 338 " 966 (BC_1, *,internal, X), "& " 967 (BC_1, *,internal, X), "& " 968 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 339 " 969 (BC_1, *,internal, X), "& " 970 (BC_1, *,internal, X), "& " 971 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 340 " 972 (BC_1, *,internal, X), "& " 973 (BC_1, *,internal, X), "& " 974 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 341 " 975 (BC_1, *,internal, X), "& " 976 (BC_1, *,internal, X), "& " 977 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 342 " 978 (BC_1, *,internal, X), "& " 979 (BC_1, *,internal, X), "& " 980 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 343 " 981 (BC_1, *,internal, X), "& " 982 (BC_1, *,internal, X), "& " 983 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 344 " 984 (BC_1, *,internal, X), "& " 985 (BC_1, *,internal, X), "& " 986 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 345 " 987 (BC_1, *,internal, X), "& " 988 (BC_1, *,internal, X), "& " 989 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 346 " 990 (BC_1, *,internal, X), "& " 991 (BC_1, *,internal, X), "& " 992 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 347 " 993 (BC_1, *,internal, X), "& " 994 (BC_1, *,internal, X), "& " 995 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 348 " 996 (BC_1, *,internal, X), "& " 997 (BC_1, *,internal, X), "& " 998 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 349 " 999 (BC_1, *,internal, X), "& " 1000 (BC_1, *,internal, X), "& " 1001 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 350 " 1002 (BC_1, *,internal, X), "& " 1003 (BC_1, *,internal, X), "& " 1004 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 351 " 1005 (BC_1, *,internal, X), "& " 1006 (BC_1, *,internal, X), "& " 1007 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 352 " 1008 (BC_1, *,internal, X), "& " 1009 (BC_1, *,internal, X), "& " 1010 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 353 " 1011 (BC_1, *,internal, X), "& " 1012 (BC_1, *,internal, X), "& " 1013 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 354 " 1014 (BC_1, *,internal, X), "& " 1015 (BC_1, *,internal, X), "& " 1016 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 355 " 1017 (BC_1, *,internal, X), "& " 1018 (BC_1, *,internal, X), "& " 1019 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 356 " 1020 (BC_1, *,internal, X), "& " 1021 (BC_1, *,internal, X), "& " 1022 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 357 " 1023 (BC_1, *,internal, X), "& " 1024 (BC_1, *,internal, X), "& " 1025 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 358 " 1026 (BC_1, *,internal, X), "& " 1027 (BC_1, *,internal, X), "& " 1028 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 359 " 1029 (BC_1, *,internal, X), "& " 1030 (BC_1, *,internal, X), "& " 1031 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 360 " 1032 (BC_1, *,internal, X), "& " 1033 (BC_1, *,internal, X), "& " 1034 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 361 " 1035 (BC_1, *,internal, X), "& " 1036 (BC_1, *,internal, X), "& " 1037 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 362 " 1038 (BC_1, *,internal, X), "& " 1039 (BC_1, *,internal, X), "& " 1040 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 363 " 1041 (BC_1, *,internal, X), "& " 1042 (BC_1, *,internal, X), "& " 1043 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 364 " 1044 (BC_1, *,internal, X), "& " 1045 (BC_1, *,internal, X), "& " 1046 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 365 " 1047 (BC_1, *,internal, X), "& " 1048 (BC_1, *,internal, X), "& " 1049 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 366 " 1050 (BC_1, *,internal, X), "& " 1051 (BC_1, *,internal, X), "& " 1052 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 367 " 1053 (BC_1, *,internal, X), "& " 1054 (BC_1, *,internal, X), "& " 1055 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 368 " 1056 (BC_1, *,internal, X), "& " 1057 (BC_1, *,internal, X), "& " 1058 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 369 " 1059 (BC_1, *,internal, X), "& " 1060 (BC_1, *,internal, X), "& " 1061 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 370 " 1062 (BC_1, *,internal, X), "& " 1063 (BC_1, *,internal, X), "& " 1064 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 371 " 1065 (BC_1, *,internal, X), "& " 1066 (BC_1, *,internal, X), "& " 1067 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 372 " 1068 (BC_1, *,internal, X), "& " 1069 (BC_1, *,internal, X), "& " 1070 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 373 " 1071 (BC_1, *,internal, X), "& " 1072 (BC_1, *,internal, X), "& " 1073 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 374 " 1074 (BC_1, *,internal, X), "& " 1075 (BC_1, *,internal, X), "& " 1076 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 375 " 1077 (BC_1, *,internal, X), "& " 1078 (BC_1, *,internal, X), "& " 1079 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 376 " 1080 (BC_1, *,internal, X), "& " 1081 (BC_1, *,internal, X), "& " 1082 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 377 " 1083 (BC_1, *,internal, X), "& " 1084 (BC_1, *,internal, X), "& " 1085 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 378 " 1086 (BC_1, *,internal, X), "& " 1087 (BC_1, *,internal, X), "& " 1088 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 379 " 1089 (BC_1, *,internal, X), "& " 1090 (BC_1, *,internal, X), "& " 1091 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 380 " 1092 (BC_1, *,internal, X), "& " 1093 (BC_1, *,internal, X), "& " 1094 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 381 " 1095 (BC_1, *,internal, X), "& " 1096 (BC_1, *,internal, X), "& " 1097 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 382 " 1098 (BC_1, *,internal, X), "& " 1099 (BC_1, *,internal, X), "& " 1100 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 383 " 1101 (BC_1, *,internal, X), "& " 1102 (BC_1, *,internal, X), "& " 1103 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 384 " 1104 (BC_1, *,internal, X), "& " 1105 (BC_1, *,internal, X), "& " 1106 (BC_1, *,internal, X), "& --BSR B30 IO_B30. Scan Cell 385 " 1107 (BC_1, IO_B30, output3, X, 1108, 0, Z), "& " 1108 (BC_1, *, control, 0), "& " 1109 (BC_1, IO_B30, input, X), "& --BSR A29 IO_A29. Scan Cell 386 " 1110 (BC_1, IO_A29, output3, X, 1111, 0, Z), "& " 1111 (BC_1, *, control, 0), "& " 1112 (BC_1, IO_A29, input, X), "& --BSR C28 IO_C28. Scan Cell 387 " 1113 (BC_1, IO_C28, output3, X, 1114, 0, Z), "& " 1114 (BC_1, *, control, 0), "& " 1115 (BC_1, IO_C28, input, X), "& --BSR C27 IO_C27. Scan Cell 388 " 1116 (BC_1, IO_C27, output3, X, 1117, 0, Z), "& " 1117 (BC_1, *, control, 0), "& " 1118 (BC_1, IO_C27, input, X), "& --BSR D28 IO_D28. Scan Cell 389 " 1119 (BC_1, IO_D28, output3, X, 1120, 0, Z), "& " 1120 (BC_1, *, control, 0), "& " 1121 (BC_1, IO_D28, input, X), "& --BSR E28 IO_E28. Scan Cell 390 " 1122 (BC_1, IO_E28, output3, X, 1123, 0, Z), "& " 1123 (BC_1, *, control, 0), "& " 1124 (BC_1, IO_E28, input, X), "& --BSR A28 IO_A28. Scan Cell 391 " 1125 (BC_1, IO_A28, output3, X, 1126, 0, Z), "& " 1126 (BC_1, *, control, 0), "& " 1127 (BC_1, IO_A28, input, X), "& --BSR A27 IO_A27. Scan Cell 392 " 1128 (BC_1, IO_A27, output3, X, 1129, 0, Z), "& " 1129 (BC_1, *, control, 0), "& " 1130 (BC_1, IO_A27, input, X), "& --BSR D26 IO_D26. Scan Cell 393 " 1131 (BC_1, IO_D26, output3, X, 1132, 0, Z), "& " 1132 (BC_1, *, control, 0), "& " 1133 (BC_1, IO_D26, input, X), "& --BSR C26 IO_C26. Scan Cell 394 " 1134 (BC_1, IO_C26, output3, X, 1135, 0, Z), "& " 1135 (BC_1, *, control, 0), "& " 1136 (BC_1, IO_C26, input, X), "& --BSR G28 IO_G28. Scan Cell 395 " 1137 (BC_1, IO_G28, output3, X, 1138, 0, Z), "& " 1138 (BC_1, *, control, 0), "& " 1139 (BC_1, IO_G28, input, X), "& --BSR E27 IO_E27. Scan Cell 396 " 1140 (BC_1, IO_E27, output3, X, 1141, 0, Z), "& " 1141 (BC_1, *, control, 0), "& " 1142 (BC_1, IO_E27, input, X), "& --BSR F24 IO_F24. Scan Cell 397 " 1143 (BC_1, IO_F24, output3, X, 1144, 0, Z), "& " 1144 (BC_1, *, control, 0), "& " 1145 (BC_1, IO_F24, input, X), "& --BSR E24 IO_E24. Scan Cell 398 " 1146 (BC_1, IO_E24, output3, X, 1147, 0, Z), "& " 1147 (BC_1, *, control, 0), "& " 1148 (BC_1, IO_E24, input, X), "& --BSR F23 IO_F23. Scan Cell 399 " 1149 (BC_1, IO_F23, output3, X, 1150, 0, Z), "& " 1150 (BC_1, *, control, 0), "& " 1151 (BC_1, IO_F23, input, X), "& --BSR G23 IO_G23. Scan Cell 400 " 1152 (BC_1, IO_G23, output3, X, 1153, 0, Z), "& " 1153 (BC_1, *, control, 0), "& " 1154 (BC_1, IO_G23, input, X), "& --BSR C24 IO_C24. Scan Cell 401 " 1155 (BC_1, IO_C24, output3, X, 1156, 0, Z), "& " 1156 (BC_1, *, control, 0), "& " 1157 (BC_1, IO_C24, input, X), "& --BSR C23 IO_C23. Scan Cell 402 " 1158 (BC_1, IO_C23, output3, X, 1159, 0, Z), "& " 1159 (BC_1, *, control, 0), "& " 1160 (BC_1, IO_C23, input, X), "& --BSR G27 IO_G27. Scan Cell 403 " 1161 (BC_1, IO_G27, output3, X, 1162, 0, Z), "& " 1162 (BC_1, *, control, 0), "& " 1163 (BC_1, IO_G27, input, X), "& --BSR G26 IO_G26. Scan Cell 404 " 1164 (BC_1, IO_G26, output3, X, 1165, 0, Z), "& " 1165 (BC_1, *, control, 0), "& " 1166 (BC_1, IO_G26, input, X), "& --BSR E23 IO_E23. Scan Cell 405 " 1167 (BC_1, IO_E23, output3, X, 1168, 0, Z), "& " 1168 (BC_1, *, control, 0), "& " 1169 (BC_1, IO_E23, input, X), "& --BSR D23 IO_D23. Scan Cell 406 " 1170 (BC_1, IO_D23, output3, X, 1171, 0, Z), "& " 1171 (BC_1, *, control, 0), "& " 1172 (BC_1, IO_D23, input, X), "& --BSR G25 IO_G25. Scan Cell 407 " 1173 (BC_1, IO_G25, output3, X, 1174, 0, Z), "& " 1174 (BC_1, *, control, 0), "& " 1175 (BC_1, IO_G25, input, X), "& --BSR H25 IO_H25. Scan Cell 408 " 1176 (BC_1, IO_H25, output3, X, 1177, 0, Z), "& " 1177 (BC_1, *, control, 0), "& " 1178 (BC_1, IO_H25, input, X), "& --BSR K23 IO_K23. Scan Cell 409 " 1179 (BC_1, IO_K23, output3, X, 1180, 0, Z), "& " 1180 (BC_1, *, control, 0), "& " 1181 (BC_1, IO_K23, input, X), "& --BSR K22 IO_K22. Scan Cell 410 " 1182 (BC_1, IO_K22, output3, X, 1183, 0, Z), "& " 1183 (BC_1, *, control, 0), "& " 1184 (BC_1, IO_K22, input, X), "& --BSR L22 IO_L22. Scan Cell 411 " 1185 (BC_1, IO_L22, output3, X, 1186, 0, Z), "& " 1186 (BC_1, *, control, 0), "& " 1187 (BC_1, IO_L22, input, X), "& --BSR L21 IO_L21. Scan Cell 412 " 1188 (BC_1, IO_L21, output3, X, 1189, 0, Z), "& " 1189 (BC_1, *, control, 0), "& " 1190 (BC_1, IO_L21, input, X), "& --BSR H20 IO_H20. Scan Cell 413 " 1191 (BC_1, IO_H20, output3, X, 1192, 0, Z), "& " 1192 (BC_1, *, control, 0), "& " 1193 (BC_1, IO_H20, input, X), "& --BSR J20 IO_J20. Scan Cell 414 " 1194 (BC_1, IO_J20, output3, X, 1195, 0, Z), "& " 1195 (BC_1, *, control, 0), "& " 1196 (BC_1, IO_J20, input, X), "& --BSR L20 IO_L20. Scan Cell 415 " 1197 (BC_1, IO_L20, output3, X, 1198, 0, Z), "& " 1198 (BC_1, *, control, 0), "& " 1199 (BC_1, IO_L20, input, X), "& --BSR K20 IO_K20. Scan Cell 416 " 1200 (BC_1, IO_K20, output3, X, 1201, 0, Z), "& " 1201 (BC_1, *, control, 0), "& " 1202 (BC_1, IO_K20, input, X), "& --BSR J21 IO_J21. Scan Cell 417 " 1203 (BC_1, IO_J21, output3, X, 1204, 0, Z), "& " 1204 (BC_1, *, control, 0), "& " 1205 (BC_1, IO_J21, input, X), "& --BSR H21 IO_H21. Scan Cell 418 " 1206 (BC_1, IO_H21, output3, X, 1207, 0, Z), "& " 1207 (BC_1, *, control, 0), "& " 1208 (BC_1, IO_H21, input, X), "& --BSR G21 IO_G21. Scan Cell 419 " 1209 (BC_1, IO_G21, output3, X, 1210, 0, Z), "& " 1210 (BC_1, *, control, 0), "& " 1211 (BC_1, IO_G21, input, X), "& --BSR F21 IO_F21. Scan Cell 420 " 1212 (BC_1, IO_F21, output3, X, 1213, 0, Z), "& " 1213 (BC_1, *, control, 0), "& " 1214 (BC_1, IO_F21, input, X), "& --BSR A24 IO_A24. Scan Cell 421 " 1215 (BC_1, IO_A24, output3, X, 1216, 0, Z), "& " 1216 (BC_1, *, control, 0), "& " 1217 (BC_1, IO_A24, input, X), "& --BSR A25 IO_A25. Scan Cell 422 " 1218 (BC_1, IO_A25, output3, X, 1219, 0, Z), "& " 1219 (BC_1, *, control, 0), "& " 1220 (BC_1, IO_A25, input, X), "& --BSR F20 IO_F20. Scan Cell 423 " 1221 (BC_1, IO_F20, output3, X, 1222, 0, Z), "& " 1222 (BC_1, *, control, 0), "& " 1223 (BC_1, IO_F20, input, X), "& --BSR E20 IO_E20. Scan Cell 424 " 1224 (BC_1, IO_E20, output3, X, 1225, 0, Z), "& " 1225 (BC_1, *, control, 0), "& " 1226 (BC_1, IO_E20, input, X), "& --BSR A23 IO_A23. Scan Cell 425 " 1227 (BC_1, IO_A23, output3, X, 1228, 0, Z), "& " 1228 (BC_1, *, control, 0), "& " 1229 (BC_1, IO_A23, input, X), "& --BSR A22 IO_A22. Scan Cell 426 " 1230 (BC_1, IO_A22, output3, X, 1231, 0, Z), "& " 1231 (BC_1, *, control, 0), "& " 1232 (BC_1, IO_A22, input, X), "& --BSR C20 IO_C20. Scan Cell 427 " 1233 (BC_1, IO_C20, output3, X, 1234, 0, Z), "& " 1234 (BC_1, *, control, 0), "& " 1235 (BC_1, IO_C20, input, X), "& --BSR D20 IO_D20. Scan Cell 428 " 1236 (BC_1, IO_D20, output3, X, 1237, 0, Z), "& " 1237 (BC_1, *, control, 0), "& " 1238 (BC_1, IO_D20, input, X), "& --BSR C21 IO_C21. Scan Cell 429 " 1239 (BC_1, IO_C21, output3, X, 1240, 0, Z), "& " 1240 (BC_1, *, control, 0), "& " 1241 (BC_1, IO_C21, input, X), "& --BSR D21 IO_D21. Scan Cell 430 " 1242 (BC_1, IO_D21, output3, X, 1243, 0, Z), "& " 1243 (BC_1, *, control, 0), "& " 1244 (BC_1, IO_D21, input, X), "& --BSR A19 IO_A19. Scan Cell 431 " 1245 (BC_1, IO_A19, output3, X, 1246, 0, Z), "& " 1246 (BC_1, *, control, 0), "& " 1247 (BC_1, IO_A19, input, X), "& --BSR A20 IO_A20. Scan Cell 432 " 1248 (BC_1, IO_A20, output3, X, 1249, 0, Z), "& " 1249 (BC_1, *, control, 0), "& " 1250 (BC_1, IO_A20, input, X), "& --BSR J13 SPI_EN. Scan Cell 433 " 1251 (BC_1, SPI_EN, input, 0), "& --BSR L9 RESERVED. Scan Cell 434 " 1252 (BC_1, RESERVED, input, 1), "& --BSR L14 IO_CFG_INTF. Scan Cell 435 " 1253 (BC_1, IO_CFG_INTF, input, 0), "& --BSR H14 SDI. Scan Cell 436 " 1254 (BC_1, SDI, input, 0), "& --BSR K13 SDO. Scan Cell 437 " 1255 (BC_1, SDO, output3, X, 1256, 0, Z), "& " 1256 (BC_1, *, control, 0), "& --BSR L13 SS. Scan Cell 438 " 1257 (BC_1, SS, output3, X, 1258, 0, Z), "& " 1258 (BC_1, *, control, 0), "& " 1259 (BC_1, SS, input, X), "& --BSR H13 SCK. Scan Cell 439 " 1260 (BC_1, SCK, output3, X, 1261, 0, Z), "& " 1261 (BC_1, *, control, 0), "& " 1262 (BC_1, SCK, input, X) "; -- -- Advanced I/O Description attribute AIO_COMPONENT_CONFORMANCE of MPFS095Tfcsg536: entity is "STD_1149_6_2003"; attribute AIO_EXTEST_Pulse_Execution of MPFS095Tfcsg536: entity is "Wait_Duration TCK 4"; attribute AIO_Pin_Behavior of MPFS095Tfcsg536: entity is "IO_P28, IO_P27, IO_U28, IO_U27, IO_Y28, IO_Y27 : HP_time=80.0e-9;"& "IO_H30, IO_G30, IO_L30, IO_K30, IO_AA30, IO_Y30, IO_AD30, IO_AC30, IO_U5, IO_U4 : LP_time=40.0e-9 HP_time=80.0e-9;"& "IO_D30 : AC_Select=960;"& "IO_N30 : AC_Select=954;"& "IO_U30 : AC_Select=950;"& "IO_AF30 : AC_Select=944"; end MPFS095Tfcsg536;