Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
 
IEEE 802.3bt Outdoor PoE Midspan Legagy Support

Leading PoE Solution for Outdoor IoT Applications

We can help you leverage Power over Ethernet (PoE) advantages for all IoT outdoor applications...

Galit Mendelson  //  Jul 28, 2020
Adaptec SmartRAID 3100E RAID Adapters

Smart Storage Platform Portfolio: New Cost-Effective Entry Level Adaptec® SmartRAID 3100E RAID Adapters Join the Line-up

Enterprise server solution providers must deliver enterprise class solutions with the required performance, security and reliability in a cost-effective manner. 

Marwa Hamour  //  Jul 1, 2020
Microchip Future Electronics GoodLock Application Development Platform

GoodLock – The Embedded Security Development Platform from Microchip and Future Electronics

Add end-to-end embedded security to your next application using our embedded products.

Sonia Sethi  //  Jun 17, 2020
Microchip_Trust Platform

Simplifying the Secure Product Release Journey from Concept to Deployment with Microchip’s Trust Platform and AWS’ Multi-Account Registration

Today, many companies, small and large, are realizing the critical importance of adding security from the start of product development, rather than as an afterthought.  

Abhinay Venuturumilli  //  May 6, 2020
Silicon Carbide in Power Electronics

Silicon Carbide in Power Electronics – Innovation at the Forefront

Green initiatives are driving the transformation of power electronic system designs across major industries such as automotive, industrial, aerospace and defense. To reduce CO2 emissions, systems are moving toward electrification of power and motor applications.  

Orlando Esparza  //  May 4, 2020
Microchip Curiosity Nano Evaluation Kit

Prototype Your 32-Bit Embedded Application at a Fraction of the Cost Using the SAM D21 Curiosity Nano

Jumpstart your next embedded product from proof of concept to production with our Arm® Cortex® M0+ based SAM D21 Curiosity Nano Evaluation Kit.  

Sonia Sethi  //  Apr 6, 2020
New PIC18-Q43 Product Family

The New PIC18-Q43 Product Family: Combining Our Top MCU Peripherals with Easy to Use Development Tools for Faster Time to Market

Improve your next design’s performance and speed up your time to market.

Stephanie Pinteric  //  Feb 14, 2020
Microchip and Acacia Communications

Microchip and Acacia Communications Enable First Flexible-Rate Optical Transmission Up to 600G

We are supporting a critical transition with an established ecosystem that leverages the demonstrated interoperability between our PM6010 DIGI-G5 OTN Processor and Acacia's AC1200 Coherent Module.

Microchip  //  Feb 6, 2020
Air Conditioner Units

Seamlessly Integrate Dual-Motor Control and Power Factor Correction in Air Conditioner Designs Using a Single Digital Signal Controller

Do your A/C system design challenges have you feeling the heat? This article will help you solve them. 

Nelson Alexander  //  Jan 7, 2020