Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
 

Bring the Power of the MPLAB® Development Ecosystem to Your AVR® and SAM Microcontroller-Based Projects

Our MPLAB® development ecosystem now supports AVR® and SAM devices including SAM MPUs

David Otten and Glen Nilsen  //  Feb 28, 2020

Turn Up the Heat

Designing a feature-rich tankless water heater based on a dsPIC® digital signal controller.

Theta Engineering  //  Feb 27, 2020

Measuring Code Coverage in an Embedded System

Let’s Explore the Plight of the Software Developer.

David Otten  //  Feb 21, 2020

Can FlexE Close The Gap Between What Networks Require and The Ethernet Rates That Are Standardized?

FlexE provides a layer of flexibility to close the gap between what networks require and the Ethernet rates that are standardized, while also enabling lower cost solutions.

Kevin So  //  Feb 12, 2020

Do More With Advanced Peripherals of Next-gen PIC18 ‘Q10’ MCUs

The building blocks of our digital era are smart, connected, secure and never tiring end devices. Applications ranging from consumer electronics to home appliances, industrial to automotive need a smart, connected and secure central co …

Ankit Tripathi  //  Dec 11, 2019

High-side versus Low-side Current Sensing

The need to closely monitor currents in today’s electronics has increased over the years, as energy efficiency and safety have become major concerns. This article will focus specifically on the use of a shunt resistor to monitor current.

Kevin Tretter  //  Dec 5, 2019