Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
 
Defending Against Rootkit – and Avoiding Malicious Malware

Defending Against Rootkit Attacks and Avoiding Malicious Malware

With the rapid growth of the 5G cellular infrastructure, growing networks and data centers supporting expanding cloud computing, developers need new ways to ensure operating systems remain secure and uncompromised.

Eileen Marando and Jeannette Wilson  //  Jun 30, 2020
Compute Express Link Benefits of Serial-Attached Memory

The Benefits of Serial-Attached Memory with Compute Express Link™

Serial-attached memory solutions using Compute Express Link have many benefits compared to parallel interfaces and can be used to replace or augment parallel memory solutions.

Ahmad Danesh  //  Jun 24, 2020
Silicon for Digital Power Adds Flexibility Performance

Silicon for Digital Power Adds Flexibility and Performance

Adapt your analog domain knowledge to the latest digital systems and work with developers to implement competitive product features.

Microchip  //  Jun 23, 2020
Logic Design With the Future in Mind

Logic Design With the Future in Mind: Scalable MCU+MPU Cores

Our ecosystem not only provides an array of logic performance options, but also a software toolchain that can enable unprecedented opportunities for code reuse and a learning curve that allows designers and developers to... 

Microchip  //  Jun 15, 2020
Prototyping Embedded Solutions

Prototyping Embedded Systems

We have developed an ecosystem of development hardware and software that not only eases the burdens of early design, but also enables a seamless transition to the production of embedded electronics. 

Microchip  //  Jun 12, 2020
Microchip Embedded Motor Control Device Feature of MCU DSC

Full-Featured Software/Hardware Motor Control Design Ecosystem Accelerates Time-to-Market

With modern MCUs/DSCs, IDEs, and an ecosystem of software libraries, code examples, application notes, reference designs, and development/evaluation boards, even novice motor control designers can rapidly develop and deploy professional solutions without having to...

Microchip  //  Jun 10, 2020
Modern Sensing Applications Low-Power MCUs Sensors

Meet the Needs of Modern Sensing Applications With Low-Power and Highly Integrated MCUs and Sensors

We offer MCUs, sensors, and development tools that allow for lower-cost sensor modules in smaller footprints, and eases development costs with richly featured development boards compatible with modular sensor boards.

Microchip  //  Jun 5, 2020
Single Source fpr Embedded Development - Hardware Software Libraries

How a Single-Source for Application-Specific Hardware, Libraries, and Software Tools Streamlines Embedded Development

“One size fits all” is becoming less of a viable electronic product strategy, be it for consumer or industrial applications. Flexibility and customizability of a user’s electronics is the new design paradigm. Every year, common electronic product categories …

Microchip  //  Jun 3, 2020
Accelerating Designs Complete Embedded Design Ecosystem

Accelerating Designs With a Complete Embedded Design Ecosystem

Just like consumers and end users of products, design engineers and developers are also seeking more options, flexibility and support from their hardware and software tool suppliers. We can help.

Microchip Technology Inc.  //  May 27, 2020
Easing Graphics Integration in Electronics

Easing Graphics Integration in Electronics With Diverse Hardware Options and Expansive Software and Developer Support

We offer a host of hardware, software, third-party, and training solutions to help developers rapidly make pace with modern embedded graphics and accelerate time-to-market with graphics electronics.

Microchip  //  May 20, 2020
TimeProvider 4100

Boundary Clock or Grandmaster? It’s Not “Or” – It’s “And”

A family of products that can be configured for multiple use applications.

Eric Colard  //  May 11, 2020
Microchip Meeting Modern Connectivity Requirements

Meeting Modern Connectivity Requirements With Cloud Authentication and Diverse Communication Capabilities

The new age of universal connectivity has created a need for simple and secure solutions to connect to the cloud within a variety of embedded applications.

Microchip  //  May 8, 2020
e26596d3d07aa942ae57990f4e6c6aba.460

High-Power PoE Powering a Whole New Generation of Smart, Connected Devices

Microchip is an innovator and thought leader in PoE technology, as well as a major contributor to the IEEE 802.3af, 802.3at and 802.3bt standards. 

Galit Mendelson  //  Apr 27, 2020
Microchip Curiosity Nano Evaluation Kit

Prototype Your 32-Bit Embedded Application at a Fraction of the Cost Using the SAM D21 Curiosity Nano

Jumpstart your next embedded product from proof of concept to production with our Arm® Cortex® M0+ based SAM D21 Curiosity Nano Evaluation Kit.  

Sonia Sethi  //  Apr 6, 2020
Digital Ceiling Switch

Microchip PDS-408G Switch for Cost-effective Smart Lighting Systems

Our digital ceiling switch is unique as it enables IT managers to control and optimize power utilization in the most energy-efficient manner.

Galit Mendelson  //  Mar 30, 2020
The Composable Platform

The Composable Platform - Enabling Innovation Through Flexible Infrastructure

New architectures are needed to better utilize and optimize hardware assets spanning compute, memory and storage.

Andrew Dieckmann  //  Mar 5, 2020
Smoke Detector

Assisting Customers to Help Meet New Requirements for the Smoke Detector Industry

Smoke detector manufacturers will be required to have their new submissions meet new certification standards effective May 29, 2019 and to only manufacture their certified designs after May 29, 2020. We have developed integrated solutions to help enable our customers to impl …

Art Eck  //  Dec 12, 2019