Change Product Group
leftnavToggle

24xx512 Products

Loading..
Product Buy Status Documents Automotive Capable 5K Pricing Vcc Range Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Cascade Endurance E/W Cycles Temp. Range Pb-Free Available Packages
24AA512 In Production Yes $1.04 1.7 - 5.5 Full Array 128 400 kHz 5 8 1,000,000 -40°C to +85°C Yes 8/CSP, 8/DFN-S, 8/PDIP,
8/SOIC, 8/SOIJ, 8/TSSOP,
14/TSSOP
24AA515 Mature Product No $2.30 1.8 - 5.5 Full Array 64 400 kHz 5 4 1,000,000 -40°C to +85°C Yes 8/PDIP, 8/SOIJ
24FC512 In Production No $1.04 1.7 - 5.5 Full Array 128 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 8/DFN-S, 8/PDIP, 8/SOIC,
8/SOIJ, 8/TSSOP, 14/TSSOP
24FC515 Mature Product No $2.33 2.5 - 5.5 Full Array 64 1 MHz 5 4 1,000,000 -40°C to +85°C Yes 8/PDIP, 8/SOIJ
24LC512 In Production Yes $1.04 2.5 - 5.5 Full Array 128 400 kHz 5 8 1,000,000 -40°C to +125°C Yes 8/DFN-S, 8/PDIP, 8/SOIC,
8/SOIJ, 8/TSSOP, 14/TSSOP
24LC515 Mature Product No $2.30 2.5 - 5.5 Full Array 64 400 kHz 5 4 1,000,000 -40°C to +85°C Yes 8/PDIP, 8/SOIJ
AT24C512C In Production No $0.62 1.7 - 5.5 Whole Array 128 1 MHz 5 8 1,000,000 -40°C to +85°C Yes 8/SOIC, 8/SOIJ, 8/TSSOP,
8/UDFN, 8/VFBGA, 8/WLCSP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Capable
5K Pricing
Vcc Range
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Cascade
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Packages