Change Product Group
leftnavToggle

MOST INIC Products

Loading..
Product Buy Status Documents 5K Pricing MOST Speed Grade PHY Type Interfaces Content Protection Support Operating Voltage (V) Temp Range Min.(° C) Temp Range Max.(° C) Packages
OS8104A In Production
Consider: OS81050, OS81060
Call for pricing 25 Mbps optical I2C, I2S, S/PDIF, Parallel No 3.3 -40 95 QFP44, ETQFP44
OS81050 In Production
Consider: OS81060
$10.00 25 Mbps optical I2C, I2S, MediaLB with companion IC 3.3/2.5 -40 105 TQFP44, ETQFP44
OS81060 In Production Call for pricing 25 Mbps optical I2C, I2S, MediaLB with companion IC 3.3/1.8 -40 105 QFN40
OS81082 In Production
Consider: OS81092
Call for pricing 50 Mbps UTP I2C, I2S, MediaLB with companion IC 3.3/2.5 -40 95 ETQFP64
OS81092 In Production Call for pricing 50 Mbps UTP I2C, I2S, MediaLB with companion IC 3.3/1.8 -40 105 QFN48
OS81110 In Production
Consider: OS81118, OS81119
Call for pricing 150 Mbps optical, coax (*) I2C, I2S, MediaLB, SPI, TSI with companion IC 3.3/1.8 -40 105 QFN48
OS81118 In Production
Consider: OS81119, OS81110
Call for pricing 150 Mbps optical, coax (integrated) (*) I2C, Streaming Port, MediaLB, SPI, USB with companion IC 3.3/1.8/1.2 -40 125 QFN72
OS81119 In Production
Consider: OS81118, OS81110
Call for pricing 150 Mbps Dual Port: optical, coax (integrated) I2C, I2S, MediaLB, SPI, USB with companion IC 3.3/1.8/1.2 -40 125 QFN88
OS81210 Samples Available
Consider: OS81212, OS81214, OS81216
Call for pricing 50 Mbps Unshielded Twisted Pair (UTP) I2C, I2S/TDM/PDM, MediaLB, SPI, USB with companion IC 3.3/1.8/1.2 -40 125 QFN64
OS81212 Samples Available
Consider: OS81210, OS81214, OS81216
Call for pricing 50 Mbps Unshielded Twisted Pair (UTP) I2C, I2S/TDM/PDM, MediaLB, SPI with companion IC 3.3/1.8 -40 125 QFN56
OS81214 Samples Available
Consider: OS81210, OS81212, OS81216
Call for pricing 50 Mbps Unshielded Twisted Pair (UTP) I2C ,I2S/TDM/PDM, SPI with companion IC 3.3/1.8 -40 125 QFN48
OS81216 Future Product
Consider: OS81210, OS81212, OS81214
Call for pricing 50 Mbps Unshielded Twisted Pair (UTP) I2C ,I2S/TDM/PDM with companion IC 3.3/1.8 -40 125 QFN48
OS82150 In Production
Consider: OS81118
Call for pricing 150 Mbps coax Interface to MOST150 INIC N/A 3.3 -40 105 16-pin, 4 mm QFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
MOST Speed Grade
PHY Type
Interfaces
Content Protection Support
Operating Voltage (V)
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages