Change Product Group
leftnavToggle

Ethernet 10/100 Mbps PHYs Products

Loading..
Product Buy Status Documents 5K Pricing Automotive Grade Ethernet Bandwidth # Ethernet Ports Interface MACsec 1588v2 Ethercat SyncE Copper Support Fiber Support On-Chip Termination Cable Diagnostics EEE LEDs Internal Regular Op. Voltage (V) MAC I/O Voltage WOL Temp Range Min.(° C) Temp Range Max.(° C) Packages
KSZ8001 Mature Product
Consider: KSZ8081, KSZ8091
$2.52 No 10/100Mbps / FX 1 MII/RMII/SMII No No Yes No Yes Yes No Yes No 4 Yes 0 3.3 No -40 85 48/LQFP
KSZ8041 In Production $0.96 Yes 10/100Mbps / FX 1 MII/RMII/SMII No No Yes No Yes Yes No Yes No 2 Yes 0 3.3 No -40 85 32/VQFN, 48/LQFP, 48/TQFP
KSZ8051 In Production $1.22 Yes 10/100Mbps 1 MII/RMII No No Yes No Yes No Yes Yes No 2 Yes 0 1.8/2.5/3.3 No -40 105 32/VQFN
KSZ8061 In Production $1.37 Yes 10/100Mbps 1 MII/RMII No No Yes No Yes No Yes Yes No 2 No 0 1.8/2.5/3.3 No -40 105 32/VQFN, 48/VQFN
KSZ8081 In Production $0.70 No 10/100Mbps 1 MII/RMII No No Yes No Yes No Yes Yes No 2 Yes 0 1.8/2.5/3.3 No -40 85 24/VQFN, 32/VQFN, 48/LQFP
KSZ8091 In Production $0.83 No 10/100Mbps 1 MII/RMII No No No No Yes No Yes Yes Yes 2 Yes 0 1.8/2.5/3.3 Yes -40 85 24/VQFN, 32/VQFN, 48/LQFP
KSZ8721 Mature Product
Consider: KSZ8081, KSZ8091
$2.12 No 10/100Mbps / FX 1 MII/RMII No No No No Yes 100FX No Yes No 4 No 0 2.5/3.3 No -40 85 48/LQFP, 48/SSOP, 48/TQFP
LAN8187 Mature Product
Consider: LAN8710A, LAN8720A, LAN8740A, LAN8742A
$1.36 No 10/100Mbps 1 MII/RMII No No Yes No Yes No No No No 4 Yes 0 1.8/3.3 No -40 85 64/LQFP
LAN83C185 Mature Product
Consider: LAN8710A, LAN8720A, LAN8740A, LAN8742A
$2.84 No 10/100Mbps 1 MII No No No No Yes No No No No 4 Yes 0 3.3 No 0 70 64/LQFP
LAN8700 Mature Product $0.95 No 10/100Mbps 1 MII/RMII/Turbo MII No No Yes No Yes No No No No 4 Yes 0 1.8/3.3 No -40 85 36/VQFN
LAN8710A In Production $0.83 No 10/100Mbps 1 MII/RMII No No Yes No Yes No No No No 4 Yes 0 1.8/3.3 No -40 85 32/QFN, 32/VQFN
LAN8720A In Production $0.77 No 10/100Mbps 1 RMII No No No No Yes No No No No 4 Yes 0 1.8/3.3 No -40 85 24/QFN, 24/VQFN
LAN8740A In Production $0.99 No 10/100Mbps 1 MII/RMII No No No No Yes No No Yes Yes 2 Yes 0 1.8/2.5/3.3 Yes -40 85 32/QFN
LAN8741A In Production $0.96 No 10/100Mbps 1 MII/RMII No No No No Yes No No No Yes 2 Yes 0 1.8/3.3 No -40 85 32/QFN
LAN8742 In Production Call for pricing No 10/100Mbps 1 RMII No No No No Yes No No No No 2 Yes 0 1.8/3.3 Yes -40 85 24/QFN
LAN8742A In Production $0.91 No 10/100Mbps 1 RMII No No No No Yes No No Yes No 2 Yes 0 1.8/3.3 Yes -40 85 24/QFN
LAN88730 In Production $1.80 Yes 10/100Mbps 1 MII/RMII No 2 3.3 Yes -40 105 32/VQFN
VSC8530 In Production $1.16 No 10/100Mbps 1 RMII RGMII No No Yes No Yes No Yes Yes Yes 4 No 0 1.5/1.8/2.5/3.3 Yes -40 125 48/VQFN
VSC8540 In Production $1.29 No 10/100Mbps 1 RMII/MII/RGMII No No Yes Yes Yes No Yes Yes Yes 4 No 0 1.5/1.8/2.5/3.3 Yes -40 125 68/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Automotive Grade
Ethernet Bandwidth
# Ethernet Ports
Interface
MACsec
1588v2
Ethercat
SyncE
Copper Support
Fiber Support
On-Chip Termination
Cable Diagnostics
EEE
LEDs
Internal Regular
Op. Voltage (V)
MAC I/O Voltage
WOL
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages