Change Product Group
leftnavToggle

Ethernet Products

Loading..
Product Buy Status Documents 5K Pricing MAC PHY TX/RX Dual Port RAM Buffer(Bytes) Interrupt Pin LED Operating Voltage(V) Temp Range Min.(° C) Temp Range Max.(° C) Serial Packages
ENC28J60 In Production $2.03 Yes Yes 8192 1 2 3.3 -40 85 SPI 28/QFN
28/SOIC
28/SPDIP
28/SSOP
ENC624J600 In Production $2.81 Yes Yes 24576 1 2 3.3 -40 85 SPI and flexible parallel 64/TQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
MAC
PHY
TX/RX Dual Port RAM Buffer(Bytes)
Interrupt Pin
LED
Operating Voltage(V)
Temp Range Min.(° C)
Temp Range Max.(° C)
Serial
Packages