Change Product Group
leftnavToggle

Infrared Products Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing Description Operating Voltage Range (V) Temp. Range (°C) Max. Baud Rate (Baud) Xmit/Rec Formats Supported (µS) Packages
MCP2120 In Production $0.76 Infrared Encoder/Decoder 2.5 - 5.5 -40°C to +85°C 312500 1.63 14/SOIC
14/PDIP
MCP2140 Mature Product
Consider: MCP2140A
$1.48 Fixed Speed 9600 Baud IrDA Protocol Stack Controller 3 - 5.5 -40°C to +85°C 9600 1.63 20/SSOP
18/SOIC
18/PDIP
MCP2150 In Production $2.91 IrDA Protocol Stack handler plus bit encoding/decoding for DTE applications 3.0 - 5.5 -40°C to +85°C 115200 1.63 20/SSOP 208mil
20/SSOP
18/SOIC
18/PDIP
MCP2155 In Production $2.91 IrDA Protocol Stack handler plus bit encoding/decoding for DCE applications 3.0 - 5.5 -40°C to +85°C 115200 1.63 20/SSOP 208mil
20/SSOP
18/SOIC
18/PDIP
MCP2140A In Production No $1.34 Fixed Speed 9600 Baud IrDA Protocol Stack Controller 2.0 - 5.5 -40°C to +85°C 9600 1.63 20/SSOP
18/SOIC
18/PDIP
MCP2122 In Production Yes $0.46 Infrared Encoder/Decoder 1.8 - 5.5 -40°C to +125°C 115200 1.63 8/SOIC
8/PDIP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
Description
Operating Voltage Range (V)
Temp. Range (°C)
Max. Baud Rate (Baud)
Xmit/Rec Formats Supported (µS)
Packages