Change Product Group
leftnavToggle

New/Popular Enhanced Mid-Range Products

Loading..
Switch Views: 
Product Buy Status Documents 5K Pricing CPU Type Architecture Program Memory Size (KB) SRAM (Bytes) Emulated EEPROM in Flash Pin count Max CPU Speed (MHz) ADC with Enhanced Features Peripheral Pin Select / Pin Muxing Internal Oscillator Number of Comparators Number of Op Amps ADC Input Max ADC Resolution (Bits) ADC with Computation Number of DACs Max DAC Resolution (Bits) Internal Voltage Reference (Bandgap) Zero Cross detect Slope Compensation / Programmable Ramp Generator Data Signal Modulator Max 8-Bit Digital Timers Max 16-Bit Digital Timers Signal Measurement Timer Hardware Limit Timer Max PWM outputs (including complementary) PWM Max Resolution (Bits) Angular Timer Math Accelerator UART SPI I2C Number of USB Modules Class B Hardware CRC Configurable Logic Cell (CLC/CCL) Complementary Waveform Generator / Complementary Output Generator Numerically Controlled Oscillator Programmable Switched Mode Controller Hardware Touch Peripheral Segmented LCD Temp Range Min Temp Range Max Operation Voltage Min (V) Operation Voltage Max (V) High Voltage Capable
PIC12F1501 In Production $0.36 8-bit PIC MCU 8 1.75 64 0 / HEF 8 20 No 16 MHz, 32 kHz 1 0 4 10 No 1 5 Yes No 0 0 2 1 0 0 5 10 No No 0 0 0 0 No No 2 1 0 0 -40 125 1.8 5.5 No
PIC16F1454 In Production $0.87 8-bit PIC MCU 8 14 1024 0 / HEF 14 48 No 16 MHz, 32 kHz 0 0 0 0 No 0 0 No No 0 0 1 1 0 0 2 0 No No 1 1 1 1 No No 0 0 0 0 0 -40 125 1.8 5.5 No
PIC16F1455 In Production $0.98 8-bit PIC MCU 8 14 1024 0 / HEF 14 48 No 16 MHz, 32 kHz 2 0 5 10 No 1 5 Yes No 0 0 2 1 0 0 3 10 No No 1 1 1 1 No No 0 0 0 0 -40 125 1.8 5.5 No
PIC16F1459 In Production $1.12 8-bit PIC MCU 8 14 1024 0 / HEF 20 48 No 16 MHz, 32 kHz 2 0 9 10 No 1 5 Yes No 0 0 2 1 0 0 3 10 No No 1 1 1 1 No No 0 0 0 0 -40 125 1.8 5.5 No
PIC16F1503 In Production $0.55 8-bit PIC MCU 8 3.5 128 0 / HEF 14 20 No 16 MHz 2 0 8 10 No 1 5 Yes No 0 0 2 1 0 0 5 10 No No 0 1 1 0 No No 2 1 0 0 -40 125 1.8 5.5 No
PIC16F1507 In Production $0.68 8-bit PIC MCU 8 3.5 128 0 / HEF 20 20 No 16 MHz, 32 kHz 0 0 12 10 No 1 5 Yes No 0 0 2 1 0 0 5 10 No No 0 0 0 0 No No 2 1 0 0 -40 125 1.8 5.5 No
PIC16F1508 In Production $0.76 8-bit PIC MCU 8 7 256 0 / HEF 20 20 No 16 MHz, 32 kHz 2 0 12 10 No 1 5 Yes No 0 0 2 1 0 0 5 10 No No 1 1 1 0 No No 4 1 0 0 -40 125 1.8 5.5 No
PIC16F1509 In Production $0.80 8-bit PIC MCU 8 14 512 0 / HEF 20 20 No 16 MHz, 32 kHz 2 0 12 10 No 1 5 Yes No 0 0 2 1 0 0 5 10 No No 1 1 1 0 No No 4 1 0 0 -40 125 1.8 5.5 No
PIC16F1788 In Production $1.44 8-bit PIC MCU 8 28 2048 256 28 32 No 32 MHz, 32 kHz 4 2 11 12 No 4 8 Yes No 0 0 2 1 0 0 21 16 No No 1 1 1 0 No No 0 0 0 4 0 -40 125 1.8 5.5 No
PIC16F1789 In Production $1.68 8-bit PIC MCU 8 28 2048 256 40 32 No 32 MHz, 32 kHz 4 3 15 12 No 4 8 Yes No 0 0 2 1 0 0 21 16 No No 1 1 1 0 No No 0 0 0 4 0 -40 125 1.8 5.5 No
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
CPU Type
Architecture
Program Memory Size (KB)
SRAM (Bytes)
Emulated EEPROM in Flash
Pin count
Max CPU Speed (MHz)
ADC with Enhanced Features
Peripheral Pin Select / Pin Muxing
Internal Oscillator
Number of Comparators
Number of Op Amps
ADC Input
Max ADC Resolution (Bits)
ADC with Computation
Number of DACs
Max DAC Resolution (Bits)
Internal Voltage Reference (Bandgap)
Zero Cross detect
Slope Compensation / Programmable Ramp Generator
Data Signal Modulator
Max 8-Bit Digital Timers
Max 16-Bit Digital Timers
Signal Measurement Timer
Hardware Limit Timer
Max PWM outputs (including complementary)
PWM Max Resolution (Bits)
Angular Timer
Math Accelerator
UART
SPI
I2C
Number of USB Modules
Class B Hardware
CRC
Configurable Logic Cell (CLC/CCL)
Complementary Waveform Generator / Complementary Output Generator
Numerically Controlled Oscillator
Programmable Switched Mode Controller
Hardware Touch Peripheral
Segmented LCD
Temp Range Min
Temp Range Max
Operation Voltage Min (V)
Operation Voltage Max (V)
High Voltage Capable