Change Product Group
leftnavToggle

Baseline Products

Loading..
Product Buy Status Documents 5K Pricing CPU Type Architecture Program Memory Size (KB) SRAM (Bytes) Emulated EEPROM in Flash Pin count Max CPU Speed (MHz) ADC with Enhanced Features Peripheral Pin Select / Pin Muxing Internal Oscillator Number of Comparators Number of Op Amps ADC Input Max ADC Resolution (Bits) ADC with Computation Number of DACs Max DAC Resolution (Bits) Internal Voltage Reference (Bandgap) Zero Cross detect Slope Compensation / Programmable Ramp Generator Data Signal Modulator Max 8-Bit Digital Timers Max 16-Bit Digital Timers Signal Measurement Timer Hardware Limit Timer Max PWM outputs (including complementary) PWM Max Resolution (Bits) Angular Timer Math Accelerator UART SPI I2C Number of USB Modules Class B Support CRC Configurable Logic Cell (CLC/CCL) Complementary Waveform Generator / Complementary Output Generator Numerically Controlled Oscillator Programmable Switched Mode Controller Hardware Touch Peripheral Segmented LCD Temp Range Min Temp Range Max Operation Voltage Min (V) Operation Voltage Max (V) High Voltage Capable
PIC10F202 In Production
Consider: PIC10F322
$0.36 8-bit PIC MCU 8 0.75 24 0 6 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC10F206 In Production
Consider: PIC10F322
$0.38 8-bit PIC MCU 8 0.75 24 0 6 4 No 4 MHz 1 0 0 0 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC10F222 In Production
Consider: PIC10F322
$0.38 8-bit PIC MCU 8 0.75 23 0 6 8 No 4 MHz, 8 MHz 0 0 2 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC10F200 In Production
Consider: PIC10F322
$0.33 8-bit PIC MCU 8 0.375 16 0 6 44 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC10F204 In Production
Consider: PIC10F322
$0.36 8-bit PIC MCU 8 0.375 16 0 6 4 No 4 MHz 1 0 0 0 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC10F220 In Production
Consider: PIC10F322
$0.36 8-bit PIC MCU 8 0.375 16 0 6 8 No 4 MHz, 8 MHz 0 0 2 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC12F508 In Production
Consider: PIC16F15313
$0.44 8-bit PIC MCU 8 0.75 25 0 8 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC12F509 In Production
Consider: PIC16F15313
$0.48 8-bit PIC MCU 8 1.5 41 0 8 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC12F510 In Production
Consider: PIC16F15313
$0.52 8-bit PIC MCU 8 1.5 38 0 8 8 No 4 MHz, 8 MHz 1 0 3 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC12F519 In Production $0.49 8-bit PIC MCU 8 1.5 41 64 8 8 No 4 MHz, 8 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F505 In Production
Consider: PIC16F15324
$0.51 8-bit PIC MCU 8 1.5 72 0 14 20 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F506 In Production
Consider: PIC16F15324
$0.52 8-bit PIC MCU 8 1.5 67 0 14 20 No 4 MHz, 8 MHz 2 0 3 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F526 In Production
Consider: PIC16F15323
$0.55 8-bit PIC MCU 8 1.5 67 64 14 20 No 4 MHz, 8 MHz 2 0 3 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F54 In Production $0.42 8-bit PIC MCU 8 0.75 25 0 18 20 No No 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F57 In Production $0.55 8-bit PIC MCU 8 3 72 0 28 20 No No 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F59 In Production $0.91 8-bit PIC MCU 8 3 134 0 40 20 No No 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F707 In Production $1.68 8-bit PIC MCU 8 14 368 0 / HEF 40 20 No 16 MHz 0 0 14 8 No 0 0 Yes No 0 0 3 1 0 0 2 10 No No 1 1 1 0 No No 0 0 0 0 0 -40 125 1.8 5.5 No
PIC12F529T39A In Production $0.95 8-bit PIC MCU 8 2.3 201 64 8 8 No 8 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 85 2 3.7 No
PIC16F527 In Production $0.46 8-bit PIC MCU 8 1.5 68 64 / HEF 20 20 No 4 MHz, 8 MHz 2 2 8 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
PIC16F570 In Production
Consider: PIC16F15354
$0.60 8-bit PIC MCU 8 3 132 64 / HEF 28 20 No 4 MHz, 8 MHz 2 2 8 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 -40 125 2 5.5 No
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
CPU Type
Architecture
Program Memory Size (KB)
SRAM (Bytes)
Emulated EEPROM in Flash
Pin count
Max CPU Speed (MHz)
ADC with Enhanced Features
Peripheral Pin Select / Pin Muxing
Internal Oscillator
Number of Comparators
Number of Op Amps
ADC Input
Max ADC Resolution (Bits)
ADC with Computation
Number of DACs
Max DAC Resolution (Bits)
Internal Voltage Reference (Bandgap)
Zero Cross detect
Slope Compensation / Programmable Ramp Generator
Data Signal Modulator
Max 8-Bit Digital Timers
Max 16-Bit Digital Timers
Signal Measurement Timer
Hardware Limit Timer
Max PWM outputs (including complementary)
PWM Max Resolution (Bits)
Angular Timer
Math Accelerator
UART
SPI
I2C
Number of USB Modules
Class B Support
CRC
Configurable Logic Cell (CLC/CCL)
Complementary Waveform Generator / Complementary Output Generator
Numerically Controlled Oscillator
Programmable Switched Mode Controller
Hardware Touch Peripheral
Segmented LCD
Temp Range Min
Temp Range Max
Operation Voltage Min (V)
Operation Voltage Max (V)
High Voltage Capable