Change Product Group
leftnavToggle

New/Popular PIC16F18346 Product Family Products

Loading..
Switch Views: 
Product Buy Status Documents 5K Pricing CPU Type Architecture Program Memory Size (KB) SRAM (Bytes) Emulated EEPROM in Flash Pin count Max CPU Speed (MHz) ADC with Enhanced Features Peripheral Pin Select / Pin Muxing Internal Oscillator Number of Comparators Number of Op Amps ADC Input Max ADC Resolution (Bits) ADC with Computation Number of DACs Max DAC Resolution (Bits) Internal Voltage Reference (Bandgap) Zero Cross detect Slope Compensation / Programmable Ramp Generator Data Signal Modulator Max 8-Bit Digital Timers Max 16-Bit Digital Timers Signal Measurement Timer Hardware Limit Timer Max PWM outputs (including complementary) PWM Max Resolution (Bits) Angular Timer Math Accelerator UART SPI I2C Number of USB Modules Class B Support CRC Configurable Logic Cell (CLC/CCL) Complementary Waveform Generator / Complementary Output Generator Numerically Controlled Oscillator Programmable Switched Mode Controller Hardware Touch Peripheral Segmented LCD Temp Range Min Temp Range Max Operation Voltage Min (V) Operation Voltage Max (V) High Voltage Capable
PIC16F18313 In Production $0.53 8-bit PIC MCU 8 3.5 256 256 8 32 Yes 32 MHz, 32 kHz 1 0 5 10 No 1 5 Yes No 0 2 2 1 0 0 8 10 No No 1 1 1 0 No No 2 1 0 0 -40 125 1.8 5.5 No
PIC16F18323 In Production $0.57 8-bit PIC MCU 8 3.5 256 256 14 32 Yes 32 MHz, 32 kHz 2 0 11 10 No 1 5 Yes No 0 2 2 1 0 0 8 10 No No 1 1 1 0 No No 2 1 0 0 -40 125 1.8 5.5 No
PIC16F18324 In Production $0.64 8-bit PIC MCU 8 7 512 256 14 32 Yes 32 MHz, 32 kHz 2 0 11 10 No 1 5 Yes No 0 4 4 3 0 0 14 10 No No 1 1 1 0 No No 4 1 0 0 -40 125 1.8 5.5 No
PIC16F18326 In Production $0.78 8-bit PIC MCU 8 28 2048 256 14 32 Yes 32 MHz, 32 kHz 2 0 11 10 No 1 5 Yes No 0 4 4 3 0 0 14 10 No No 1 2 2 0 No No 4 1 0 0 -40 125 1.8 5.5 No
PIC16F18346 In Production $0.84 8-bit PIC MCU 8 28 2048 256 20 32 Yes Yes 32 MHz, 32 kHz 2 0 17 10 Yes 1 5 Yes Yes 0 1 4 3 1 3 0 10 No No 1 2 2 0 No No 4 2 1 0 0 -40 125 1.8 5.5 No
PIC16F18325 In Production $0.71 8-bit PIC MCU 8 14 1024 256 14 32 Yes 32 MHz, 32 kHz 2 0 11 10 No 1 5 Yes No 0 4 4 3 0 0 14 10 No No 1 2 2 0 Yes No 4 1 0 0 -40 125 1.8 5.5 No
PIC16F18344 In Production $0.70 8-bit PIC MCU 8 7 512 256 20 32 Yes 32 MHz, 32 kHz 2 0 17 10 No 1 5 Yes No 0 4 4 3 0 0 14 10 No No 1 1 1 0 Yes No 4 1 0 0 -40 125 1.8 5.5 No
PIC16F18345 In Production $0.77 8-bit PIC MCU 8 14 1024 256 20 32 Yes 32 MHz, 32 kHz 2 0 17 10 No 1 5 Yes No 0 4 4 3 0 0 14 10 No No 1 2 2 0 Yes No 4 1 0 0 -40 125 1.8 5.5 No
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
CPU Type
Architecture
Program Memory Size (KB)
SRAM (Bytes)
Emulated EEPROM in Flash
Pin count
Max CPU Speed (MHz)
ADC with Enhanced Features
Peripheral Pin Select / Pin Muxing
Internal Oscillator
Number of Comparators
Number of Op Amps
ADC Input
Max ADC Resolution (Bits)
ADC with Computation
Number of DACs
Max DAC Resolution (Bits)
Internal Voltage Reference (Bandgap)
Zero Cross detect
Slope Compensation / Programmable Ramp Generator
Data Signal Modulator
Max 8-Bit Digital Timers
Max 16-Bit Digital Timers
Signal Measurement Timer
Hardware Limit Timer
Max PWM outputs (including complementary)
PWM Max Resolution (Bits)
Angular Timer
Math Accelerator
UART
SPI
I2C
Number of USB Modules
Class B Support
CRC
Configurable Logic Cell (CLC/CCL)
Complementary Waveform Generator / Complementary Output Generator
Numerically Controlled Oscillator
Programmable Switched Mode Controller
Hardware Touch Peripheral
Segmented LCD
Temp Range Min
Temp Range Max
Operation Voltage Min (V)
Operation Voltage Max (V)
High Voltage Capable