1 Mbit SPI Serial EERAMs
Products

Loading..
Product |
Buy |
Status |
Documents |
5K Pricing |
Description |
E/W Cycles (M) |
High Endurance Block |
Density |
Page Size (Bytes) |
Write Speed (millisecond) |
Max. Clock Freq. |
Operating Voltage |
Temp. Range |
Max. Standby Current (µA) |
Write Protect |
Cascade |
Pb-Free Available |
Endurance E/W Cycles |
Word Size |
ORG Pin |
Packages |
48LM01 |
|
In Production Consider: 48L512 |
 |
$3.09 |
Serial EERAM |
0 |
0 |
1 Mb |
1 |
0 |
66MHz |
2.7 - 3.6 |
-40°C to +85°C |
500 |
|
No |
No |
100000 |
|
No |
8/SOIJ |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.