Change Product Group
leftnavToggle

512 Kbit SPI Serial EERAMs Products

Loading..
Product Buy Status Documents Description 5K Pricing E/W Cycles (M) High Endurance Block Density Page Size (Bytes) Write Speed (millisecond) Max. Clock Freq. Operating Voltage Temp. Range Max. Standby Current (µA) Write Protect Cascade Pb-Free Available Endurance E/W Cycles Word Size ORG Pin Packages
48L512 In Production
Consider: 48LM01
Serial EERAM $2.24 0 0 512 Kb 1 0 66MHz 2.7 - 3.6 -40°C to +85°C 500 No No 100000 No 8/SOIC
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Description
5K Pricing
E/W Cycles (M)
High Endurance Block
Density
Page Size (Bytes)
Write Speed (millisecond)
Max. Clock Freq.
Operating Voltage
Temp. Range
Max. Standby Current (µA)
Write Protect
Cascade
Pb-Free Available
Endurance E/W Cycles
Word Size
ORG Pin
Packages