256 Kbit SPI Serial EERAMs
Products

Loading..
Product |
Buy |
Status |
Documents |
Description |
5K Pricing |
Automotive Recommended |
E/W Cycles (M) |
High Endurance Block |
Density |
Page Size (Bytes) |
Write Speed (millisecond) |
Max. Clock Freq. |
Operating Voltage |
Temp. Range |
Max. Standby Current (µA) |
Write Protect |
Cascade |
Pb-Free Available |
Endurance E/W Cycles |
Word Size |
ORG Pin |
Packages |
48L256 |
|
In Production |
 |
Serial EERAM |
$1.51 |
No |
0 |
0 |
256 Kb |
1 |
0 |
66MHz |
2.7 - 3.6 |
-40°C to +85°C |
500 |
Software Configurable |
No |
No |
100000 |
|
No |
8/SOIC |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.