Change Product Group
leftnavToggle

4 Mbit SPI Serial EEPROM Family Products

Loading..
Product Buy Status Documents Vcc Range 5K Pricing Write Protect Page Size (Bytes) Max. Clock Freq. Write Cycle(ms) Endurance E/W Cycles Temp. Range Pb-Free Available Automotive Capable Packages
25CSM04 In Production 2.5 - 5.5 $2.48 Software Configurable 256 8 MHz 5 1,000,000 -40°C to +85°C Yes No 8/SOIC, 8/TDFN-S, 8/WLCSP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Vcc Range
5K Pricing
Write Protect
Page Size (Bytes)
Max. Clock Freq.
Write Cycle(ms)
Endurance E/W Cycles
Temp. Range
Pb-Free Available
Automotive Capable
Packages