Change Product Group

Dual Core MCU and Companion AFE Products

Loading..
Product Buy Status Documents 5K Pricing Timers Dynamic Range Temperature Range (deg C) PWM Channels SPI Operating Voltage (Vcc) I2C Energy Metering Analog Front-End Crypto Engine Segment LCD Anti-Tampering Inputs Temp Coefficient Type (ppm/degC) Reactive Energy Accy (%) USB Interface Flash (kBytes) Active Energy Accy (%) ADC Resolution (bits) Max I/O Pins UART External Bus Interface SRAM (kBytes) Meter Type ADC Channels USB Speed Packages
ATSAM4C16 In Production $8.23 6 -40 to 85 4 7 1.62 - 3.6 2 AES/CPKCC/ICM(SHA)/TRNG 50x6 4 0 0 1024 0 10 74 7 16-bit data 152 8 100/LQFP
ATSAM4C32 In Production $9.74 6 -40 to 85 4 7 1.62 - 3.6 2 AES/CPKCC/ICM(SHA)/TRNG 50x6 4 0 0 Host, Device 2048 0 10 106 7 16-bit data 304 8 Full Speed 100/LQFP
144/LQFP
ATSAM4C4 In Production $6.31 6 -40 to 85 4 7 1.62 - 3.6 2 AES/CPKCC/ICM(SHA)/TRNG 50x6 4 256 10 74 7 16-bit data 152 8 100/LQFP
ATSAM4C8 In Production $7.26 6 -40 to 85 4 7 1.62 - 3.6 2 AES/CPKCC/ICM(SHA)/TRNG 50x6 4 512 10 74 7 16-bit data 152 8 100/LQFP
ATSENSE101 In Production $1.97 0 3000:1 -40 to 85 3 0 3 - 3.6 0 0 0 0 0 0 0 0 0 0 Single-Phase 0 20/SOIC 300mil
ATSENSE201 In Production $2.49 0 3000:1 -40 to 85 4 0 3 - 3.6 0 0 0 0 0 0 0 0 0 0 Dual-Phase 0 32/TQFP
ATSENSE301 In Production Call for pricing 0 3000:1 -40 to 105 7 0 3 - 3.6 0 0 0 0 0 0 0 0 0 0 Poly-Phase 0 Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Timers
Dynamic Range
Temperature Range (deg C)
PWM Channels
SPI
Operating Voltage (Vcc)
I2C
Energy Metering Analog Front-End
Crypto Engine
Segment LCD
Anti-Tampering Inputs
Temp Coefficient Type (ppm/degC)
Reactive Energy Accy (%)
USB Interface
Flash (kBytes)
Active Energy Accy (%)
ADC Resolution (bits)
Max I/O Pins
UART
External Bus Interface
SRAM (kBytes)
Meter Type
ADC Channels
USB Speed
Packages