Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Arduino UNO Click Shield

Part Number: TMIK033

Summary:

The Arduino® Uno click shield is an extension for Arduino Uno and other Arduino-compatible boards like the chipKIT™ platform. It's a simple shield with two mikroBUS™ host sockets that allow you to connect more than 75 different types of click boards. Quickly add functionalities like GSM, GPS, Wi-Fi®, ZigBee®, Bluetooth®, or thunder detection, proximity and color sensing

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Software examples for click boards for MikroElektronika compilers are available on Libstock
    • Two 1 x 8 headers
    • One 1 x 10 header
    • One 1 x 6 headers

Summary

The Arduino® Uno click shield is an extension for Arduino Uno and other Arduino-compatible boards like the chipKIT™ platform. It's a simple shield with two mikroBUS™ host sockets that allow you to connect more than 75 different types of click boards. Quickly add functionalities like GSM, GPS, Wi-Fi®, ZigBee®, Bluetooth®, or thunder detection, proximity and color sensing and more.

MikroElektronika is a trusted Third-Party Tool provider.