Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SW006021-2N - MPLAB XC8 PRO Compiler (Network Server License)

Part Number: SW006021-2N

Summary:

A network server license is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over.

The license is not compatible with virtual machines. To use this license with a virtual machine, see SW006021-VM. For the

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features


    The MPLAB XC8 is a full-featured, highly-optimized ANSI C compiler for the PIC® 0/12/16/18 and AVR® microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X. 

Summary

A network server license is a shared license. It allows one person to compile at a time. Once used, the license remains captured by that person for 60 minutes, during which no one else can use it. If that person compiles again, the 60 minutes starts over.

The license is not compatible with virtual machines. To use this license with a virtual machine, see SW006021-VM. For the single-user, workstation license, see SW006021-2.

The MPLAB XC8 is a full-featured, highly-optimized ANSI C compiler for the PIC® 0/12/16/18 and AVR® microcontroller families. This compiler integrates into Microchips MPLAB(R) X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows, Linux and Mac OS X.

The MPLAB XC8 Compiler also comes with 12 months of High Priority Access, a maintenance subscription providing web access to new version releases and priority technical support for the compiler.