Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN4677 Bluetooth 4.0 Dual Mode PICtail/PICtail Plus Daughter Board

Part Number: RN-4677-PICTAIL

Summary:

The RN4677 PICtail/PICtail Plus is a Bluetooth Dual Mode development board using the Microchip RN4677 Bluetooth Dual Mode module. The RN4677 module is a Dual mode Bluetooth module that complies with Bluetooth Core Specification 4.0. The

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Enables rapid development with the RN4677 Dual Mode Module
    • PICtail™ and PICtail Plus interfaces for connection to Microchip Explorer 16 (DM240001) , PIC32 I/O Expansion board (DM320002) or PIC18 Explorer (DM183032) development boards
    • Configuration Library for PIC18, PIC24F and PIC32 to enable easy integration
    • On-board connection and data status LEDs
    • On-board USB to UART bridge for easy development from PC

Summary

The RN4677 PICtail/PICtail Plus is a Bluetooth Dual Mode development board using the Microchip RN4677 Bluetooth Dual Mode module. The RN4677 module is a Dual mode Bluetooth module that complies with Bluetooth Core Specification 4.0. The RN4677 uses a simple ASCII command interface over the UART. The board enables evaluation of the RN4677 and development of Bluetooth low Energy applications in two different ways:

1) Out of the box:  When plugged into the USB port of a PC, the board will enumerate as a Communication Device Class (CDC) Serial device.  Through a terminal program, users can configure and control the module and transfer data using the easy to use provided command set.

2) As a PICtail/PICtail Plus, the board interfaces to one of hundreds of available PIC Microcontrollers through this  standard Microchip interface.  The PICtail bridges the host MCU UART to the RN4677's UART interface for data transfer or configuration using the straight-forward, easy-to-use ASCII style command set.

Package Contents

  • RN4677 Bluetooth Dual Mode PICtail™/PICtail Plus board
  • Mini-USB cable