Microchip Technology Inc
product primary image

Motor Control Starter Kit with mTouch Sensing

Part Number: DM330015

Summary:

The Motor Control Starter Kit with mTouch Sensing is a complete hardware and software tool suite for evaluating Microchip’s ultra-low cost Motor Control Family dsPIC DSCs. It contains a single board with a BLDC motor, capacitive-touch sliders and a built-in debugger.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • dsPIC33FJ16MC102 - Very Low cost 16-bit Motor Control DSC
    • On-board In-Circuit Programming / Debug via USB
    • On Board 3-phase BLDC Motor
    • 15v, 2.6A On Board Drive Circuit with pads for user supplied motor
    • Capacitive Touch Slider for Speed Control with LED indicators
    • Compact Design – 2” x 5” Board
    • Powered via 9V power supply
    • Sensorless BEMF Majority Detect Control (source code included – AN1160)

Summary

The Motor Control Starter Kit with mTouch Sensing is a complete hardware and software tool suite for evaluating Microchip’s ultra-low cost Motor Control Family dsPIC DSCs. It contains a single board with a BLDC motor, capacitive-touch sliders and a built-in debugger.