Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL360G55CB Evaluation Board

Part Number: PL360G55CB-EK

Summary:

PL360G55CB-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.

PL360G55CB-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in CENELEC-B band.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Tools

Documents and Software

SoftwareLibrary

7/16/2019
0KB
5/16/2019
0KB

Product Features

    • Designed to work in frequencies between 98 kHz to 122 kHz (CENELEC B profile)
    • PRIME and G3 Power Line Communication protocols are fully supported.
    • PC Tools to evaluate the communication and network performance are included (PHY tester, PLC sniffer, network manager, etc...)
    • PL360G55CB-EK boards can be connected directly to AC mains or DC power rails.
    • SAMG55J19B microcontroller.
    • The board features one mikroBUS™ connector.

Summary

PL360G55CB-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.

PL360G55CB-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in CENELEC-B band.