Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC33030-4YHJ Evaluation Board

Part Number: MIC33030-4YHJ-EV

Summary:

MIC33030, a fully-integrated 400mA, 8MHz switching regulator featuring an internal inductor and HyperLight Load™ mode. The MIC33030 is efficient throughout the entire output current range, drawing just 20μA of quiescent current in operation. The MIC33030 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

MIC33030, a fully-integrated 400mA, 8MHz switching regulator featuring an internal inductor and HyperLight Load™ mode. The MIC33030 is efficient throughout the entire output current range, drawing just 20μA of quiescent current in operation. The MIC33030 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.