Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC2605YML Evaluation Board

Part Number: MIC2605YML-EV

Summary:

The MIC2605/6 is a 1.2MHz/2MHz, PWM DC/DC boost switching regulator available. High power density is achieved with the MIC2605/6 internal 40V/0.5A switch and 1Ω schottky diode, allowing it to power large loads in a tiny footprint.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC2605/6 is a 1.2MHz/2MHz, PWM DC/DC boost switching regulator available. High power density is achieved with the MIC2605/6 internal 40V/0.5A switch and 1Ω schottky diode, allowing it to power large loads in a tiny footprint.