Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC23450-AAAYML Evaluation Board

Part Number: MIC23450-AAAYML-EV

Summary:

This board allows the customer to evaluate the MIC23450, a fully-integrated, triple-output, 2A, 3MHz switching regulator that features HyperLight Load® mode and power good (PG) output indicators. The MIC23450 is highly efficient throughout the output current range, drawing just 23μA of quiescent current for each channel in operation. The tiny 5mm x 5mm MLF® package saves board space and requires

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

This board allows the customer to evaluate the MIC23450, a fully-integrated, triple-output, 2A, 3MHz switching regulator that features HyperLight Load® mode and power good (PG) output indicators. The MIC23450 is highly efficient throughout the output current range, drawing just 23μA of quiescent current for each channel in operation. The tiny 5mm x 5mm MLF® package saves board space and requires few external components. The MIC23450 provides ±2.5% output voltage accuracy and each channel responds typically in less than 10μs to a load transient with as low as 5mV output voltage ripple.