Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC23250-G4YMT Evaluation Board

Part Number: MIC23250-G4YMT-EV

Summary:

The MIC23250 is a dual 400mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23250 is highly efficient, consuming 33μA of quiescent current to operate both of its outputs. A Sub-1mm height solution is easily attainable using the tiny package (2mm x 2mm x 0.55mm) and only six external components. Small and fast, the MIC23250 can respond to a load transient at ultra-fast speed while

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC23250 is a dual 400mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23250 is highly efficient, consuming 33μA of quiescent current to operate both of its outputs. A Sub-1mm height solution is easily attainable using the tiny package (2mm x 2mm x 0.55mm) and only six external components. Small and fast, the MIC23250 can respond to a load transient at ultra-fast speed while reducing output peak-to-peak voltage.