Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC23031-FYMT Evaluation Board

Part Number: MIC23031-FYMT-EV

Summary:

The MIC23031 is a 400mA 4MHz switching regulator featuring HyperLight Load® mode. The MIC23031 is highly-efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The tiny 1.6mm  1.6mm Thin DFN package in combination with the 4MHz switching frequency enables a compact sub-1mm height solution with only three external components. The MIC23031

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC23031 is a 400mA 4MHz switching regulator featuring HyperLight Load® mode. The MIC23031 is highly-efficient throughout the entire output current range, drawing just 21μA of quiescent current in operation. The tiny 1.6mm  1.6mm Thin DFN package in combination with the 4MHz switching frequency enables a compact sub-1mm height solution with only three external components. The MIC23031 provides accurate output voltage regulation under the most demanding conditions responding extremely quickly to a load transient with exceptionally small output voltage ripple.