Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC22205YML Evaluation Board

Part Number: MIC22205YML-EV

Summary:

The MIC22205 is a high-efficiency, 2A, integrated switch, synchronous buck (step-down) regulator. It is frequency programmable up to 4MHz. The MIC22205 achieves more than 95% efficiency and switches at 1MHz. The ultra-high-speed control loop keeps the output voltage within regulation even under the extreme transient load swings commonly found in FPGAs and low-voltage ASICs. The output voltage is

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC22205 is a high-efficiency, 2A, integrated switch, synchronous buck (step-down) regulator. It is frequency programmable up to 4MHz. The MIC22205 achieves more than 95% efficiency and switches at 1MHz. The ultra-high-speed control loop keeps the output voltage within regulation even under the extreme transient load swings commonly found in FPGAs and low-voltage ASICs. The output voltage is pre-bias safe and is adjustable down to 0.7V.