Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DV160214-1 - DALI Lighting Communications Development Kit

Part Number: DV160214-1

Summary:

The Lighting Communications Development Platform provides a universal lighting development platform for the creation of communications enabled lighting applications. The platform consists of a main board and various communications interface adapters to support in the development of DALI, DMX512A, as well as future protocols.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • (2) Main Boards
    • (1) Prototyping Board
    • (2) DALI Adapters
    • 9V International Power Supply
    • RJ45 Patch Cable

Summary

The Lighting Communications Development Platform provides a universal lighting development platform for the creation of communications enabled lighting applications. The platform consists of a main board and various communications interface adapters to support in the development of DALI, DMX512A, as well as future protocols.