Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AR1000 Development Kit

Part Number: DV102011

Summary:

The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Supports any manufacturer's 4-, 5-, or 8-wire analog resistive touch screen
    • I2C or SPI communication
    • 1024x1024 resolution
    • EEPROM calibration retention
    • Supports any size analog resistive touch screen, 1.5" - 24"Kit
    • Includes PICKit Serial Analyzer and 7" 4-wire touch screen

Summary

The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial Analyzer and all necessary interface cables, as well as a CD containing technical documentation and all necessary software. The CD also includes an easy-to-use AR1000 configuration utility, which has a Graphical User Interface (GUI) that enables designers to test all user-configurable options with the AR1000 controllers.

Package Contents

The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial Analyzer and all necessary interface cables, as well as a CD containing technical documentation and all necessary software. The CD also includes an easy-to-use AR1000 configuration utility, which has a Graphical User Interface (GUI) that enables designers to test all user-configurable options with the AR1000 controllers.