Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MTCH112 Development Board

Part Number: DM160221

Summary:

This Development Board provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using the MTCH112 using the dedicated Graphical User Interface (GUI). A PICKit Serial Analyzer (DV164122) is needed to enable the communication between the board and a computer.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    - MTCH112 Board
    - Dual sensors board
    - One sensor board with Guard sensing

Summary

This Development Board provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using the MTCH112 using the dedicated Graphical User Interface (GUI). A PICKit Serial Analyzer (DV164122) is needed to enable the communication between the board and a computer.