Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATUSB-HSBB-PCB

Part Number: ATUSB-HSBB-PCB

Summary:

This product is an ARM-based interface to convert I2C or SPI and debug signals to USB and communicate with the PC-based applications. This product is designed to be used with Microchip Automotive maXTouch touchscreen controllers.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The ATUSB-HSBB-PCB provides the voltage for SDA, SCL, /CHG, /RESET, DBG_CLK and DBG_DATA signals depending on the connected maXTouch device. The valid VDDIO levels for these signals are between 1.8 V, 2.7 V and 3.3 V (default).

Summary

This product is an ARM-based interface to convert I2C or SPI and debug signals to USB and communicate with the PC-based applications. This product is designed to be used with Microchip Automotive maXTouch touchscreen controllers.

Package Contents

HSBB Bridge PCB (80422)

System Requirements
    All released Windows versions.