Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATEVK-MXT144U-A

Part Number: ATEVK-MXT144U-A

Summary:

This kit (ATEVK-MXT144U-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT144U Touchscreen Sensor IC.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The device can be connected through a flexible printed circuit (FPC) to a PCB touchscreen (75608). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench.

Summary

This kit (ATEVK-MXT144U-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT144U Touchscreen Sensor IC.

Package Contents

1x PCB Sensor (75608)
1x ATMXT144U PCB (80747)
4x Self Adhesive Feet
1x USB Memory Stick (Documentation, Software, Schematics)
1x USB Cable
1x Flat Flex Cable 50W-P0.5mm

System Requirements
    All supported Windows versions.