Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

CryptoRF AT88CK201STK Starter Kit

Part Number: AT88CK201STK

Status: Mature Product

Summary:

The kit adds secure HF RFID capabilities to prevent counterfeiting of medical and consumable products; track and record ownership, access control, and loyalty; and to conveniently store configuration and other sensitive data. The included pluggable CryptoRF reader board contains the necessary circuitry and antenna to communicate with any HF RFID transponder compliant with the ISO 14443 type B

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Kit Features:

    • Microbase board with USB Connector and AVR ATUSB1297 Microcontroller
    • Crypto Reader RF Development Board
    • USB Extension Cable
    • Crypto RF Samples

Summary

The kit adds secure HF RFID capabilities to prevent counterfeiting of medical and consumable products; track and record ownership, access control, and loyalty; and to conveniently store configuration and other sensitive data. The included pluggable CryptoRF reader board contains the necessary circuitry and antenna to communicate with any HF RFID transponder compliant with the ISO 14443 type B standard. The kit's reference design makes it possible to include HF RFID capability in spaces smaller and more confined than previously possible. Measuring only 31.9mm by 24.8mm for reader circuitry or only or 72.2mm by 24.8mm with the reference antenna, it targets space-constrained applications such as portable and handheld devices. Used with CryptoRF, gadgets like game consoles and appliances like medical robotic handles can securely pair with cartridges and surgical heads, confidentially sharing history and configuration information wirelessly. The kit is designed for a wide variety of applications that operate in harsh environments (wet, dry, frost, mechanical vibrations, etc.) without suffering dirty or worn contacts. The core of the open-standards HF RFID reference design features the AT88RF1354 HF RFID reader IC, which supports ISO 14443 type B open standards for 13.56MHz RFID communications. The reader IC interoperates with any compliant HF RFID transponder, including the CryptoRF.