Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CL88020 LED Driver Evaluation Board

Part Number: ADM00766

Summary:

The CL88020 120VAC office LED Driver Evaluation Board is a complete solution consisting of an LED Driver (ADM00766) and an LED Load Board (ADM00767) powered directly from the 120VAC line and based on Microchip Technology's CL88020 Sequential Linear Driver.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The CL88020 LED Driver Evaluation Board (ADM00766) has the following features:
    • Input Voltage: 120 Vrms +/-15%, 50/60 Hz
    • Typical Output Capability: up to 130mA
    • Efficiency: Over 83%
    • Max Output Power: 8.5W (depends on the cooling provided)

    The CL88020 LED Load Board (ADM00767) has the following features:
    • Contains 10 LEDs (GW P9LR31.EM) grouped in 4 taps
    • An 8-wire flat cable input connector
    • One NTC for over-temperature protection

Summary

The CL88020 120VAC office LED Driver Evaluation Board is a complete solution consisting of an LED Driver (ADM00766) and an LED Load Board (ADM00767) powered directly from the 120VAC line and based on Microchip Technology's CL88020 Sequential Linear Driver.

Package Contents

 The CL88020 120 VAC Offline LED Driver Evaluation Board Kit includes:
CL88020 LED Driver Evaluation Board (ADM00766)

  • 8-wire interconnection flat cable
  • 4 nylon stand-offs with corresponding screw
  • Important Information Sheet

The CL88020 LED Load Board (ADM00767) is available for purchase from www.microchipdirect.com. The CL88020 LED Load Board (ADM00767) kit includes:
  • CL88020 LED Load Board (ADM00767)
  • LED Load pin fin heat sink
  • Thermal double-sides adhesive tape
  • Important Information Sheet