Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HV9805 120VAC Off-Line LED Driver Evaluation Board

Part Number: ADM00651

Summary:

The HV9805 120VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:
•215-265V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 120VAC, to drive a 70-90 LED string.
The HV9805 120VAC Off-Line LED

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The HV9805 120VAC Off-Line LED Driver Evaluation Board has the following features:
    •
    • Input Voltage: 120VAC±15%, at 50 Hz Typical
    • •Output Capability: up to 125 mA
    • Efficiency: over 90%
    • •Pulse-Width Modulation (PWM) Operation: up to 135 kHz

Summary

The HV9805 120VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:
•215-265V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 120VAC, to drive a 70-90 LED string.
The HV9805 120VAC Off-Line LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.

Package Contents

The HV9805 120VAC Off-Line LED Driver Evaluation Board kit includes:

  • HV9805 120VAC Off-Line LED Driver Evaluation Board (ADM00651)
  • •Information Sheet