Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board

Part Number: ADM00345

Summary:

The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

  • Abilities to control and monitor a 3-Phase BLDC fan or motor through the MTD6505 device
  • Four selectable KM ranges through GUI software
  • Advanced measurements is available for broad range of 3-Phase BLDC fan validation

Summary

The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG resistor value for fan fitting.

Devices Supported: MTD6505

Package Contents

The MTD6505 3-Phase BLDC Sensorless Fan Controller Demonstration Board allows the control and monitoring of the MTD6505 device using PC software connected to the board via a USB connection. The included board software provides several features including VDD control and monitoring, pulse-width modulation (PWM) control, speed and current consumption monitoring. It also allows selecting the RPROG resistor value for fan fitting.

Devices Supported: MTD6505