Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

5.0" WVGA PCAP Display Board

Part Number: AC320005

Summary:

The graphics 5.0" WVGA PCAP Display Board is designed for evaluating Microchip's graphics-display solution and graphics library for 32-bit microcontrollers. This daughter board is compatible with Multimedia Expansion Board II (DM320005-2). The board has a TFT 800x480 Display with 24-bit parallel RGB interface and with capacitive touch interface.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The graphics 5.0" WVGA PCAP Display Board is designed for evaluating Microchip's graphics-display solution and graphics library for 32-bit microcontrollers. This daughter board is compatible with Multimedia Expansion Board II (DM320005-2). The board has a TFT 800x480 Display with 24-bit parallel RGB interface and with capacitive touch interface.

Summary

The graphics 5.0" WVGA PCAP Display Board is designed for evaluating Microchip's graphics-display solution and graphics library for 32-bit microcontrollers. This daughter board is compatible with Multimedia Expansion Board II (DM320005-2). The board has a TFT 800x480 Display with 24-bit parallel RGB interface and with capacitive touch interface.