Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AC244007 - MPLAB REAL ICE JTAG Adapter

Part Number: AC244007

Status: Mature Product

Summary:

The MPLAB REAL ICE JTAG Adapter allows connection to the target device with the MIPS Technologies 2x7 pin JTAG connection standard. The electrical interface permits programming and debugging operations over the target device full voltage range. The interface supports all Microchip PIC32MX devices. It connects with a keyed ribbon cable to a 2x7 header on Microchip demonstration boards.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Connection to the target device with the MIPS Technologies 2x7 pin JTAG connection standard.

Summary

The MPLAB REAL ICE JTAG Adapter allows connection to the target device with the MIPS Technologies 2x7 pin JTAG connection standard. The electrical interface permits programming and debugging operations over the target device full voltage range. The interface supports all Microchip PIC32MX devices. It connects with a keyed ribbon cable to a 2x7 header on Microchip demonstration boards.